- Home
- Industry
- Industry
- Autonomous Mobility
-
Automated Shuttle Systems
Wheels for Automated Shuttle Systems
Wheel 9.84 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.84-inch diameter with a 2.95-inch wide tread constructed from casted polyurethane material and a casting body material. This robust wheel is specifically engineered for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance across diverse operational requirements.
Wheel 9.06 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.06-inch diameter with a 3.23-inch wide polyurethane casted tread for optimal performance and durability. This casting body material construction provides robust support for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment operations.
Wheel 9.84 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.84-inch diameter with a 3.15-inch wide tread made from casted polyurethane material and a casting body construction. This robust wheel is specifically engineered for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance across diverse operational requirements.
Wheel 7.87 in
The Elastech wheel is designed for caster applications, featuring a 7.87 in diameter with a 2.95 in tread width constructed from steel and iron body material with an elastic tire, black, vulcanized tread. This wheel provides a static load capacity of 2204.62 lb and dynamic load capacities of 1322.77 lb at 2.49 mph and 1102.31 lb at 3.73 mph, making it suitable for diverse industrial applications.
Wheel 4.92 in
The Elastech wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.26 in wide elastic tire tread that is non-marking and vulcanized, mounted on a zinc die-cast body with a 1.4 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components offers a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for demanding industrial applications including AMR systems, automated shuttles, automotive OEM, and various material handling equipment.
Wheel 5.91 in
The Elastech Wheel is designed for caster applications, featuring a 5.91 in diameter with a 1.26 in wide elastic tire tread that is non-marking and vulcanized, mounted on a zinc die-cast body with a 1.4 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components delivers a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, and various industrial transport equipment.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 3.15-inch wide polyurethane casted tread and casting body material. This precision ball bearing wheel includes a 0.98-inch axle hole diameter and 3.54-inch hub length for robust performance. Load capacity specifications include 3,704 lb dynamic capacity at 2.5 mph, 3,086 lb at 3.7 mph, and 7,408 lb static capacity, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM, medical imaging equipment, heavy AGV systems, and industrial applications.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed with an aluminum body and 0.79 in axle hole diameter. This wheel incorporates an elastic tire, non-marking, vulcanized tread material with precision ball bearing for smooth operation. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb, making it suitable for various industrial applications.
Wheel 4.92 in
The Elastech wheel features a 4.92 in diameter with a 1.97 in wide elastic tire that is non-marking and vulcanized, mounted on an aluminum body with precision ball bearing and 0.98 in axle hole diameter and 2.36 in hub length. This wheel provides a static load capacity of 1322.77 lb and dynamic load capacities of 529.11 lb at 3.73 mph and 661.39 lb at 2.49 mph, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 3.74 in
The Novatech wheel is engineered for demanding caster applications, featuring a 3.74 in diameter with a 1.57 in wide polyurethane, casted tread and steel, iron body construction. The hub measures 1.77 in in length with a 0.79 in axle hole diameter, equipped with precision ball bearing for smooth operation. This wheel delivers exceptional load capacity with 1763.7 lb static load rating and 881.85 lb dynamic load capacity at speeds up to 1.86 mph, making it ideal for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, and heavy AGV systems.
Wheel 4.92 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or edit?
Wheel 4.92 in
The Elastech wheel features a 4.92 inch diameter with a 1.57 inch wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with roller bearing and a hub length of 2.28 inches and axle hole diameter of 0.59 inches. This wheel offers a static load capacity of 1102.31 lb and dynamic load capacity of 551.16 lb at speeds up to 2.49 mph, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 3.94 in
The Elastech wheel features a 3.94 in diameter with a 1.34 in wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with precision ball bearing and a hub length of 1.77 in with a 0.33 in axle hole diameter. This wheel delivers a static load capacity of 705.48 lb and a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, meal delivery systems, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 5.91 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or work with. Could you please provide the text, document, or information that you'd like me to modify according to these specifications?
Wheel 5.91 in
The Novatech wheel is engineered for demanding caster applications, featuring a 5.91 in diameter with a 1.97 in wide polyurethane, casted tread and aluminum body construction. The hub measures 2.36 in in length with a 0.98 in axle hole diameter, equipped with precision ball bearing for smooth operation. Load capacity specifications include 2204.62 lb static load and dynamic loads of 881.85 lb at 3.73 mph and 1102.31 lb at 2.49 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial applications.
Wheel 9.84 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or rewrite?
Wheel 3.23 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or edit. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you with?
Wheel 5.51 in
The Novatech wheel is a precision-engineered caster component featuring a 5.51-inch diameter with a 2.36-inch wide polyurethane, casted tread and casting body material. The hub measures 2.56 inches in length with a 0.47-inch axle hole diameter, equipped with a precision ball bearing, sealed for reliable operation. This wheel delivers exceptional load performance with a static capacity of 3,086.47 lb and dynamic capacity of 1,543.23 lb at speeds up to 1.86 mph, making it suitable for demanding applications including aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial transport equipment.
Wheel 9.84 in
The Novatech wheel is engineered for demanding caster applications with a 9.84 in diameter and 3.15 in tread width, featuring a casting body construction with casted polyurethane tread material and precision ball bearing system. The hub measures 3.54 in in length with a 1.38 in axle hole diameter for secure mounting. Load capacity specifications include 9,523.96 lb static load and dynamic loads of 3,968.32 lb at 3.73 mph and 4,761.98 lb at 2.49 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, heavy AGV systems, and various industrial applications.
Wheel 7.87 in
The Elastech wheel features a 7.87 in diameter with a 1.81 in wide elastic tire, non-marking, vulcanized tread and polyamide body construction, incorporating a roller bearing system and 0.98 in axle hole diameter with 2.28 in hub length. This wheel delivers exceptional load capacity with 1763.7 lb static load rating and 881.85 lb dynamic load capacity at 2.5 mph, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 6.3 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert yet. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 2.95 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert yet. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 5.51 in
The Novatech wheel is engineered for demanding caster applications with a diameter of 5.51 inches, tread width of 1.97 inches, hub length of 2.17 inches, and axle hole diameter of 0.79 inches. This wheel delivers exceptional load capacity with a static rating of 2777.82 lb and dynamic rating of 1388.91 lb at speeds up to 1.86 mph. The wheel features a casted polyurethane tread on a casting body, equipped with precision ball bearing, sealed for reliable performance across diverse industrial applications.
Wheel 11.81 in
The Elastech wheel features an 11.81 in diameter with a 2.17 in wide elastic tire, non-marking, vulcanized tread and aluminum body construction. The hub length measures 2.36 in with a 0.98 in axle hole diameter, equipped with precision ball bearing for smooth operation. This wheel provides a static load capacity of 2645.54 lb and dynamic load capacities of 1058.22 lb at 3.73 mph and 1322.77 lb at 2.49 mph, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial applications.