- Home
- Industry
- Industry
- Machinery & Workshop Equipment
-
Container Construction
Casters and Wheels for Container Construction
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polypropylene body with solid rubber black tread material and plain bearing system, measuring 3.94 inches in diameter for smooth operation. The overall height dimension is 5.04 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 2.49 mph and a static load capacity of 330.69 lb. This caster is designed for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with a plain bearing system for smooth operation. The wheel measures 3.94 inches in diameter, contributing to an overall height of 5.04 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 3.94 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable operation, and measures 3.94 inches in diameter. The caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is designed for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with a plain bearing system for smooth operation, and measures 3.94 inches in diameter. The overall height dimension is 5.04 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is designed for demanding environments including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 4.92 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an elastic tire, non-marking, vulcanized tread material, and utilizes a precision ball bearing for optimal rolling performance. The wheel measures 4.92 inches in diameter, while the overall height of the complete caster assembly is 6.1 inches. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making this caster suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 4.92 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material and is equipped with a roller bearing for enhanced performance. The wheel measures 4.92 inches in diameter, while the overall height of the caster reaches 6.1 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 3.15 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with solid rubber, black tread material and utilizes a plain bearing for reliable rotation. The wheel measures 3.15 inches in diameter, while the overall height of the complete caster unit is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This versatile caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 6.3 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with tread material identical to the wheel body, equipped with a stainless roller bearing for reliable operation in demanding environments. The wheel measures 6.3 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb. This caster is specifically designed for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 4.92 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while the integrated roller bearing ensures long-lasting performance and reduced rolling resistance. The caster has a wheel diameter of 4.92 inches and an overall height of 6.1 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for demanding applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various industrial trolley systems.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability for demanding industrial environments. The wheel incorporates a polyamide body with an elastic tire tread in black vulcanized rubber, supported by precision roller bearings for smooth operation. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.04 inches. Load capacity specifications include a dynamic rating of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb. This caster is engineered for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 4.92 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for optimal performance, equipped with precision ball bearing technology for smooth operation. The wheel diameter measures 4.92 inches, with an overall height dimension of 6.1 inches. Load specifications include a dynamic load capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 7.87 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural support and durability. The wheel incorporates a sheet steel body with solid rubber black tread material and precision roller bearing for smooth operation and extended service life. With a wheel diameter of 7.87 inches, the caster has an overall height of 9.45 inches. Load capacity specifications include a dynamic rating of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This heavy-duty caster is engineered for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 4.92 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid black rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for consistent performance. The caster measures 4.92 inches in wheel diameter with an overall height of 6.1 inches, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 2.49 miles per hour and a static load capacity of 440.92 pounds, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire protection equipment, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor with total lock 3.15 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing system for consistent rolling performance, and measures 3.15 inches in diameter. The caster has an overall height of 4.25 inches, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 440.92 pounds at speeds up to 2.49 miles per hour and a static load capacity of 881.85 pounds, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 3.15 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with a plain bearing system for smooth operation. The wheel measures 3.15 inches in diameter, contributing to an overall height of 4.25 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 7.87 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with solid rubber black tread material and utilizes a plain bearing for rotation. The wheel diameter measures 7.87 inches, while the overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This heavy-duty caster is designed for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 7.87 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body with solid rubber, black tread material and is equipped with roller bearing technology, measuring 7.87 inches in diameter. The overall height of the unit measures 9.45 inches. Load specifications include a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This caster is designed for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 7.87 in
The Alpha stainless is a swivel caster with total lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and durability in demanding environments. The wheel consists of a polyamide body with an elastic tire that is non-marking and vulcanized, mounted on a stainless roller bearing for reliable performance. The wheel diameter measures 7.87 inches, while the overall height of the caster reaches 9.45 inches. Load specifications include a dynamic capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed castor 7.87 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with an elastic tire, non-marking, vulcanized tread material, supported by roller bearing, stainless components for smooth operation and longevity. With a wheel diameter of 7.87 inches, the caster provides an overall height of 9.45 inches for optimal clearance. Load specifications include a dynamic capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb. This heavy-duty caster is engineered for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for smooth operation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 2.49 mph and a static load capacity of 330.69 lb. This versatile caster is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Drive Unit 4.92 in
The E-Drive ultimate is an electric drive unit designed for electromobility applications featuring a polyamide wheel body with elastic tire, non-marking, vulcanized tread material and a 4.92-inch diameter wheel mounted on a rectangular plate fitting. This advanced electric caster system is engineered for demanding applications across aerospace industry and airport equipment, anesthesia carts, automotive OEM, medical imaging equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, computers on wheels, container construction, electronic systems and clean-room technology, fire fighting and protection equipment, machine construction, medication and nursing carts, production and platform trolleys, ultrasound equipment, work benches, and various transport equipment requiring precise mobility solutions.
Wheel 9.84 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.84-inch diameter with a 2.95-inch wide tread constructed from casted polyurethane material and a casting body material. This robust wheel is specifically engineered for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance across diverse operational requirements.
Wheel 9.06 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.06-inch diameter with a 3.23-inch wide polyurethane casted tread for optimal performance and durability. This casting body material construction provides robust support for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment operations.
Wheel 9.84 in
The Novatech Wheel is a precision-engineered wheel body designed for caster applications, featuring a 9.84-inch diameter with a 3.15-inch wide tread made from casted polyurethane material and a casting body construction. This robust wheel is specifically engineered for demanding industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks and repair companies, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance across diverse operational requirements.