- Home
- Casters & Wheels
- High-quality Casters
- Casters by Fitting Type
-
Stem fitting
Casters with Stem
Swivel caster 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.42 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 4.92 in
The Agila is a swivel caster with total lock for professional mobile applications. Its fitting is a round solid stem that provides a rigid, secure connection to the equipment frame. The housing features a swivel bearing with two ball races and is made of medium steel sheet. The wheel has a diameter of 4.92 in, a cone ball bearing, and a solid rubber, non-marking tread that protects floor surfaces, with a sheet steel body. The overall height is 6.42 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at 3 km/h, or approximately 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The caster is suited to environments that require frequent maneuvering in healthcare and commercial settings.
Swivel caster with wheel brake 1.97 in
The Agila is a swivel caster with wheel brake designed for demanding mobile applications. The fitting is a stem with grip ring, with collar, which provides secure attachment to the mounting surface. The housing is manufactured from steel sheet, medium, and its swivel bearing consists of two ball races that enable smooth rotation under load. The housing body material is sheet steel. The wheel has a diameter of 1.97 in and runs on a cone ball bearing, with a tread made of solid rubber, non-marking, which protects floors during use. The overall height of the caster is 2.83 in. The static load capacity is 176.37 lb, while the dynamic load capacity is 88.18 lb at a speed of 1.86 mph. Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable rotation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with total lock 3.94 in
The Agila is a swivel caster with total lock, engineered for demanding mobility applications. The fitting is a solid stem, round type, which provides a secure mounting connection to the equipment frame. The housing incorporates a swivel bearing with two ball races and is manufactured from medium steel sheet for structural strength. The wheel has a diameter of 3.94 in, runs on a plain bearing, and features a thermoplastic rubber tread on a polypropylene body. The overall height of the caster is 5.43 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable rotation. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with directional lock 4.92 in
The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled tracking and reliable maneuverability. The fitting is a solid, round stem that provides a secure, rigid mounting connection to the equipment frame. The housing is made of medium sheet steel and contains two ball races in its swivel bearing for smooth, controlled rotation under load. The wheel has a 4.92 in diameter and runs on a cone ball bearing, and its solid, non-marking rubber tread protects floors from scuffs and marks during operation. The overall height of the caster is 6.42 in, which allows integration into low-profile equipment. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at 1.86 mph (3 km/h). Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance. The wheel measures 5.91 inches in diameter, and the overall height of the complete caster assembly is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with directional lock 3.94 in
The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled movement. The fitting is a solid stem, round, which provides a secure mounting connection to the equipment frame. The housing is constructed from medium steel sheet and incorporates two ball races in its swivel bearing, enabling smooth rotation under load. The wheel body is made of sheet steel, and the wheel has a diameter of 3.94 in and runs on a cone ball bearing with a solid rubber, non-marking tread. The overall height of the caster is 5.43 in. The static load capacity is 352.74 lb, while the dynamic load capacity is 176.37 lb at a speed of 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with directional lock 5.91 in
The Agila is a swivel caster with directional lock, designed for mobile equipment that requires controlled movement and stable positioning. Its solid, round stem fitting provides a secure mounting connection to the equipment frame. The housing is manufactured from medium steel sheet and contains a swivel bearing with two ball races for smooth rotation. The wheel uses a cone ball bearing and a solid, non-marking rubber tread, with a sheet steel body. The wheel diameter is 5.91 in, and the overall height is 7.4 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Dimensions and ratings are specified for standard operating conditions. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel diameter measures 5.91 inches with an overall height of 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with directional lock 3.94 in
The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled movement and dependable maneuverability. The fitting is a solid round stem that provides a secure mounting connection to the equipment frame. The housing is constructed from medium steel sheet and incorporates a swivel bearing with two ball races, which supports smooth swiveling motion. The wheel has a diameter of 3.94 in and is fitted with a precision ball bearing for consistent rolling performance. The tread is manufactured from thermoplastic rubber, and the wheel body is made of polypropylene. The overall height of the caster is 5.43 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of approximately 1.86 mph. Suitable applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Swivel caster with directional lock 4.92 in
The Agila is a swivel caster with directional lock designed for demanding mobility applications. The directional lock holds the wheel in a fixed straight-line orientation when engaged, improving stability during transport. The fitting is a solid round stem for secure attachment to the equipment frame. The housing is made of medium steel sheet and features two ball races in the swivel bearing for smooth rotation. The wheel has a diameter of 4.92 in and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height is 6.42 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Applications include Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display.
Swivel caster with directional lock 5.91 in
The Agila is a swivel caster with directional lock designed for mobile equipment and carts. The fitting is a solid round stem that provides a secure mounting connection to the equipment frame. The housing features a swivel bearing with two ball races for smooth rotation and is constructed from medium steel sheet. The wheel has a diameter of 5.91 inches and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 7.4 inches. The static load capacity is 440.92 pounds, and the dynamic load capacity is 220.46 pounds at a speed of 1.86 miles per hour. This caster is suitable for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.4 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with directional lock 3.94 in
The Agila is a swivel caster with directional lock, engineered for precise maneuverability and controlled positioning of mobile equipment. The solid, round stem fitting provides the mounting connection to the equipment. The housing incorporates a two ball race swivel bearing and is made of medium steel sheet. The wheel measures 3.94 in in diameter, runs on a plain bearing, and features a thermoplastic rubber tread on a polypropylene body. The overall height of the complete assembly is 5.43 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph (3 km/h). Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with directional lock 5.91 in
The Agila is a swivel caster with directional lock designed for demanding mobility applications. The fitting is a solid stem, round, which allows secure mounting into compatible equipment frames. The housing is manufactured from medium steel sheet and features a swivel bearing with two ball races that provide smooth, low-friction rotation under load. The wheel has a diameter of 5.91 in and runs on a precision ball bearing, with a thermoplastic rubber tread bonded to a polypropylene body. The overall height of the caster is 7.4 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. The Agila is suited for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel diameter measures 3.94 inches and the overall height of the complete caster assembly is 5.43 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable rotation. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel diameter measures 5.91 inches with an overall height of 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing for optimal rolling performance. With a wheel diameter of 5.91 inches, the caster provides an overall height of 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with solid rubber tread in black, electric-conductive compound, supported by cone ball bearing for reliable rotation. The wheel measures 3.94 inches in diameter, providing excellent ground contact. Overall caster height is 5.43 inches, suitable for various industrial applications. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load rating of 352.74 lb, making this caster ideal for medium-duty mobile equipment and material handling systems requiring electrical conductivity.
Frequently Asked Questions
Advantages of Stem Castors
Castors with stem fitting are a compact and versatile mobility solution designed for furniture, medical devices, and light industrial applications. Their stem mounting allows for quick and secure installation, making them an excellent choice when space is limited or a discreet connection is preferred. With options in swivel, fixed, and braked versions, as well as various wheel materials and diameters, stem fitting castors can be adapted to meet specific load, floor, and environmental requirements.
TENTE castors with stem fitting offer various benefits:
Compact and Space-Saving Design - The stem allows for mounting without a large plate or fork, making these castors ideal for applications with limited space or sleek design requirements.
Quick and Secure Installation - They can be precisely fastened into prepared mounting points, providing reliable attachment and structural stability without the need for additional mounting components.
Easy Replacement and Maintenance - Stem castors can be unscrewed and replaced individually without dismantling other components, this way reducing downtime.
Types of Stem Castors
Stem fitting castors are available in a wide range of designs to meet the requirements of industrial, healthcare, and furniture applications. Depending on the type, they can provide easy manoeuvrability, straight-line stability, secure locking, washability, electric conductivity and more. From swivel and fixed castors to braked and low-profile versions, each type is engineered to offer specific handling and safety benefits, ensuring reliable mobility for diverse applications and environments. Below are common stem fitting castors and their advantages:
Stem Swivel Castors
Swivel castors with stem provide full 360° rotation, allowing applications to change direction smoothly and navigate confined spaces with ease. The stem fitting creates a secure, space-saving connection that keeps the mounting discreet and stable. This type of castor is widely used in furniture applications like office chairs, and media furniture, or medical applications like treatment chairs, hospital beds and patient lifters, where precise movement, effortless repositioning, and a clean design are key.
Stem Fixed Castors
Stem castors deliver reliable straight-line movement, making them ideal for applications that follow guided or predictable paths. When combined with swivel stem castors, they create a balanced setup that offers both stability and manoeuvrability. This combination allows applications to track straight when needed while still being easy to reposition, making it a highly practical solution for retail and medical mobility needs.
Stem Castors with Brake
Braked stem castors combine flexible mobility with safety and control. They can be moved freely when required and locked in place for secure stationary use, helping to prevent unintended rolling during loading, unloading, and goods or patient handling. This design not only improves safety but also preserves the clean appearance of applications where visible hardware should remain minimal. Integrated locking mechanisms on stem fitting castors are particularly important in medical environments where patient safety is essential.
Fields of Application for Castors with Stem Fitting
Castors with stem are widely used in furniture, healthcare, and light industrial applications where compact mounting, clean design, and flexible mobility are important. The single-point fitting allows for space-saving installation, making these castors a preferred choice for applications with limited mounting surfaces or where visual appearance is a key consideration. In healthcare settings, stem castors are found on patient lifters, treatment chairs, bedside tables, and hospital beds, providing smooth mobility and reliable stability. Their compact and secure mounting ensures that medical applications can be manoueuvered safely while maintaining a clean, unobtrusive design that supports hygiene and daily use. In furniture and mobile applications, these castors are commonly used for applications like office chairs, media furniture, and small mobile displays. The stem attachment simplifies both assembly and replacement, while keeping the mounting discreet for an aesthetically clean finish that complements modern furniture design. In light industrial environments, stem castors are commonly used on roll pallets and dollies, professional cleaning carts, and tool cabinets, where flexibility, reliable rolling performance, and quick maintenance are required.