- Home
- Casters & Wheels
- High-quality Casters
- Casters by Fitting Type
-
Stem fitting
Casters with Stem
Swivel castor with total lock 4.92 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a solid stem, round fitting for straightforward mounting into compatible sockets. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball races swivel bearing system, ensuring smooth rotation and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.65 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 mph, with a static load capacity of 352.74 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel castor 1.97 in
The Agila swivel caster features a stem with grip ring and collar fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of an electric-conductive polypropylene body fitted with an electric-conductive thermoplastic rubber tread, utilizing a plain bearing for rotation. The wheel measures 1.97 inches in diameter. Overall caster height is 2.83 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, with a static load rating of 220.46 pounds. The electric-conductive properties of both wheel body and tread material provide effective static discharge protection in sensitive environments.
Swivel castor with wheel brake 1.97 in
The Agila is a swivel caster with wheel brake designed for industrial applications. The fitting features a stem with grip ring and collar configuration for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of an electric-conductive polypropylene body with electric-conductive thermoplastic rubber tread, utilizing a plain bearing system. The wheel diameter measures 1.97 inches. Overall caster height is 2.83 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 220.46 pounds. The electric-conductive properties of both wheel body and tread material provide electrostatic discharge protection, making this caster suitable for environments requiring static control.
Swivel castor 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing system offers reliable performance with minimal maintenance requirements. The wheel measures 4.92 inches in diameter, and the overall caster height is 6.65 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Swivel castor 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout operation. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.
Swivel castor 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel is supported by precision ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. The electric-conductive design makes this caster suitable for applications requiring static electricity dissipation while maintaining excellent mobility and load-bearing performance.
Swivel castor 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement under load. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings for optimal rolling performance and measures 5.91 inches in diameter. The complete caster assembly has an overall height of 7.4 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds when stationary.
Swivel castor 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable operation. The wheel measures 3.94 inches in diameter, providing optimal balance between maneuverability and load distribution. Overall height dimensions reach 5.43 inches from floor to mounting point. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour, while static load capacity reaches 264.55 pounds when stationary, making this caster suitable for medium-duty industrial and commercial applications.
Swivel castor 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable rotation. The wheel measures 4.92 inches in diameter, providing stable rolling characteristics. Overall height dimensions reach 6.42 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Swivel castor 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes under load. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing for reliable rotation. The wheel measures 4.92 inches in diameter, providing excellent floor contact and maneuverability. Overall caster height is 6.42 inches from mounting point to floor. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load rating of 352.74 lb. This caster combines durability with floor protection, making it suitable for industrial and commercial wheeled equipment applications requiring dependable mobility and load-bearing performance.
Swivel castor 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement under load. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable operation. The wheel measures 5.91 inches in diameter, providing excellent mobility characteristics. Overall height dimensions reach 7.4 inches from base to top. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, while the static load capacity reaches 352.74 lb when stationary. This caster design delivers dependable performance for medium-duty industrial and commercial applications requiring smooth swivel action and non-marking floor protection.
Swivel castor 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable operation. The wheel measures 5.91 inches in diameter, providing excellent floor contact and rolling performance. Overall height dimensions reach 7.4 inches from floor to mounting point. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, while the static load capacity reaches 352.74 lb, making this caster suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Swivel castor 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for reliable operation. The wheel measures 3.94 inches in diameter, providing optimal balance between maneuverability and load distribution. Overall caster height is 5.43 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load rating of 352.74 lb. This configuration delivers dependable performance for medium-duty industrial and commercial applications requiring smooth rolling characteristics and directional flexibility.
Swivel castor 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for reliable operation. The wheel measures 4.92 inches in diameter, providing excellent mobility characteristics. Overall height dimensions are 6.42 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load rating of 440.92 lb. This caster combines durable steel construction with precision engineering components to deliver dependable performance in industrial and commercial applications requiring smooth swivel action and substantial load-bearing capability.
Swivel castor 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for optimal rolling performance. The wheel measures 4.92 inches in diameter, providing excellent mobility characteristics. Overall height dimensions are 6.42 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load rating of 440.92 lb. This caster is engineered for medium-duty applications requiring reliable swivel functionality and floor protection through its non-marking tread compound.
Swivel castor 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for reliable operation. The wheel measures 5.91 inches in diameter, providing excellent mobility characteristics. Overall height dimensions are 7.4 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load rating of 352.74 lb. This caster combines durable steel construction with precision engineering to deliver dependable performance in industrial and commercial applications requiring smooth swivel action and substantial load-bearing capability.
Swivel castor 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for reliable operation. The wheel measures 5.91 inches in diameter, providing excellent mobility characteristics. Overall height dimensions reach 7.4 inches from base to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while static load capacity reaches 352.74 pounds. This caster combines durable steel construction with precision engineering components to deliver dependable performance in industrial and commercial applications requiring smooth swivel action and substantial load-bearing capability.
Swivel castor with directional lock 3.94 in
The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth rotational movement and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material and plain bearing construction. The wheel measures 3.94 inches in diameter, providing reliable performance across various floor surfaces. Overall height dimensions are 5.43 inches from floor to mounting point. Load specifications include a dynamic capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb, making this caster suitable for medium-duty industrial and commercial applications requiring directional control.
Swivel castor with directional lock 4.92 in
The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth directional movement and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable rotation. The wheel measures 4.92 inches in diameter, providing optimal ground contact and maneuverability. Overall height dimensions reach 6.42 inches from mounting surface to top of housing. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds when stationary, making this caster suitable for medium-duty industrial and commercial applications requiring directional control.
Swivel castor with directional lock 5.91 in
The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth rotational movement and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, utilizing a plain bearing system for reliable performance. The wheel measures 5.91 inches in diameter, providing excellent ground contact and maneuverability. Overall height dimensions reach 7.4 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring directional control.
Swivel castor with directional lock 3.94 in
The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 5.43 inches. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility with directional control.
Swivel castor with directional lock 4.92 in
The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for optimal rolling performance. The wheel measures 4.92 inches in diameter. The caster has an overall height of 6.42 inches. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty industrial and commercial applications requiring directional control.
Swivel castor with directional lock 5.91 in
The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 5.91 inches in diameter, providing excellent floor contact and maneuverability. Overall height of the complete caster assembly is 7.4 inches. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, with a static load capacity of 352.74 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and directional control.
Swivel castor with total lock 3.94 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The unit features a solid stem, round fitting for straightforward installation into compatible mounting points. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system, ensuring smooth rotation and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system. The wheel measures 3.94 inches in diameter, providing optimal ground contact and rolling performance. Overall height of the complete assembly is 5.43 inches. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour, with a static load rating of 264.55 pounds, making it suitable for medium-duty material handling applications.
Frequently Asked Questions
Advantages of Stem Castors
Castors with stem fitting are a compact and versatile mobility solution designed for furniture, medical devices, and light industrial applications. Their stem mounting allows for quick and secure installation, making them an excellent choice when space is limited or a discreet connection is preferred. With options in swivel, fixed, and braked versions, as well as various wheel materials and diameters, stem fitting castors can be adapted to meet specific load, floor, and environmental requirements.
TENTE castors with stem fitting offer various benefits:
Compact and Space-Saving Design - The stem allows for mounting without a large plate or fork, making these castors ideal for applications with limited space or sleek design requirements.
Quick and Secure Installation - They can be precisely fastened into prepared mounting points, providing reliable attachment and structural stability without the need for additional mounting components.
Easy Replacement and Maintenance - Stem castors can be unscrewed and replaced individually without dismantling other components, this way reducing downtime.
Types of Stem Castors
Stem fitting castors are available in a wide range of designs to meet the requirements of industrial, healthcare, and furniture applications. Depending on the type, they can provide easy manoeuvrability, straight-line stability, secure locking, washability, electric conductivity and more. From swivel and fixed castors to braked and low-profile versions, each type is engineered to offer specific handling and safety benefits, ensuring reliable mobility for diverse applications and environments. Below are common stem fitting castors and their advantages:
Stem Swivel Castors
Swivel castors with stem provide full 360° rotation, allowing applications to change direction smoothly and navigate confined spaces with ease. The stem fitting creates a secure, space-saving connection that keeps the mounting discreet and stable. This type of castor is widely used in furniture applications like office chairs, and media furniture, or medical applications like treatment chairs, hospital beds and patient lifters, where precise movement, effortless repositioning, and a clean design are key.
Stem Fixed Castors
Stem castors deliver reliable straight-line movement, making them ideal for applications that follow guided or predictable paths. When combined with swivel stem castors, they create a balanced setup that offers both stability and manoeuvrability. This combination allows applications to track straight when needed while still being easy to reposition, making it a highly practical solution for retail and medical mobility needs.
Stem Castors with Brake
Braked stem castors combine flexible mobility with safety and control. They can be moved freely when required and locked in place for secure stationary use, helping to prevent unintended rolling during loading, unloading, and goods or patient handling. This design not only improves safety but also preserves the clean appearance of applications where visible hardware should remain minimal. Integrated locking mechanisms on stem fitting castors are particularly important in medical environments where patient safety is essential.
Fields of Application for Castors with Stem Fitting
Castors with stem are widely used in furniture, healthcare, and light industrial applications where compact mounting, clean design, and flexible mobility are important. The single-point fitting allows for space-saving installation, making these castors a preferred choice for applications with limited mounting surfaces or where visual appearance is a key consideration. In healthcare settings, stem castors are found on patient lifters, treatment chairs, bedside tables, and hospital beds, providing smooth mobility and reliable stability. Their compact and secure mounting ensures that medical applications can be manoueuvered safely while maintaining a clean, unobtrusive design that supports hygiene and daily use. In furniture and mobile applications, these castors are commonly used for applications like office chairs, media furniture, and small mobile displays. The stem attachment simplifies both assembly and replacement, while keeping the mounting discreet for an aesthetically clean finish that complements modern furniture design. In light industrial environments, stem castors are commonly used on roll pallets and dollies, professional cleaning carts, and tool cabinets, where flexibility, reliable rolling performance, and quick maintenance are required.