- Home
- Casters & Wheels
-
Motorized Systems
Motorized Systems
Our series
Accessory
The E-Drive flex is an accessory designed for electromobility applications, engineered to enhance maneuverability and operational flexibility in dynamic environments. This specialized component integrates advanced caster technology to provide smooth, multidirectional movement across various floor surfaces, enabling operators to navigate confined spaces and complex layouts with precision. The unit delivers reliable performance through its robust construction and optimized weight distribution, ensuring stable operation during extended use cycles. Engineered for seamless integration with existing electromobility platforms, the E-Drive flex accommodates diverse operational requirements while maintaining consistent performance standards. The caster assembly features precision bearings and durable materials selected for longevity and minimal maintenance demands. This accessory represents a practical solution for facilities requiring enhanced mobility solutions, combining engineering excellence with user-focused design principles to support efficient material handling and transportation operations.
Accessory
The E-Drive mounting kit is an accessory designed to facilitate the integration of electric drive systems onto mobility platforms equipped with casters. This mounting kit provides a robust mechanical interface that enables secure attachment of e-drive components to wheeled transport equipment, ensuring stable operation during electromobility applications. The kit is engineered to accommodate standard caster configurations while maintaining structural integrity and load-bearing capacity. It features precision-engineered mounting points that align with common e-drive specifications, allowing for straightforward installation and reliable performance. The accessory is constructed to withstand the operational stresses inherent in electromobility systems, providing a dependable solution for retrofitting or integrating electric propulsion onto caster-based platforms. This mounting kit represents an essential component for engineers implementing e-drive technology in mobile equipment applications.
Drive Unit 4.92 in
The E-Drive ultimate is a Drive Unit designed for electromobility applications, featuring a rectangular plate fitting and polyamide body material that ensures durability and lightweight construction. This electric caster system incorporates a 4.92 inch diameter wheel equipped with an elastic tire featuring non-marking, vulcanized tread material, providing superior traction and floor protection across diverse environments. The E-Drive ultimate is engineered for deployment across a comprehensive range of industries including aerospace, automotive OEM, medical equipment such as anesthesia carts, medication carts, nursing carts, and imaging systems including C-Arms, CT scanners, MRI, and X-Ray equipment. Additional applications encompass fire fighting technology, machine construction, production and platform trolleys, work benches, transport equipment, container construction, electronic systems, clean-room technology, and ceramic and glass manufacturing. The robust construction and electric drive capability make this caster solution ideal for powered mobile equipment requiring reliable performance, precise maneuverability, and consistent operation in demanding industrial and healthcare settings.
Accessory
The Control unit is an Electric Accessory designed for electromobility applications with casters, providing essential management and regulation functions for electric-powered mobile systems. This component integrates advanced control circuitry housed within a durable electric material enclosure, engineered to deliver reliable performance in demanding operational environments. The unit facilitates seamless communication between power systems and drive mechanisms, ensuring optimal efficiency and safety during vehicle operation. Its robust construction accommodates the dynamic stresses associated with mobile platforms equipped with casters, maintaining consistent functionality across varied terrain and usage conditions. The Control unit serves as a critical interface for system diagnostics, performance monitoring, and operational parameter adjustment, enabling engineers to maintain precise control over electromobility platform behavior. Built to withstand industrial-grade requirements, this accessory component supports comprehensive fleet management and real-time performance tracking capabilities essential for modern electric vehicle systems.
Accessory
The E-Drive handle set is an electric accessory designed to enhance mobility solutions equipped with casters, providing operators with intuitive control and ergonomic handling capabilities. This accessory integrates seamlessly with electromobility platforms, offering reliable performance for applications requiring powered movement assistance. The electric housing construction ensures durability and consistent functionality across various operational environments. The handle set facilitates user interaction with the underlying drive system, enabling smooth acceleration and deceleration control while maintaining safety standards for pedestrian-operated equipment. Engineers will appreciate the robust design that accommodates standard caster configurations, allowing for straightforward integration into existing mobility frameworks. The accessory's electric components are engineered to deliver responsive feedback and precise command transmission to the propulsion system. This handle set represents a practical solution for manufacturers seeking to upgrade manual mobility equipment with powered assistance, combining functional design with technical reliability for enhanced user experience and operational efficiency.
Swivel caster with central , total lock 5.91 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting that provides secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and reduced friction. The wheel diameter measures 5.91 inches, while the overall height of the complete caster assembly is 7.2 inches. Load capacity specifications include dynamic ratings of 330.69 lb at speeds of 1.86 mph and 330.69 lb at 2.49 mph, with a static load capacity of 992.08 lb, making this caster suitable for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound machines in hospitals and nursing facilities.
Swivel caster with central , total lock 5.91 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material and sealed precision ball bearing for smooth operation. Overall height measures 7.2 inches with a wheel diameter of 5.91 inches. Load capacity specifications include dynamic loads of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, engineered for electromobility applications requiring reliable mobility solutions. This caster features a stem with cam hole for profile bars in short version configuration, enabling secure attachment to various equipment platforms. The wheel assembly incorporates a 5.91 inch diameter design with a polyurethane casted tread material, providing durable rolling performance and floor protection across diverse healthcare environments. The steel and iron body construction ensures robust structural integrity and longevity in demanding medical settings. This caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators. The locking mechanism accommodates the operational requirements of hospitals, nursing homes, and retirement facilities where controlled mobility and secure positioning are essential for patient safety and equipment stability.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, engineered for electromobility applications requiring reliable mobility solutions. This caster features a stem with cam hole for profile bars in short version configuration, enabling secure attachment to various equipment platforms. The wheel assembly incorporates a 5.91 inch diameter design with a polyurethane casted tread material, providing durable rolling performance and floor protection across diverse healthcare environments. The steel and iron body construction ensures robust structural integrity and longevity in demanding medical settings. This caster is specifically designed for use on anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators. The directional locking capability enhances safety and stability in hospitals, nursing homes, and retirement facilities where precise positioning and secure equipment placement are critical operational requirements.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, engineered for electromobility applications requiring reliable mobility solutions. This caster features a stem with cam hole for profile bars in short version configuration, enabling secure attachment to various equipment platforms. The wheel assembly incorporates a 5.91 inch diameter design with a polyurethane casted tread material, providing durable rolling performance and floor protection across diverse healthcare environments. The housing and body construction utilize steel and iron materials, ensuring robust structural integrity and long-term reliability. This caster is specifically designed for use in hospitals, nursing and retirement homes, and is compatible with anesthesia carts, medication carts, nursing carts, computer workstations on wheels, dialysis equipment, hospital beds, stretchers, and various diagnostic imaging systems including C-Arms, CT scanners, MRI units, X-Ray machines, ultrasound equipment, and ventilators. The combination of premium materials, precision engineering, and versatile locking mechanisms makes this caster an ideal solution for demanding medical and healthcare facility applications requiring dependable mobility and stability.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, engineered for electromobility applications requiring reliable mobility solutions. This caster features a stem with cam hole for profile bars in short version configuration, enabling secure attachment to various equipment platforms. The wheel assembly incorporates a 5.91 inch diameter polyurethane casted tread, providing durable rolling performance and floor protection. The body is constructed from steel and iron materials, ensuring robust structural integrity and long-term reliability. This caster is specifically designed for use in demanding healthcare environments, including anesthesia carts, medication carts, nursing carts, hospital beds, stretchers, dialysis carts, and ventilator systems. The locking mechanism provides enhanced safety and stability when equipment must remain stationary, making it ideal for critical medical applications in hospitals, nursing homes, and retirement facilities. The polyurethane tread material offers excellent maneuverability while protecting sensitive flooring surfaces commonly found in medical settings.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, engineered for electromobility applications requiring reliable mobility solutions. This caster features a stem with cam hole for profile bars in short version configuration, enabling seamless integration into various medical and healthcare equipment platforms. The wheel assembly incorporates a 5.91 inch diameter design with polyurethane casted tread material, providing durable rolling performance and floor protection across diverse healthcare environments. The body and housing are constructed from steel and iron, ensuring robust structural integrity and long-term reliability. This caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators. The locking mechanism accommodates the demanding requirements of hospitals, nursing homes, and retirement facilities where equipment stability and controlled mobility are critical operational parameters. The polyurethane tread material delivers superior wear resistance while maintaining compatibility with standard hospital flooring surfaces.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, engineered for electromobility applications requiring reliable mobility solutions. This caster features a stem with cam hole for profile bars in short version configuration, enabling secure attachment to various equipment platforms. The wheel diameter measures 5.91 inches and is constructed from cast polyurethane tread material, providing durable rolling performance and floor protection. The housing and body are fabricated from steel and iron, ensuring robust structural integrity and load-bearing capacity. This caster is specifically designed for use in demanding healthcare environments, including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators. The product is equally suitable for deployment in hospitals, nursing homes, and retirement facilities where reliable equipment mobility is essential. The directional lock mechanism provides enhanced maneuverability control, while the central and total lock options offer stability when equipment positioning is critical during patient care or diagnostic procedures.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation, ensuring reliable directional control and maneuverability. The wheel assembly consists of a 5.91-inch diameter wheel with a polyamide body and polyurethane injected tread material that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The overall height of the caster measures 6.1 inches, making it suitable for integration into compact medical device designs. The load capacity specifications indicate a static load rating of 992.08 pounds and a dynamic load rating of 330.69 pounds at a speed of 2.49 miles per hour, providing reliable performance under typical operational conditions in healthcare facilities and surgical environments. The precision ball bearing in the wheel assembly ensures smooth rotation and extended service life under continuous use.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-Arms, CT scanners, MRI and X-Ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment frames and mobile bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly consists of a 5.91 inch diameter wheel with a polyamide body and features polyurethane injected tread material that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The overall height of the caster is 6.1 inches, making it suitable for integration into compact and standard equipment designs. The caster demonstrates exceptional load-bearing capabilities with a static load capacity of 992.08 pounds and a dynamic load capacity of 330.69 pounds at a speed of 2.49 miles per hour, making it ideal for heavy-duty medical equipment that requires both stability and mobility in healthcare facilities.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-Arms, CT scanners, MRI and X-Ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home facilities, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, providing secure and versatile mounting capabilities. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation and reliable performance under continuous use. The wheel assembly measures 5.91 inches in diameter and features a polyamide body with an injected polyurethane tread that is electric-conductive, ensuring safe operation in sensitive medical environments while maintaining excellent mobility characteristics. The wheel is supported by a precision ball bearing that enables smooth rotation and extended service life. The overall height of the caster is 6.1 inches, making it suitable for integration into various equipment configurations. The caster demonstrates exceptional load capacity with a static load rating of 992.08 pounds and a dynamic load capacity of 330.69 pounds at a speed of 2.49 miles per hour, ensuring reliable performance in both stationary and mobile applications within healthcare and industrial settings.
Drive Unit 4.92 in
The E-Drive flex Drive Unit is an electric-powered caster system engineered for mobile equipment requiring reliable motorized mobility across diverse industrial and medical environments. This compact drive unit features a rectangular plate fitting for straightforward integration into existing platform trolleys, production equipment, medication carts, nursing carts, and specialized medical devices including C-Arms, CT scanners, MRI systems, and ultrasound equipment. The system incorporates a 4.92-inch diameter wheel equipped with an elastic, non-marking vulcanized tire that delivers superior traction while protecting sensitive flooring in clean-room facilities, aerospace operations, and hospital environments. The polyamide body material provides exceptional durability and chemical resistance, making it suitable for demanding applications in automotive manufacturing, ceramic and glass production, fire protection equipment, and electronic systems. With its electric housing design, the E-Drive flex delivers consistent performance across aerospace industry operations, airport equipment, container construction, work benches, and transport equipment applications. This versatile caster solution combines robust engineering with practical functionality for facilities requiring dependable motorized mobility without floor damage.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation, ensuring reliable rotational performance under continuous use. The wheel assembly measures 5.91 inches in diameter and features a polyamide body with an injected polyurethane tread that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The wheel is supported by a precision ball bearing that facilitates smooth rolling motion. The overall height of the caster is 6.1 inches, making it suitable for integration into compact medical equipment designs. The load capacity specifications indicate a static load rating of 992.08 pounds, while the dynamic load capacity is 330.69 pounds at 2.49 miles per hour and 330.69 pounds at 1.86 miles per hour, providing reliable performance across various operational speeds and load conditions typical of hospital and clinical environments.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, engineered for electromobility applications requiring reliable mobility solutions. This caster features a stem with cam hole for profile bars in short version configuration, enabling secure attachment to various equipment platforms. The wheel measures 5.91 inches in diameter and is constructed from cast polyurethane tread material, providing excellent durability and floor protection. The caster body is manufactured from steel and iron, ensuring robust structural integrity and long-term performance. The Integral assist is specifically designed for use in demanding healthcare environments, including anesthesia carts, medication carts, nursing carts, hospital beds, stretchers, dialysis carts, and ventilators. Additionally, this caster supports advanced medical imaging equipment such as C-arms, CT scanners, MRI systems, and X-ray machines, as well as computers on wheels and ultrasound units. The versatile locking mechanism accommodates both stationary positioning and controlled directional movement, making it ideal for deployment in hospitals, nursing homes, and retirement facilities where precision mobility and equipment stability are critical operational requirements.