- Home
- Industry
- Industry
- Machinery & Workshop Equipment
-
Scaffolding
Scaffolding Wheels and Casters
Wheel 7.87 in
The Elastech wheel is designed for caster applications, featuring a 7.87 in diameter with a 2.95 in tread width constructed from steel and iron body material with an elastic tire, black, vulcanized tread. This wheel provides a static load capacity of 2204.62 lb and dynamic load capacities of 1322.77 lb at 2.49 mph and 1102.31 lb at 3.73 mph, making it suitable for diverse industrial applications.
Wheel 4.92 in
The Elastech wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.26 in wide elastic tire tread that is non-marking and vulcanized, mounted on a zinc die-cast body with a 1.4 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components offers a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for demanding industrial applications including AMR systems, automated shuttles, automotive OEM, and various material handling equipment.
Wheel 5.91 in
The Elastech Wheel is designed for caster applications, featuring a 5.91 in diameter with a 1.26 in wide elastic tire tread that is non-marking and vulcanized, mounted on a zinc die-cast body with a 1.4 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components delivers a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, and various industrial transport equipment.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92-inch diameter with a 1.46-inch tread width and 1.89-inch hub length, constructed with a polypropylene body and solid black rubber tread material. This roller bearing-equipped wheel accommodates a 0.47-inch axle hole diameter and delivers exceptional load performance with a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Puretech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.75 in hub length and 0.47 in axle hole diameter. The wheel incorporates a polypropylene body construction with a solid rubber, non-marking tread measuring 1.38 in width, supported by roller bearing technology. Load specifications include a dynamic capacity of 165.35 lb at 2.49 mph and a static capacity of 330.69 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.77 in wide foamed polyurethane tread and durable polypropylene body construction. The wheel incorporates precision ball bearings and has a hub length of 2.09 in with a 0.31 in axle hole diameter. Load capacity specifications include 154.32 lb dynamic load at 1.86 mph and 308.65 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.46 in tread width and 2.28 in hub length, constructed with a polypropylene body and solid rubber black tread material. This roller bearing wheel accommodates a 0.59 in axle hole diameter and offers a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is a 4.92 in diameter caster wheel constructed with a polypropylene body and solid rubber, non-marking tread measuring 1.46 in wide. The wheel features a roller bearing system with a 0.59 in axle hole diameter and 2.28 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed with an aluminum body and 0.79 in axle hole diameter. This wheel incorporates an elastic tire, non-marking, vulcanized tread material with precision ball bearing for smooth operation. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb, making it suitable for various industrial applications.
Wheel 4.92 in
The Elastech wheel features a 4.92 in diameter with a 1.97 in wide elastic tire that is non-marking and vulcanized, mounted on an aluminum body with precision ball bearing and 0.98 in axle hole diameter and 2.36 in hub length. This wheel provides a static load capacity of 1322.77 lb and dynamic load capacities of 529.11 lb at 3.73 mph and 661.39 lb at 2.49 mph, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 3.94 in
The Maxtech wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.18 in wide polyurethane injected tread and a 0.31 in axle hole diameter. This precision ball bearing wheel with polypropylene body construction offers a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph. Suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Maxtech wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.18 in wide injected polyurethane tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with a 0.31 in axle hole diameter for smooth operation. Load capacity specifications include a static rating of 661.39 lb and dynamic rating of 330.69 lb at speeds up to 1.86 mph. This versatile wheel serves multiple industries including aerospace airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or edit?
Wheel 4.92 in
The Elastech wheel features a 4.92 inch diameter with a 1.57 inch wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with roller bearing and a hub length of 2.28 inches and axle hole diameter of 0.59 inches. This wheel offers a static load capacity of 1102.31 lb and dynamic load capacity of 551.16 lb at speeds up to 2.49 mph, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 3.94 in
The Elastech wheel features a 3.94 in diameter with a 1.34 in wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with precision ball bearing and a hub length of 1.77 in with a 0.33 in axle hole diameter. This wheel delivers a static load capacity of 705.48 lb and a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, meal delivery systems, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 7.87 in
The Elastech wheel features a 7.87 in diameter with a 1.81 in wide elastic tire, non-marking, vulcanized tread and polyamide body construction, incorporating a roller bearing system and 0.98 in axle hole diameter with 2.28 in hub length. This wheel delivers exceptional load capacity with 1763.7 lb static load rating and 881.85 lb dynamic load capacity at 2.5 mph, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 6.3 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert yet. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 2.95 in
The Puretech wheel is designed for caster applications and features a 2.95 in diameter with a solid rubber, non-marking tread that is 0.98 in wide. The polypropylene body incorporates a plain bearing system with a hub length of 1.04 in and an axle hole diameter of 0.31 in. This wheel provides a static load capacity of 264.55 lb and a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph. It is suitable for various applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 5.91 in
The Puretech wheel is engineered for demanding caster applications with a 5.91-inch diameter and 1.26-inch tread width constructed from solid rubber, non-marking material on a polypropylene body. The precision ball bearing system with 1.44-inch hub length and 0.31-inch axle hole diameter delivers reliable performance for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment. Load capacity specifications include 352.74 lb static and 176.37 lb dynamic at 1.86 mph operating speed.
Wheel 5.91 in
The Maxtech wheel is designed for caster applications, featuring a diameter of 5.91 inches with a tread width of 1.26 inches and hub length of 1.42 inches, plus an axle hole diameter of 0.31 inches. This wheel offers a static load capacity of 661.39 lb and dynamic load capacity of 330.69 lb at speeds up to 1.86 mph. The tread is constructed from polyurethane, injected, electric-conductive material, while the body utilizes polyamide, electric conductive material with precision ball bearing for smooth operation.
Wheel 6.3 in
The Maxtech wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in wide polyurethane injected tread and polyamide body construction. The hub measures 2.36 in in length with a 0.79 in axle hole diameter, equipped with precision ball bearings for smooth operation. Load capacity specifications include a static rating of 1543.23 lb and dynamic ratings of 661.39 lb at 3.7 mph and 771.62 lb at 2.5 mph, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 11.81 in
The Elastech wheel features an 11.81 in diameter with a 2.17 in wide elastic tire, non-marking, vulcanized tread and aluminum body construction. The hub length measures 2.36 in with a 0.98 in axle hole diameter, equipped with precision ball bearing for smooth operation. This wheel provides a static load capacity of 2645.54 lb and dynamic load capacities of 1058.22 lb at 3.73 mph and 1322.77 lb at 2.49 mph, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial applications.
Wheel 3.15 in
The Maxtech wheel is designed for caster applications, featuring a 3.15 in diameter with a polyurethane injected tread that is 1.18 in wide and a polyamide body construction. The hub length measures 1.75 in with an axle hole diameter of 0.47 in, equipped with roller bearing technology. This wheel offers a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 15.75 in
The Elastech wheel has a wheel body made of sheet steel which makes it heavy and durable. The tread is made of a black, vulcanized elastic tire material providing good traction and shock absorption. The wheel uses a precision ball bearing for smooth and efficient rolling motion. The Elastech wheel has a diameter of 15.75 inches and a tread width of 3.15 inches. The axle hole has a diameter of 1.57 inches to fit standard axle sizes. The hub has a length of 3.15 inches to provide stability. At a speed of 4 km/h, the wheel has a load capacity of 3174.65 lb. When used at 6 km/h, the load capacity is 2645.54 lb. Under static load conditions, the wheel can support up to 6349.31 lb. The combination of a heavy-duty steel body and elastic tread makes the Elastech wheel suitable for industrial applications requiring high load capacities across varying speeds.