- Home
- Industry
- Industry
- Distributors
-
Do-It-Yourself Store
Wheels & Casters for Do-It-Yourself Stores
Swivel castor 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing for reliable rotation, and measures 2.95 inches in diameter. The overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 2.95 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering reliable performance across various surfaces. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 4.92 in
The Agila swivel caster with total lock features a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread and utilizes a plain bearing system, measuring 4.92 inches in diameter. The caster has an overall height of 6.3 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 2.95 in
The Agila swivel caster with total lock features a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 2.95 inches in diameter. The caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel diameter measures 2.95 inches with an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 2.95 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing versatile installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel consists of a polypropylene body with a thermoplastic rubber tread and precision ball bearing for optimal rolling characteristics, measuring 2.95 inches in diameter. The caster has an overall height of 3.94 inches, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 4.92 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 4.92 in
The Agila swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures smooth rolling performance with a 4.92 in diameter wheel. The caster has an overall height of 6.3 in for optimal clearance requirements. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 3.94 in
The Agila swivel caster with total lock features a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for smooth swivel bearing operation. The wheel consists of a polypropylene body with thermoplastic rubber tread and precision ball bearing for reliable performance. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.31 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 4.92 in
The Agila stainless swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering reliable performance across various surfaces. The wheel diameter measures 4.92 inches, while the overall height of the caster reaches 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems as well as professional cleaning carts.
Swivel castor with total lock 4.92 in
The Agila stainless is a swivel caster with total lock designed for demanding industrial applications. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates a robust two ball races swivel bearing mechanism for smooth operation and enhanced durability. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread and plain bearing configuration, delivering reliable performance across various surfaces. The wheel diameter measures 4.92 inches, while the overall height of the complete assembly is 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically engineered for catering carts and meal delivery systems as well as professional cleaning carts, where hygiene, durability, and mobility control are essential requirements.
Swivel castor with total lock 2.95 in
The Agila swivel caster with total lock features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for consistent performance. The wheel diameter measures 2.95 inches with an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 2.95 in
The Agila swivel caster with total lock features a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread and precision ball bearing for smooth operation. The wheel diameter measures 2.95 inches with an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 3.94 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 5.31 inches in overall height with a wheel diameter of 3.94 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92-inch diameter with a 1.46-inch tread width and 1.89-inch hub length, constructed with a polypropylene body and solid black rubber tread material. This roller bearing-equipped wheel accommodates a 0.47-inch axle hole diameter and delivers exceptional load performance with a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Puretech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.75 in hub length and 0.47 in axle hole diameter. The wheel incorporates a polypropylene body construction with a solid rubber, non-marking tread measuring 1.38 in width, supported by roller bearing technology. Load specifications include a dynamic capacity of 165.35 lb at 2.49 mph and a static capacity of 330.69 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.46 in tread width and 2.28 in hub length, constructed with a polypropylene body and solid rubber black tread material. This roller bearing wheel accommodates a 0.59 in axle hole diameter and offers a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is a 4.92 in diameter caster wheel constructed with a polypropylene body and solid rubber, non-marking tread measuring 1.46 in wide. The wheel features a roller bearing system with a 0.59 in axle hole diameter and 2.28 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 2.95 in
The Puretech wheel is designed for caster applications and features a 2.95 in diameter with a solid rubber, non-marking tread that is 0.98 in wide. The polypropylene body incorporates a plain bearing system with a hub length of 1.04 in and an axle hole diameter of 0.31 in. This wheel provides a static load capacity of 264.55 lb and a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph. It is suitable for various applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 5.91 in
The Puretech wheel is engineered for demanding caster applications with a 5.91-inch diameter and 1.26-inch tread width constructed from solid rubber, non-marking material on a polypropylene body. The precision ball bearing system with 1.44-inch hub length and 0.31-inch axle hole diameter delivers reliable performance for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment. Load capacity specifications include 352.74 lb static and 176.37 lb dynamic at 1.86 mph operating speed.
Wheel 3.15 in
The Puretech Wheel is a robust caster component featuring a 3.15 in diameter with a 0.79 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 0.31 in axle hole diameter and 1.79 in hub length for reliable operation. Load specifications include a dynamic capacity of 110.23 lb at 2.49 mph and static capacity of 220.46 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Puretech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.18 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates roller bearing technology with a 0.31 in axle hole diameter and 1.79 in hub length for reliable performance. Load capacity specifications include 154.32 lb dynamic load at 2.49 mph and 308.65 lb static load capacity. This versatile wheel is suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.46 in tread width and 1.79 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.31 in axle hole diameter and delivers reliable performance with a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Puretech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.32 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.