Levelling Casters
Swivel caster 1.65 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped, providing controlled motion and reducing vibration during operation, which is particularly beneficial in environments where smooth, quiet movement is essential. The wheel measures 1.65 inches in diameter and is engineered to deliver reliable performance across various floor surfaces and working conditions. The overall height of the caster assembly is 2.8 inches, making it suitable for applications where space constraints and clearance requirements must be carefully considered. The static load capacity is rated at 132.28 pounds, while the dynamic load capacity is also 132.28 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe and reliable operation under both stationary and moving conditions. These specifications make the Footmaster swivel caster an ideal choice for applications requiring dependable mobility, precise load management, and long-term durability in professional and industrial settings.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various surfaces and applications. The wheel measures 1.97 inches in diameter and is engineered to deliver reliable performance in high-traffic environments. The overall height of the caster assembly is 3.23 inches, making it suitable for integration into equipment and furniture designs where space constraints are a consideration. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 617.29 pounds, with the dynamic rating applicable at speeds up to approximately 1.86 miles per hour. This combination of load capacity and controlled speed performance makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility solutions with substantial weight-bearing requirements and precise operational control.
Swivel caster 2.48 in
The Footmaster swivel caster is engineered for versatile industrial applications including machine construction, scaffolding, store fixtures and display, transport equipment, and work benches. This swivel caster features a robust design with a 2.48 inch diameter wheel equipped with a roller bearing, damped system that provides smooth rotation and vibration absorption for enhanced stability and reduced noise during operation. The overall height of the caster assembly measures 4.02 inches, allowing for precise integration into various equipment configurations and spatial constraints. The static load capacity is rated at 1212.54 pounds, ensuring reliable performance under sustained loads. The dynamic load capacity specifications indicate a maximum load of 1212.54 pounds at speeds up to 2.49 miles per hour, and an additional dynamic rating of 1212.54 pounds at 1.86 miles per hour, providing flexibility for different operational speeds and load conditions. The damped roller bearing system is specifically designed to minimize shock and vibration transmission, making this caster ideal for applications requiring smooth material handling and equipment mobility. The swivel mechanism allows for omnidirectional movement, facilitating easy maneuverability in confined spaces and complex work environments. This caster combines durability, load-bearing capacity, and smooth operational characteristics, making it suitable for demanding industrial and commercial applications where reliability and performance are critical requirements.
Swivel caster 2.95 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped, providing controlled motion and reducing vibration during operation. The wheel measures 2.95 inches in diameter and is engineered to deliver reliable performance across varied floor surfaces and working conditions. The overall height of the assembly is 4.72 inches, making it suitable for integration into equipment where vertical space considerations are important. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 1763.7 pounds, with the dynamic rating applicable at speeds up to 1.86 miles per hour. This combination of substantial load capacity and controlled bearing performance makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility solutions that can withstand significant weight while maintaining precise directional control and operational smoothness.
Swivel caster 2.95 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for versatile positioning and directional control in stationary and mobile equipment setups. The caster is equipped with a roller bearing that is damped to provide smooth operation while minimizing vibration and noise during use. The wheel measures 2.95 inches in diameter and is engineered to deliver reliable performance across varied floor surfaces and operational conditions. The overall height of the caster assembly is 4.72 inches, making it suitable for integration into equipment with specific spatial constraints and ergonomic requirements. The caster demonstrates exceptional load-bearing capability with both static and dynamic load capacities rated at 1763.7 pounds, ensuring consistent performance under sustained loads and during movement at speeds up to approximately 1.86 miles per hour. This combination of load capacity, damped bearing technology, and compact dimensions makes the Footmaster swivel caster an ideal choice for applications requiring reliable mobility, stability, and durability in professional environments where equipment positioning and transport efficiency are critical operational factors.
Swivel caster 2.95 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction with a roller bearing, damped design that provides smooth, controlled rotation while minimizing vibration and noise during operation. The wheel measures 2.95 inches in diameter and incorporates the damped roller bearing system to ensure reliable performance across extended service cycles. The overall height of the caster assembly is 4.72 inches, providing a compact profile suitable for integration into various equipment configurations and spatial constraints. The load capacity specifications indicate a static load rating of 2204.62 pounds and a dynamic load rating of 2204.62 pounds at a maximum operational speed of approximately 1.86 miles per hour, ensuring consistent performance under both stationary and mobile conditions. The swivel caster's engineering combines durable bearing technology with precise dimensional specifications to deliver dependable mobility solutions for heavy-duty industrial environments where reliability and load-bearing capacity are critical operational requirements.
Swivel caster 2.95 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for smooth, reliable operation across diverse operational environments. The caster is equipped with a roller bearing that is damped to provide controlled movement and reduce vibration during operation, ensuring stable performance even under challenging conditions. The wheel measures 2.95 inches in diameter and is engineered to deliver consistent rolling characteristics and durability throughout its service life. The overall height of the caster assembly is 4.72 inches, making it suitable for integration into various equipment configurations and spatial constraints. The caster demonstrates exceptional load-bearing capability with a static load capacity of 2,204.62 pounds and a dynamic load capacity of 2,204.62 pounds at a maximum operational speed of approximately 1.86 miles per hour. These specifications ensure that the Footmaster swivel caster can reliably support substantial loads while maintaining precise directional control and smooth mobility. The combination of the damped roller bearing, appropriately sized wheel, and generous load capacity makes this caster an ideal choice for applications requiring dependable performance, smooth operation, and the ability to handle significant weight loads in both stationary and mobile scenarios.
Swivel caster 1.65 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped, providing controlled motion and reducing vibration during operation, which is particularly beneficial in environments requiring smooth, quiet movement or where precision positioning is critical. The wheel measures 1.65 inches in diameter and is engineered to deliver reliable performance across varied floor surfaces and operational conditions. The overall height of the caster assembly is 2.8 inches, making it suitable for integration into equipment and furniture where space constraints require a compact profile. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 110.23 pounds, with the dynamic rating applicable at speeds up to approximately 1.86 miles per hour. This balanced load capacity ensures consistent performance whether the caster is stationary or in motion, providing engineers and designers with reliable specifications for load calculations and equipment design. The combination of damped bearing technology, compact dimensions, and substantial load capacity makes the Footmaster swivel caster an excellent choice for applications demanding durability, smooth operation, and dependable performance in industrial and commercial settings.
Swivel caster 1.65 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for smooth, controlled movement across various surfaces and environments. The caster is equipped with a roller bearing that is damped to provide enhanced stability and reduce vibration during operation, ensuring reliable performance in high-traffic areas and demanding work conditions. The wheel measures 1.65 inches in diameter and is engineered to deliver consistent rolling characteristics while maintaining directional control. The overall height of the caster assembly is 2.8 inches, making it suitable for integration into equipment with space constraints while maintaining adequate ground clearance. The static load capacity is rated at 110.23 pounds, providing substantial support for stationary applications and equipment positioning. The dynamic load capacity is also rated at 110.23 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe and reliable performance during transport and repositioning tasks. This load rating applies consistently across both static and dynamic operating conditions, making the Footmaster swivel caster a dependable choice for applications requiring stable, controlled mobility with predictable performance characteristics across diverse industrial and commercial environments.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various work environments. The wheel measures 1.97 inches in diameter and is engineered to deliver reliable performance under continuous use. The overall height of the caster assembly is 3.25 inches, making it suitable for integration into equipment and furniture where space constraints require a compact profile. The caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 551.16 pounds, with the dynamic rating applicable at speeds up to 1.86 miles per hour. This combination of robust bearing design, compact dimensions, and substantial load capacity makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility solutions that can withstand the rigors of industrial and commercial environments while maintaining precision movement and operational reliability.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction with a roller bearing that is damped to provide smooth, controlled movement while minimizing vibration and noise during operation. The wheel assembly incorporates a 1.97 inch diameter wheel equipped with the damped roller bearing system, which ensures reliable performance across extended service cycles and variable load conditions. The overall height of the caster measures 3.25 inches, providing a compact profile suitable for integration into diverse equipment configurations and spatial constraints. The load capacity specifications indicate both static and dynamic ratings of 551.16 pounds, with the dynamic rating applicable at a maximum operational speed of 1.86 miles per hour, ensuring safe and predictable performance under typical working conditions. This combination of load capacity and speed rating makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility with precise load handling capabilities. The damped roller bearing technology enhances operational smoothness while protecting connected equipment from shock loads and vibration-related wear, extending the service life of both the caster and the equipment it supports.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a roller bearing that is damped to provide smooth, controlled movement while minimizing vibration and noise during operation. The wheel assembly incorporates a 2.48-inch diameter wheel equipped with a damped roller bearing, ensuring reliable performance across varied operational conditions and surfaces. The overall height of the caster measures 4.02 inches, providing a compact profile suitable for integration into diverse equipment configurations and spatial constraints. The load capacity specifications demonstrate robust structural integrity, with both static and dynamic load ratings of 1102.31 pounds, with the dynamic rating applicable at speeds up to 1.86 miles per hour. This combination of specifications makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility, precise load handling, and long-term operational reliability in industrial and commercial environments where durability and performance are critical requirements.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped, providing controlled motion and vibration reduction during operation. The wheel measures 2.48 inches in diameter and is engineered to deliver reliable performance across varied floor surfaces and operational conditions. The overall height of the assembly is 4.02 inches, making it suitable for integration into equipment and furniture where vertical space considerations are important. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 1102.31 pounds, with the dynamic rating applicable at speeds up to approximately 1.86 miles per hour. This combination of load capacity, precision bearing technology, and compact dimensions makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility solutions with substantial weight-bearing requirements and smooth operational performance.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capacity. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various work environments. The wheel measures 1.97 inches in diameter and is engineered to deliver reliable performance under continuous use. The overall height of the caster assembly is 3.25 inches, making it suitable for integration into equipment with space constraints while maintaining adequate clearance for operational efficiency. The caster demonstrates impressive load-bearing capabilities with both static and dynamic load capacities rated at 551.16 pounds, with the dynamic rating applicable at speeds up to 1.86 miles per hour. This combination of load capacity and controlled speed performance makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility, precise maneuverability, and sustained performance in industrial and commercial settings where reliability and durability are essential requirements.
Swivel caster 1.97 in
The Footmaster swivel caster is engineered for versatile industrial applications including machine construction, scaffolding, store fixtures and display, transport equipment, and work benches. This precision-designed caster features a robust housing constructed to withstand demanding operational environments while maintaining smooth rotational performance. The wheel assembly incorporates a 1.97 inch diameter wheel equipped with a roller bearing, damped system that effectively absorbs vibrations and reduces noise during operation, ensuring smooth mobility across various surfaces. The overall height of the caster measures 3.25 inches, providing optimal clearance and maneuverability for equipment and fixtures. The load capacity specifications indicate a static load rating of 551.16 pounds and a dynamic load capacity of 551.16 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring reliable performance under sustained operational conditions. These specifications make the Footmaster swivel caster an ideal solution for applications requiring dependable mobility, vibration dampening, and consistent load support in industrial and commercial settings.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various work environments. The wheel measures 2.48 inches in diameter and is engineered to deliver reliable traction and durability across multiple surface types. The overall height of the caster assembly is 4.02 inches, making it suitable for integration into equipment and furniture where space constraints require a compact profile. The caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 1102.31 pounds, with the dynamic rating applicable at speeds up to approximately 1.86 miles per hour. These specifications make the Footmaster swivel caster an ideal choice for applications requiring dependable mobility, substantial weight support, and long-term operational reliability in industrial and commercial settings.
Swivel caster 2.48 in
The Footmaster swivel caster is engineered for versatile industrial applications including machine construction, scaffolding, store fixtures and display, transport equipment, and work benches. This swivel caster features a robust design with a roller bearing that is damped to provide smooth, controlled movement while minimizing vibration and noise during operation. The wheel is constructed with a diameter of 2.48 inches, offering optimal maneuverability and load distribution across various floor surfaces. The overall height of the caster assembly measures 4.02 inches, making it suitable for integration into equipment and furniture where vertical space is a critical design consideration. The static load capacity is rated at 1102.31 pounds, while the dynamic load capacity is also 1102.31 pounds at a maximum operational speed of approximately 1.86 miles per hour. This consistent load rating across both static and dynamic conditions ensures reliable performance whether the equipment is stationary or in motion. The damped roller bearing provides enhanced stability and extends the service life of the caster by reducing shock loads and operational stress. The Footmaster swivel caster combines precision engineering with practical durability, making it an ideal choice for demanding industrial environments where dependable mobility and substantial load-bearing capability are essential requirements.
Swivel caster 3.54 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for both stationary and mobile installations where reliable load distribution and smooth directional control are essential. The caster is equipped with a roller bearing that is damped to provide controlled movement and reduce vibration during operation, ensuring stable performance across various work environments. The wheel measures 3.54 inches in diameter and is engineered to deliver consistent rolling characteristics while maintaining structural integrity under sustained use. The overall height of the assembly is 5.2 inches, providing appropriate clearance and ergonomic positioning for typical industrial equipment and fixtures. The caster demonstrates exceptional load-bearing capability with both static and dynamic load capacities rated at 3306.93 pounds, ensuring reliable performance whether the equipment remains stationary or is actively transported. The dynamic load rating of 3306.93 pounds is specified at a speed of approximately 1.86 miles per hour, establishing the operational parameters for mobile applications. This combination of robust bearing design, substantial load capacity, and compact dimensions makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility and stability in professional and industrial settings.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for versatile positioning and directional control in stationary and mobile equipment setups. The caster is equipped with a roller bearing that is damped to provide smooth operation while minimizing vibration and noise during use. The wheel measures 1.97 inches in diameter and is engineered to deliver reliable performance across varied floor surfaces and operational conditions. The overall height of the caster assembly is 3.23 inches, making it suitable for integration into equipment with space constraints while maintaining adequate ground clearance. The caster demonstrates exceptional load-bearing capability with both static and dynamic load capacities rated at 617.29 pounds, with the dynamic rating applicable at speeds up to approximately 1.86 miles per hour. This consistent load rating across static and dynamic conditions ensures predictable performance whether the equipment is stationary or in motion. The combination of damped bearing technology, compact dimensions, and substantial load capacity makes the Footmaster swivel caster an ideal choice for applications requiring reliable mobility, precise maneuverability, and long-term durability in industrial and retail environments.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various work environments. The wheel measures 2.48 inches in diameter and is engineered to deliver reliable traction and durability across multiple surface types. The overall height of the caster assembly is 4.02 inches, making it suitable for integration into equipment and furniture where vertical space considerations are important. The Footmaster caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 1212.54 pounds, with the dynamic rating applicable at speeds up to 1.86 miles per hour. This combination of robust bearing design, precision wheel engineering, and substantial load capacity makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility solutions with consistent performance and long-term reliability in industrial and commercial settings.
Advantages of Levelling Castors
Levelling castors are a hybrid mobility solution designed for applications that must be mobile during use yet remain completely stable when stationary. Unlike standard castors, these units integrate a built-in levelling foot that can be manually adjusted to provide secure, vibration-free positioning and compensate for uneven floor surfaces. This makes them particularly suitable for applications that require occasional re-positioning but are mostly stationary – such as machinery and workshop equipment, like workbenches or tool cabinets - eliminating the need for additional transport devices to move and reposition heavy machines and furniture. Available in different sizes and load capacities, levelling castors help bridge the gap between flexibility and stability, supporting safe, ergonomic, and reliable use.
At TENTE, we have been partnering with G-DOK for several years now to provide our customers with the highest quality levelling castors. G-DOK is an established brand in the market and has a high quality standard regarding its own products and its cooperation partners. In this cooperation we operate with products from G-DOK's own brand "FOOT MASTER®".
Foot Master® levelling castors offer various benefits:
Secure and Stable Stand - Once the application has been moved into the desired position, the integrated levelling foot is lowered to lift the castor off the ground. This creates a firm, vibration-damped stand that ensures absolute stability during stationary use — even on uneven surfaces.
Easy Height Adjustment - Adjustable height levelling castors make it possible to precisely level and stabilise an application without the need for additional tools. The foot can be raised or lowered manually, making it quick and intuitive to compensate for floor irregularities or achieve ergonomic working heights.
Enhanced Durability - Constructed from hardened steel and wear-resistant materials, Foot Master® levelling castors are built to withstand demanding use. This not only extends the product’s service life, but also results in improved swivel performance, even under load or in high-frequency mobility environments.
Certified Conductivity - Foot Master® levelling castors are available as conductive versions to protect users and electrical devices from electrostatic discharge.
Types of Levelling Castors
Foot Master® levelling castors offer a precise balance of mobility and stability through their integrated adjustable foot. Available in multiple configurations, they are designed to meet diverse mounting needs while ensuring optimal performance for stationary and mobile applications alike. Depending on the requirements of your application, these castors are offered with either a plate fitting or a bolt hole. Each mounting solution brings its own functional advantages — from compact integration and simple installation to higher load capacity. Below are the main types of levelling castors in our range and their specific benefits.
Plate Fitting Levelling Castors
At TENTE we offer different Foot Master® levelling castors product series, four of which come with a plate fitting – namely, GD F, GDN F, GDR F, and SGDN F. Plate fitting levelling castors are designed for applications where a wide, stable connection to the base structure is required. The flat mounting plate distributes load evenly across the surface, making this type particularly suitable for heavier applications. Their robust design ensures secure fastening and higher load capacity, while the integrated levelling foot enables precise height adjustment and vibration-free stability during stationary use. The strongest Foot Master® levelling castor featuring a plate fitting is the GD F series. Equipped with a 90 mm wheel, this castor is capable of handling loads of up to 1500 kg per each.
Bolt Hole Fitting Levelling Castors
Thre of the Foot Master® levelling castors product series in our portfolio offer a bolt hole mounting – namely, the GD S, GDN S, and GDR S series. Bolt hole levelling castors are equipped with a central mounting hole in the castor housing, allowing them to be securely fastened to the application using a single bolt. This mounting style offers a compact, space-saving solution, making it ideal for applications with limited mounting surfaces or where discreet integration is a priority. Just like the plate fitting levelling castors, the height can be adjusted quickly and precisely, by turning the adjusting wheel or ratchet, without the need for additional tools.
Fields of Application for Adjustable Levelling Castors
Levelling castors are the ideal solution for applications where stable positioning, vibration damping, and occasional mobility are all required. Their integrated foot allows the wheel to be lifted off the floor, ensuring a secure and level stand for sensitive equipment — even on uneven surfaces. This combination of mobility and rigidity makes them highly versatile across a wide range of industries.
In industrial production environments, levelling castors are used to reposition machines, devices, and technical stations, allowing for flexible setup and simplified maintenance. Their ability to provide a stable base after relocation improves safety and process reliability. Within the medical sector, they support the movement and secure placement of diagnostic equipment, treatment devices, and workstations. The ability to lock equipment in place after transport enhances safety and convenience for both staff and patients. In workshops and garages, levelling castors make it easier to move tool trolleys, support frames, and heavy-duty components, facilitating ergonomic access and precise alignment during service or assembly tasks. Warehouses and logistics operations benefit from their use on transport units and packing stations, where equipment must occasionally be repositioned but remain steady during operation. In offices, they allow for the ergonomic setup of desks, adjustable workstations, and mobile fixtures, ensuring both flexibility and stability in dynamic environments.