- Home
- Casters & Wheels
- Mobility Solution Accessories
-
Sockets for Caster Mounting
Sockets for Caster Mounting
Accessory
This synthetic socket accessory serves as a square fitting component for caster applications, weighing 0.01 lb with an overall height of 1.42 in and featuring a 0.71 in diameter bolt connection. The socket delivers reliable performance with a static load capacity of 176.37 lb and dynamic load capacity of 88.18 lb at speeds up to 1.86 mph, making it suitable for various industrial and commercial caster installations.
Accessory
The Bushing is a reducing bushing, round accessory designed for caster applications, engineered to facilitate smooth transitions between different mounting configurations. This component features a bolt diameter of 0.71 inches, providing secure and reliable fastening capabilities for standard caster assemblies. With a lightweight construction weighing only 0.07 pounds, the bushing minimizes additional load on the caster system while maintaining structural integrity. The reducing bushing design allows for compatibility across various caster sizes and mounting requirements, making it an essential component for applications requiring flexible caster installation options. Its round profile ensures even load distribution and smooth operation in demanding industrial and commercial environments.
Accessory
The Bushing is a reducing bushing, round accessory designed for caster applications, featuring a bolt diameter of 0.87 inches and weighing 0.03 pounds. This compact fitting component provides reliable load distribution and secure attachment capabilities for standard caster assemblies. The round reducing bushing design enables smooth transitions between different mounting interfaces while maintaining structural integrity under operational loads. Engineered for durability and precision fit, this accessory integrates seamlessly into existing caster systems to ensure optimal performance and extended service life in various industrial and commercial environments.
Accessory
The Socket is an accessory designed for caster applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 0.12 inches and accommodates a bolt diameter of 0.31 inches. The socket is engineered to support a static load capacity of 88.18 pounds and a dynamic load capacity of 44.09 pounds at a speed of approximately 1.86 miles per hour. With minimal weight characteristics, this accessory provides reliable performance for standard caster mounting and replacement applications in industrial and commercial equipment.
Accessory
The Bushing is a reducing bushing, round accessory designed for caster applications, featuring a bolt diameter of 0.71 inches and weighing 0.01 pounds. This compact component serves as a functional adapter to accommodate different mounting configurations and bolt sizes on caster assemblies. The reducing bushing design allows for seamless integration between caster frames and various bolt specifications, making it an essential component for standardizing connections across multiple caster installations. Its lightweight construction ensures minimal impact on overall caster performance while maintaining structural integrity and reliability in demanding industrial environments.
Accessory
The Socket is a synthetic round socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.79 inches. This lightweight component weighs 0.02 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides reliable performance and durability for standard caster mounting requirements.
Accessory
The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and accommodates a bolt diameter of 0.55 inches, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various caster installations while maintaining structural integrity under specified load conditions.
Accessory
The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory has an overall height of 1.42 in and accommodates a bolt diameter of 0.59 in, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various industrial and commercial caster installations requiring durable synthetic construction and consistent load support.
Accessory
The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.63 inches, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this synthetic socket fitting provides reliable performance for various material handling and mobility equipment installations.
Accessory
The Socket is a synthetic round socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a weight of 0.01 pounds. This accessory accommodates a bolt diameter of 0.67 inches and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides reliable performance and durability for standard caster mounting requirements.
Accessory
The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.01 lb, making it a lightweight addition to your caster assembly. The socket accommodates a bolt diameter of 0.75 inches, ensuring secure and reliable fastening to your caster system. Its compact design and robust construction make it suitable for various industrial and commercial caster installations requiring dependable socket performance.
Accessory
The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.02 lb, making it a lightweight component suitable for various caster installations. The socket accommodates a bolt diameter of 0.87 inches, ensuring compatibility with standard caster mounting systems. Its synthetic construction provides durability and reliable performance in demanding industrial and commercial environments.
Accessory
The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.02 lb, making it a lightweight component suitable for various caster installations. The socket accommodates a bolt diameter of 0.91 inches, ensuring compatibility with standard caster mounting systems. Its synthetic construction provides durability and reliable performance in demanding industrial and commercial environments.
Accessory
The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. This accessory measures 1.42 inches in overall height and accommodates a bolt diameter of 0.63 inches, making it compatible with standard caster mounting systems. With a lightweight construction weighing only 0.01 pounds, the synthetic socket provides reliable performance for various material handling and mobility equipment installations.
Accessory
The Socket is a synthetic square socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.67 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides reliable performance and durability for standard caster mounting and replacement applications.
Accessory
The Socket is a synthetic socket, square accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.83 inches, making it compatible with standard caster mounting systems. Weighing only 0.02 lb, this lightweight accessory provides reliable performance for various industrial and commercial caster installations while maintaining structural integrity under specified load conditions.
Accessory
The Socket is a synthetic socket, square fitting accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.87 inches. This lightweight component weighs 0.02 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The socket's robust construction makes it suitable for demanding caster installations requiring reliable performance and durability in various industrial and commercial environments.
Accessory
The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.91 inches, making it compatible with standard caster mounting systems. With a lightweight construction weighing only 0.02 lb, this synthetic socket fitting provides reliable performance for various material handling and mobility equipment installations.
Accessory
The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal impact on overall caster performance while maintaining structural integrity. The square reducing design enables efficient adaptation between different mounting interfaces, making it an essential component for caster systems requiring dimensional compatibility and secure mechanical coupling.
Accessory
The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections between components of different sizes. This precision-manufactured fitting features a bolt diameter of 0.87 inches, providing reliable fastening capability for standard caster mounting configurations. Weighing only 0.05 pounds, this lightweight accessory minimizes additional load on the caster assembly while maintaining structural integrity. The square reducing bushing design enables efficient adaptation between incompatible connection points, making it an essential component for caster systems requiring size transition solutions. Its compact form factor and minimal weight make it suitable for applications where space constraints and load considerations are critical factors in caster assembly design.
Accessory
The Socket is a synthetic socket, square accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 1.02 inches. With a weight of 0.03 lb, this lightweight fitting provides reliable performance for standard caster mounting requirements.
Accessory
The Bushing is a reducing bushing, square accessory designed for caster applications, featuring a bolt diameter of 0.87 inches and weighing 0.07 pounds. This compact fitting component is engineered to facilitate smooth transitions and secure connections within caster assemblies, providing reliable performance in various material handling and mobility equipment installations. The square reducing design ensures proper alignment and compatibility with standard caster mounting configurations, making it an essential component for equipment manufacturers and maintenance professionals requiring precision fastening solutions.
Accessory
The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and load transfers in mobility systems. This component features a bolt diameter of 0.71 inches, providing a standardized interface for reliable fastening to caster assemblies. With a compact weight of 0.09 pounds, the bushing maintains minimal mass contribution while delivering robust structural integrity. The square reducing design enables efficient adaptation between different mounting configurations, making it an essential component for caster installations requiring dimensional transitions. This accessory is manufactured to precision specifications suitable for industrial and commercial caster equipment.
Accessory
The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to provide reliable fitting solutions in demanding environments. This component features a bolt diameter of 1.1 inches, ensuring secure and stable attachment to standard caster mounting systems. With a compact weight of 0.08 pounds, the bushing maintains minimal mass while delivering robust performance characteristics. The square reducing design facilitates straightforward installation and compatibility with various caster configurations, making it an essential component for equipment requiring precise load distribution and directional control. This accessory is manufactured to exacting specifications for optimal durability and consistent operation across industrial and commercial caster applications.