- Home
- Casters & Wheels
- Mobility Solution Accessories
-
Sockets for Caster Mounting
Sockets for Caster Mounting
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for caster applications. This component features a bolt diameter of 0.71 inches and weighs 0.03 pounds, providing a lightweight yet durable solution for caster assembly requirements. The reducing bushing design allows for secure fitting between components of different sizes while maintaining structural integrity and operational reliability in various industrial and commercial caster systems.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round configuration for caster applications. This lightweight component weighs just 0.01 lb, making it suitable for applications where minimal additional weight is critical. The bushing features a bolt diameter of 0.71 in, providing precise fitment and secure attachment to compatible caster assemblies.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.01 pounds, incorporating a bolt diameter of 0.71 inches for secure mounting. The socket delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and supports a static load capacity of 176.37 pounds, making it suitable for various industrial and commercial caster installations.