- Home
- Casters & Wheels
- High-quality Casters
- Casters by Bearing Type
-
Cone ball bearing
Cone Ball Bearing Casters
Swivel caster 4.92 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with total lock 4.92 in
The Agila is a swivel caster with total lock, designed for professional mobility applications that require reliable directional control and stable positioning. Its rectangular plate fitting provides a secure mounting interface to the equipment base. The housing is made of medium steel sheet and features a swivel bearing with two ball races for smooth, consistent rotation. The total lock function immobilizes both the swivel and the wheel when the caster must remain fixed. The wheel has a diameter of 4.92 in and uses a cone ball bearing for low-friction rolling, while its solid rubber tread is non-marking to protect floor surfaces. The wheel body is constructed from sheet steel for durability. The overall height of the caster is 6.3 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. Suitable applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.42 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 4.92 in
The Agila is a swivel caster with total lock for professional mobile applications. Its fitting is a round solid stem that provides a rigid, secure connection to the equipment frame. The housing features a swivel bearing with two ball races and is made of medium steel sheet. The wheel has a diameter of 4.92 in, a cone ball bearing, and a solid rubber, non-marking tread that protects floor surfaces, with a sheet steel body. The overall height is 6.42 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at 3 km/h, or approximately 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The caster is suited to environments that require frequent maneuvering in healthcare and commercial settings.
Swivel caster 2.95 in
The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for smooth swivel bearing operation. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for reliable performance. The wheel diameter measures 2.95 inches with an overall height of 4.06 inches. Load specifications include a dynamic capacity of 121.25 lb at speeds up to 1.86 mph and a static load capacity of 242.51 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. Its fitting is a synthetic expander, square type, and the required tube inner diameter must be indicated when ordering to ensure a secure, correct installation. The housing incorporates a swivel bearing with two ball races and is manufactured from medium steel sheet, which provides durable, stable rotation under operating conditions. The wheel has a diameter of 2.95 in and uses a cone ball bearing for smooth rolling, along with a solid rubber, non-marking tread that protects floors, while its body is made of sheet steel. The overall height of the complete caster is 4.06 in, which allows for compact integration into equipment with limited clearance. The static load capacity is 242.51 lb, and the dynamic load capacity is 121.25 lb at a speed of 1.86 mph.
Swivel caster 3.94 in
The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for smooth swivel bearing operation. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for reliable performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 3.94 in
The Agila is a swivel caster with total lock, engineered for controlled mobility and secure positioning. The fitting is a square synthetic expander; please indicate the required tube inner diameter when ordering. The housing is made of medium steel sheet and features a swivel bearing with two ball races. The wheel has a 3.94 in diameter and a cone ball bearing, with a solid rubber, non-marking tread on a sheet steel body. The overall height is 5.43 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 3 km/h (1.86 mph). The Agila is suited for care beds, catering and meal delivery carts, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and displays.
Swivel caster 4.92 in
The Agila swivel caster features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing for smooth operation, measuring 4.92 inches in diameter. The overall height of the unit is 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 4.92 in
The Agila is a swivel caster with total lock, designed for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and displays, where reliable positioning and floor protection are essential. The synthetic expander, round fitting secures the caster in the tube, so buyers must indicate the required tube inner diameter when ordering. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races, providing stable, low-effort rotation. The wheel, with a diameter of 4.92 in, features a cone ball bearing, a solid rubber, non-marking tread, and a sheet steel body. The overall height of the caster measures 6.42 in, which should be considered when verifying clearance beneath equipment frames. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph, so operating loads should remain within these ratings to maintain performance and service life.
Swivel caster with wheel brake 1.97 in
The Agila is a swivel caster with wheel brake designed for demanding mobile applications. The fitting is a stem with grip ring, with collar, which provides secure attachment to the mounting surface. The housing is manufactured from steel sheet, medium, and its swivel bearing consists of two ball races that enable smooth rotation under load. The housing body material is sheet steel. The wheel has a diameter of 1.97 in and runs on a cone ball bearing, with a tread made of solid rubber, non-marking, which protects floors during use. The overall height of the caster is 2.83 in. The static load capacity is 176.37 lb, while the dynamic load capacity is 88.18 lb at a speed of 1.86 mph. Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 1.97 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, equipped with a cone ball bearing for reliable operation, and measures 1.97 inches in diameter. The overall height of the complete assembly is 2.72 inches. Load specifications include a dynamic load capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 1.97 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel consists of a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, while a cone ball bearing system delivers efficient rolling motion with minimal friction. The wheel diameter measures 1.97 inches, and the overall height of the complete assembly is 2.72 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making this caster suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with directional lock 3.94 in
The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled movement and easy maneuverability. Its fitting is a rectangular plate that provides a secure mounting interface to the equipment frame. The housing is manufactured from steel sheet, medium, and incorporates a swivel bearing with two ball races for smooth rotation under load. The wheel has a diameter of 3.94 in and uses a cone ball bearing to reduce friction and support reliable rolling performance. Its solid rubber tread is non-marking, protecting floors during operation, and the wheel body is made of sheet steel. The overall height of the caster is 5.31 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph (3 km/h). The Agila is suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with directional lock 4.92 in
The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled tracking and reliable maneuverability. The fitting is a solid, round stem that provides a secure, rigid mounting connection to the equipment frame. The housing is made of medium sheet steel and contains two ball races in its swivel bearing for smooth, controlled rotation under load. The wheel has a 4.92 in diameter and runs on a cone ball bearing, and its solid, non-marking rubber tread protects floors from scuffs and marks during operation. The overall height of the caster is 6.42 in, which allows integration into low-profile equipment. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at 1.86 mph (3 km/h). Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 3.94 in
The Agila swivel caster features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for smooth swivel bearing operation. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for reliable performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 3.94 in
The Agila is a swivel caster with total lock for demanding mobility applications. The round synthetic expander fitting requires the tube inner diameter to be specified when ordering. The housing features a swivel bearing with two ball races and is made of medium steel sheet. The 3.94 in wheel runs on a cone ball bearing and has a solid rubber, non-marking tread. The total lock mechanism fixes the wheel in position when engaged, while the swivel function allows free rotation during normal use. The overall height is 5.43 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at 3 km/h, equivalent to approximately 1.86 mph. Applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance. The wheel measures 5.91 inches in diameter, and the overall height of the complete caster assembly is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with directional lock 3.94 in
The Agila is a swivel caster with directional lock designed for mobile equipment that requires controlled movement. The fitting is a solid stem, round, which provides a secure mounting connection to the equipment frame. The housing is constructed from medium steel sheet and incorporates two ball races in its swivel bearing, enabling smooth rotation under load. The wheel body is made of sheet steel, and the wheel has a diameter of 3.94 in and runs on a cone ball bearing with a solid rubber, non-marking tread. The overall height of the caster is 5.43 in. The static load capacity is 352.74 lb, while the dynamic load capacity is 176.37 lb at a speed of 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster with directional lock 5.91 in
The Agila is a swivel caster with directional lock, designed for mobile equipment that requires controlled movement and stable positioning. Its solid, round stem fitting provides a secure mounting connection to the equipment frame. The housing is manufactured from medium steel sheet and contains a swivel bearing with two ball races for smooth rotation. The wheel uses a cone ball bearing and a solid, non-marking rubber tread, with a sheet steel body. The wheel diameter is 5.91 in, and the overall height is 7.4 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Dimensions and ratings are specified for standard operating conditions. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel caster 5.91 in
The Agila swivel caster features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing technology, measuring 5.91 inches in diameter. The overall height of the unit is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 5.91 in
The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing technology, measuring 5.91 inches in diameter. The overall height of the unit is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 5.91 in
The Agila is a swivel caster with total lock, engineered for demanding mobility applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The fitting is a synthetic expander, square type, and buyers should indicate the required tube inner diameter when ordering. The housing is constructed from medium steel sheet and features a swivel bearing with two ball races to provide smooth, durable rotation. The wheel has a diameter of 5.91 in, uses a cone ball bearing, and features a solid rubber, non-marking tread for reliable rolling performance. The overall height of the caster is 7.4 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). Engineers should verify these ratings against the total mass of the equipment to ensure safe operation.
Frequently Asked Questions
Advantages of Cone Ball Bearing Castors
The choice of wheel bearing plays a critical role in the overall quality and performance of a castor, alongside the housing material, tread material, wheel diameter and other variables. Cone ball bearings deliver smooth, reliable rolling under load and can be tailored to meet the demands of a wide variety of applications. Cone ball bearing castors stand out for their unique combination of performance, adjustability, and maintainability.
TENTE castors with cone ball bearing offer various benefits:
Fully Replaceable Bearing – Unlike other wheel bearings, the conical ball bearing design in TENTE castors is detachable, allowing the bearing to be replaced if necessary to extend the service life of the castor.
Adjustable for Wear Compensation – If natural wear causes axial or radial play, the bearing can be readjusted simply by tightening the axle screw connection. This ensures optimal rolling performance is maintained over time.
High Precision and Smooth Rolling – The conical arrangement of the rolling elements provides stable, smooth rolling under load, improving handling and reducing operator effort across a variety of applications.
Types of Cone Ball Bearing Castors
Cone ball bearing castors are available with a variety of locking mechanisms and fitting options, in different wheel materials, sizes, and housing configurations, each tailored to specific performance requirements. While all variants share the advantage of a replaceable and adjustable wheel bearing, the choice of wheel type allows you to fine-tune rolling characteristics, durability, and environmental compatibility for your application. Below are two of the commonly used cone ball bearing castors.
Cone Ball Bearing Swivel Castors
Swivel cone ball bearing castors combine the precision and longevity of an adjustable, replaceable cone ball bearing with the full manoeuvrability of a swivel housing. This pairing is particularly valuable in environments where equipment must change direction frequently and smoothly. When matched with suitable wheel materials, these castors can be tailored to a wide range of operating environments. One example for a swivel castor using a cone ball wheel bearing is our TENTE Agila series. It comes equipped with a pressed steel housing, is available with all fitting options – plate, bolt hole, expander, and stem fitting – and can be configured with either a total lock, a directional lock, or a wheel brake. Different wheel options – non-marking or electrically conductive – and wheel sizes cater to different needs.
Small Cone Ball Bearing Castors
Small cone ball bearing castors deliver the same precision, adjustability, and replaceability as their larger counterparts, but in a more compact form. Their reduced wheel diameter and housing size make them ideal for applications where space is limited or where the equipment must remain low to the ground. Despite their size, the cone ball bearing ensures smooth, controlled rolling with the added benefit of being adjustable to eliminate axial or radial play caused by wear. One example from our range is Agila twin. These castors impress with an overall height of just 69 mm in their smallest configuration. Agila twin features a pressed steel housing and is available with bolt hole, plate, or stem fitting options. Additionally, it can be configured with a wheel brake, a total lock, or a central total lock.
Fields of Application for Castors with Cone Ball Bearing
Cone ball bearing castors are chosen for applications where precision, stability, and long service life are essential. Thanks to their adjustable and replaceable bearing design, they maintain consistent performance even after prolonged use, making them an excellent choice for equipment that must remain reliable in daily operation. Regardless of the sector, cone ball bearing castors provide a versatile and long-lasting mobility solution that can be fine-tuned to meet specific operational requirements, ensuring maximum efficiency throughout their lifespan. These castors are commonly used in medical environments for healthcare furniture applications. They are also well suited for professional furniture applications, as well as professional cleaning carts. Our castors with cone ball bearings are not particularly suitable for heavy duty applications, as their load capacity ranges between 40 kg and 100 kg per castor, depending on the series and configuration.