- Home
- Casters & Wheels
- High-quality Casters
- Casters by Bearing Type
-
Cone ball bearing
Cone Ball Bearing Casters
Swivel castor 5.91 in
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material and cone ball bearing for reliable operation. The wheel measures 5.91 inches in diameter. Overall caster height is 7.4 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and floor protection.
Swivel castor with total lock 5.91 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material, supported by cone ball bearing for reliable operation. The wheel measures 5.91 inches in diameter. Overall caster height is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb, making it suitable for medium-duty mobile equipment applications.
Swivel castor 2.95 in
The Agila swivel caster features a synthetic expander round fitting that requires specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material and cone ball bearing for reliable operation. The wheel measures 2.95 inches in diameter. Overall caster height is 4.06 inches. Load specifications include a dynamic capacity of 121.25 pounds at speeds up to 1.86 miles per hour and a static load capacity of 242.51 pounds. This caster design provides durable performance for industrial applications requiring non-marking mobility solutions with moderate load handling capabilities.
Swivel castor 2.95 in
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 2.95 inches in diameter, while the overall caster height is 4.06 inches. Load specifications include a dynamic capacity of 121.25 pounds at speeds up to 1.86 miles per hour, with a static load rating of 242.51 pounds. This caster provides durable performance for industrial applications requiring non-marking mobility solutions.
Swivel castor with total lock 2.95 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth rotation. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material, supported by cone ball bearing for reliable operation. The wheel diameter measures 2.95 inches, with an overall caster height of 4.06 inches. Load specifications include a dynamic capacity of 121.25 lb at speeds up to 1.86 mph, and a static load capacity of 242.51 lb, making it suitable for medium-duty applications requiring dependable performance and floor protection.
Swivel castor 3.94 in
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 3.94 inches in diameter, providing excellent floor contact and maneuverability. Overall caster height is 5.43 inches, suitable for various industrial applications. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making it ideal for medium-duty mobile equipment and furniture applications requiring floor protection.
Swivel castor with total lock 3.94 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel assembly consists of a sheet steel body with solid rubber tread material that is non-marking, making it suitable for floor protection. The wheel utilizes a cone ball bearing system and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.43 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load capacity of 352.74 lb for stationary applications.
Swivel castor with total lock 4.92 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material, supported by cone ball bearing for reliable operation. The wheel measures 4.92 inches in diameter. Overall caster height is 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb, making it suitable for medium-duty mobile equipment and material handling applications.
Swivel castor 3.94 in
The Agila swivel caster features a synthetic expander fitting with round configuration, requiring specification of tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material and cone ball bearing for reliable operation. The wheel measures 3.94 inches in diameter. Overall caster height is 5.43 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour and a static load capacity of 352.74 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility and directional control.
Swivel castor 5.91 in
The Agila swivel caster features a synthetic expander fitting with round configuration, requiring specification of tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material and cone ball bearing for reliable operation. The wheel measures 5.91 inches in diameter. Overall caster height is 7.4 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility and directional control.
Swivel castor 5.91 in
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 5.91 inches in diameter. Overall caster height is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty mobile applications requiring non-marking performance.
Swivel castor with total lock 5.91 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The fitting features a synthetic expander with round configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material, mounted on cone ball bearings for reliable operation. The wheel diameter measures 5.91 inches. The caster has an overall height of 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb, making it suitable for medium-duty applications requiring dependable performance.
Swivel castor with total lock 5.91 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material and cone ball bearing for reliable operation. The wheel diameter measures 5.91 inches. Overall height dimensions are 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for medium-duty mobile equipment applications.
Swivel castor 2.95 in
The Agila swivel caster features a synthetic expander round fitting that requires specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 2.95 inches in diameter. Overall caster height is 4.06 inches. Load specifications include a dynamic capacity of 121.25 pounds at speeds up to 1.86 miles per hour and a static load capacity of 242.51 pounds. This caster design provides durable performance for medium-duty applications requiring non-marking mobility solutions with reliable swivel functionality and robust load-bearing capabilities.
Swivel castor with total lock 2.95 in
The Agila is a swivel caster with total lock functionality, designed for versatile mobility applications. The fitting features a synthetic expander with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material, supported by cone ball bearing for reliable operation. The wheel measures 2.95 inches in diameter. Overall height of the complete caster assembly is 4.06 inches. Load specifications include a dynamic capacity of 121.25 pounds at speeds up to 1.86 miles per hour, with a static load rating of 242.51 pounds, making it suitable for medium-duty industrial and commercial applications requiring secure locking capability.
Swivel castor 2.95 in
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 2.95 inches in diameter, providing optimal balance between maneuverability and load distribution. Overall caster height is 4.06 inches. Load specifications include a dynamic capacity of 121.25 pounds at speeds up to 1.86 miles per hour, with a static load rating of 242.51 pounds, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and floor protection.
Swivel castor with total lock 2.95 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability under load. The wheel assembly consists of a sheet steel body with solid rubber tread material that is non-marking, making it suitable for floor protection. The wheel utilizes a cone ball bearing system and measures 2.95 inches in diameter. The overall height of the complete caster assembly is 4.06 inches. Load specifications include a dynamic capacity of 121.25 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 242.51 pounds for stationary applications.
Swivel castor 3.94 in
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 3.94 inches in diameter, providing excellent floor contact and maneuverability. Overall caster height is 5.43 inches, suitable for various industrial applications. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making it ideal for medium-duty mobile equipment and furniture applications requiring floor protection.
Swivel castor with total lock 3.94 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material, mounted on cone ball bearings for reliable rotation. The wheel diameter measures 3.94 inches, providing optimal balance between maneuverability and load distribution. Overall height dimensions are 5.43 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Swivel castor 4.92 in
The Agila swivel caster features a synthetic expander fitting with round configuration, requiring specification of tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearing for reliable rotation. The wheel measures 4.92 inches in diameter. Overall caster height is 6.42 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. This caster provides dependable mobility solutions for industrial applications requiring non-marking wheel performance and moderate load handling capabilities.
Swivel castor 4.92 in
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 4.92 inches in diameter. Overall caster height is 6.42 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. This caster combines durability with floor protection through its non-marking tread compound.
Swivel castor with total lock 4.92 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber, non-marking tread material, supported by cone ball bearing for reliable operation. The wheel diameter measures 4.92 inches, with an overall caster height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, while the static load capacity reaches 440.92 lb, making this caster suitable for medium-duty mobile equipment and industrial carts requiring dependable mobility and secure locking capabilities.
Swivel castor 3.94 in
The Agila swivel caster features a synthetic expander with round fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 3.94 inches in diameter. Overall caster height is 5.43 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds. This caster combines durable steel construction with non-marking rubber tread, making it suitable for applications requiring floor protection while maintaining high load capacity and smooth operation.
Swivel castor with total lock 3.94 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with round configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement. The wheel assembly consists of a sheet steel body with solid rubber tread material that is non-marking, mounted on cone ball bearings for reliable operation. The wheel diameter measures 3.94 inches. The overall height of the complete caster assembly is 5.43 inches. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, while the static load capacity reaches 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Frequently Asked Questions
Advantages of Cone Ball Bearing Castors
The choice of wheel bearing plays a critical role in the overall quality and performance of a castor, alongside the housing material, tread material, wheel diameter and other variables. Cone ball bearings deliver smooth, reliable rolling under load and can be tailored to meet the demands of a wide variety of applications. Cone ball bearing castors stand out for their unique combination of performance, adjustability, and maintainability.
TENTE castors with cone ball bearing offer various benefits:
Fully Replaceable Bearing – Unlike other wheel bearings, the conical ball bearing design in TENTE castors is detachable, allowing the bearing to be replaced if necessary to extend the service life of the castor.
Adjustable for Wear Compensation – If natural wear causes axial or radial play, the bearing can be readjusted simply by tightening the axle screw connection. This ensures optimal rolling performance is maintained over time.
High Precision and Smooth Rolling – The conical arrangement of the rolling elements provides stable, smooth rolling under load, improving handling and reducing operator effort across a variety of applications.
Types of Cone Ball Bearing Castors
Cone ball bearing castors are available with a variety of locking mechanisms and fitting options, in different wheel materials, sizes, and housing configurations, each tailored to specific performance requirements. While all variants share the advantage of a replaceable and adjustable wheel bearing, the choice of wheel type allows you to fine-tune rolling characteristics, durability, and environmental compatibility for your application. Below are two of the commonly used cone ball bearing castors.
Cone Ball Bearing Swivel Castors
Swivel cone ball bearing castors combine the precision and longevity of an adjustable, replaceable cone ball bearing with the full manoeuvrability of a swivel housing. This pairing is particularly valuable in environments where equipment must change direction frequently and smoothly. When matched with suitable wheel materials, these castors can be tailored to a wide range of operating environments. One example for a swivel castor using a cone ball wheel bearing is our TENTE Agila series. It comes equipped with a pressed steel housing, is available with all fitting options – plate, bolt hole, expander, and stem fitting – and can be configured with either a total lock, a directional lock, or a wheel brake. Different wheel options – non-marking or electrically conductive – and wheel sizes cater to different needs.
Small Cone Ball Bearing Castors
Small cone ball bearing castors deliver the same precision, adjustability, and replaceability as their larger counterparts, but in a more compact form. Their reduced wheel diameter and housing size make them ideal for applications where space is limited or where the equipment must remain low to the ground. Despite their size, the cone ball bearing ensures smooth, controlled rolling with the added benefit of being adjustable to eliminate axial or radial play caused by wear. One example from our range is Agila twin. These castors impress with an overall height of just 69 mm in their smallest configuration. Agila twin features a pressed steel housing and is available with bolt hole, plate, or stem fitting options. Additionally, it can be configured with a wheel brake, a total lock, or a central total lock.
Fields of Application for Castors with Cone Ball Bearing
Cone ball bearing castors are chosen for applications where precision, stability, and long service life are essential. Thanks to their adjustable and replaceable bearing design, they maintain consistent performance even after prolonged use, making them an excellent choice for equipment that must remain reliable in daily operation. Regardless of the sector, cone ball bearing castors provide a versatile and long-lasting mobility solution that can be fine-tuned to meet specific operational requirements, ensuring maximum efficiency throughout their lifespan. These castors are commonly used in medical environments for healthcare furniture applications. They are also well suited for professional furniture applications, as well as professional cleaning carts. Our castors with cone ball bearings are not particularly suitable for heavy duty applications, as their load capacity ranges between 40 kg and 100 kg per castor, depending on the series and configuration.