- Home
- Industry
- Healthcare
- Medical Carts
-
Computers on Wheels
Casters and Wheels for Mobile Computers
Drive Unit 4.92 in
The E-Drive ultimate is an electric drive unit caster for electromobility, featuring a 4.92 in wheel diameter, an elastic, non-marking, vulcanized tread, and a polyamide wheel body. Its electric housing integrates the drive unit directly into the caster assembly, and it mounts via a rectangular plate fitting. It is suited to applications including Anesthesia Carts, Medication Carts, Nursing Carts, Ultrasound, C-Arms, CT Scanners, MRI, X-Ray, Computers on Wheels, Electronic Systems and Clean-Room Technology, Production and Platform Trolleys, Work Benches, Automotive OEM, Machine Construction, and Transport Equipment.
Swivel caster 3.94 in
The Linea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and enhanced durability. The wheel diameter measures 3.94 inches, while the overall caster height is 4.72 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in mobile applications. The static load capacity is rated at 529.11 pounds, making this caster suitable for heavy-duty stationary equipment and machinery requiring occasional repositioning.
Swivel caster with directional lock 3.94 in
The Linea swivel caster with directional lock is engineered for demanding mobile equipment, combining a rigid mounting interface with a precision bearing system for controlled movement. The fitting is a round solid stem that provides a secure, rigid mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates a precision ball bearing in the swivel joint for smooth, low-effort rotation. The wheel has a diameter of 3.94 in and features an injected polyurethane tread mounted on a polyamide body, supported by its own precision ball bearing. The overall height of the caster is 4.72 in, which defines the clearance required beneath the equipment base. The static load capacity is 529.11 lb, while the dynamic load capacity is 264.55 lb at a travel speed of 3 km/h, equivalent to 1.86 mph. Typical applications include medical carts, imaging systems, care beds, hospital equipment, office furniture, and professional cleaning carts.
Swivel caster with directional lock 3.94 in
The Linea is a swivel caster with directional lock designed for mobile equipment that requires controlled movement. The fitting is a solid stem, round type, which provides a secure mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates a precision ball bearing in the swivel joint for smooth, low-effort rotation. The wheel has a diameter of 3.94 in and uses a precision ball bearing for reliable rolling performance, with an injected polyurethane tread for durable floor contact and a polyamide body. The overall height of the caster is 4.72 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph. The caster is suited for applications including anesthesia carts, medication carts, patient lifters, and hospital equipment.
Swivel caster with directional lock 3.94 in
The Linea is a swivel caster with directional lock designed for demanding mobility applications. The fitting is a rectangular plate. The housing is made of polyamide and incorporates a precision ball bearing in the swivel joint, enabling smooth rotation under load. The wheel has a diameter of 3.94 in and features a polyurethane tread, injected onto a polyamide body, with a precision ball bearing supporting the wheel axle. The overall height of the caster is 4.88 in. The caster supports a static load capacity of 529.11 lb and a dynamic load capacity of 264.55 lb at a speed of 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, catering carts, dialysis carts, hospitals, medication carts, nursing carts, office furniture, patient lifters, and professional cleaning carts.
Swivel caster with directional lock 4.92 in
The Linea is a swivel caster with directional lock, designed for demanding healthcare and commercial mobility applications. The fitting is a solid stem, round type. The housing is made of polyamide and includes a precision ball bearing in the swivel joint for smooth rotation. The wheel has a diameter of 4.92 in and uses a precision ball bearing with a polyurethane, injected tread on a polyamide body. The overall height is 5.71 in. The static load capacity is 573.2 lb, and the dynamic load capacity is 286.6 lb at a speed of 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospitals, medication carts, nursing carts, patient lifters, surgery robots, treatment chairs, ultrasound, ventilators, office furniture, and professional cleaning carts.
Swivel caster with directional lock 4.92 in
The Linea is a swivel caster with directional lock engineered for mobile medical and professional equipment. The fitting is a solid stem, round, which provides a secure and rigid mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates a precision ball bearing that ensures smooth, low-effort swivel action. The wheel has a diameter of 4.92 in and runs on a precision ball bearing, with an injected polyurethane tread paired with a polyamide body for reliable rolling performance. The overall height of the caster is 5.71 in. The caster supports a static load capacity of 573.2 lb and a dynamic load capacity of 286.6 lb at a speed of 1.86 mph (3 km/h), making it suitable for applications such as medication carts, patient lifters, and surgery robots.
Swivel caster 3.94 in
The Linea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub minimize rolling resistance. The wheel measures 3.94 inches in diameter. The overall height of the complete caster assembly is 4.72 inches. Load specifications include a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile equipment and material handling applications. The static load capacity is rated at 529.11 pounds, allowing for reliable support of stationary loads.
Swivel caster 4.92 in
The Linea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for enhanced rolling performance and measures 4.92 inches in diameter. The caster has an overall height of 5.63 inches, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 242.51 pounds at speeds up to 1.86 miles per hour and a static load capacity of 485.02 pounds, ensuring reliable performance under varying operational conditions.
Swivel caster 3.94 in
The Linea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver reliable rolling performance. The wheel measures 3.94 inches in diameter, and the caster has an overall height of 4.72 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, with a static load rating of 529.11 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Swivel caster 4.92 in
The Linea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub minimize rolling resistance. The wheel measures 4.92 inches in diameter. The caster has an overall height of 5.71 inches from the mounting point to the floor. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile equipment and material handling applications. The static load capacity is rated at 573.2 pounds, providing reliable support for stationary loads and ensuring structural integrity under maximum weight conditions.
Swivel caster 3.94 in
The Linea swivel caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub minimize rolling resistance. The wheel diameter measures 3.94 inches, and the overall caster height is 4.88 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, with a static load rating of 529.11 pounds, making this caster suitable for medium-duty industrial and institutional applications requiring reliable mobility and load-bearing performance.
Swivel caster with total lock 3.94 in
The Linea is a swivel caster with total lock designed for demanding healthcare and professional use. The fitting is a rectangular plate with US-bolt hole spacing for direct mounting. The housing is made of polyamide and uses a precision ball bearing for the swivel action. The wheel has a diameter of 3.94 in, runs on a precision ball bearing, and features an injected polyurethane tread on a polyamide body. The overall height of the caster is 4.88 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospitals, medication carts, patient lifters, surgery robots, ultrasound, ventilators, and professional cleaning carts.
Swivel caster with total lock 4.92 in
The Linea swivel caster with total lock is a precision caster designed for demanding healthcare and professional environments. Its rectangular plate fitting uses US-bolt hole spacing for secure mounting. The polyamide housing incorporates a precision ball bearing swivel bearing for smooth rotation. The wheel, with a diameter of 4.92 in, uses a precision ball bearing and an injected polyurethane tread on a polyamide body. The overall height is 5.83 in. The static load capacity is 573.2 lb, and the dynamic load capacity is 286.6 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospitals, medication carts, patient lifters, surgery robots, ultrasound, ventilators, and professional cleaning carts.
Swivel caster with directional lock 3.94 in
The Linea is a swivel caster with directional lock designed for healthcare and professional environments. Its fitting is a rectangular plate that provides a secure mounting interface for attachment to equipment frames. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel for smooth rotation. The wheel has a diameter of 3.94 in and uses a precision ball bearing for low-friction rolling, a polyamide body, and an injected polyurethane tread. The overall height of the caster is 4.88 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, medication carts, patient lifters, surgery robots, ultrasound systems, ventilators, and professional cleaning carts.
Swivel caster with directional lock 3.94 in
The Linea swivel caster with directional lock is engineered for precise mobility in healthcare and commercial environments. Its fitting is a rectangular plate with US-bolt hole spacing, which provides a standardized, secure mounting interface for common frame configurations. The housing is made of polyamide and incorporates a precision ball bearing in the swivel joint, supporting smooth rotation and reliable directional control. The wheel has a diameter of 3.94 in and features a polyurethane tread, injected onto a polyamide body, paired with a precision ball bearing for low rolling resistance. The overall height of the caster is 4.88 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph (3 km/h), so the dynamic rating should be considered when the equipment is in motion. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, dialysis carts, hospitals, medication carts, patient lifters, surgery robots, ultrasound, ventilators, and professional cleaning carts.
Swivel caster with directional lock 4.92 in
The Linea is a swivel caster with directional lock designed for demanding mobile equipment. It features a rectangular plate fitting for secure mounting to the equipment frame. The housing is made of polyamide and incorporates a precision ball bearing in the swivel joint for smooth rotation. The wheel has a diameter of 4.92 in and is supported by a precision ball bearing, with an injected polyurethane tread on a polyamide body. The overall height of the caster is 5.83 in. The static load capacity is 573.2 lb, while the dynamic load capacity is 286.6 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, MRI and X-ray equipment, care beds, dialysis carts, hospital and nursing carts, medication carts, patient lifters, surgery robots, and ultrasound and ventilator systems.
Swivel caster with directional lock 4.92 in
The Linea is a swivel caster with directional lock designed for demanding mobile equipment applications. The fitting is a rectangular plate with US-bolt hole spacing for secure mounting to the equipment frame. The housing is made of polyamide and incorporates a precision ball bearing in the swivel joint for smooth rotation. The wheel has a diameter of 4.92 inches, runs on a precision ball bearing, and features an injected polyurethane tread. The overall height of the caster is 5.83 inches, which supports compact integration into low-profile equipment. The static load capacity is 573.2 pounds, and the dynamic load capacity is 286.6 pounds at a speed of 1.86 miles per hour. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, dialysis carts, medication carts, patient lifters, surgery robots, ultrasound, and ventilators.
Swivel caster 4.92 in
The Linea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread that provides electric-conductive properties, supported by stainless precision ball bearings for reliable operation. The wheel measures 4.92 inches in diameter, contributing to an overall caster height of 5.12 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 pounds. This combination of materials and engineering delivers dependable performance for industrial mobility applications requiring electrical conductivity and precise maneuverability.
Swivel caster 3.94 in
The Linea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 3.94 inches, while the overall height of the complete caster assembly is 4.65 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity is rated at 529.11 pounds, making this caster suitable for heavy-duty stationary applications requiring occasional mobility.
Swivel caster with total lock 3.94 in
The Linea swivel caster with total lock is designed for demanding mobile equipment. The fitting is a bolt hole type for secure mounting. The housing is made of polyamide and contains a precision ball bearing swivel. The wheel has a diameter of 3.94 inches and uses a stainless precision ball bearing, an injected polyurethane tread, and a polyamide body. The overall height is 4.65 inches. Static load capacity is 529.11 lb, and dynamic load capacity is 264.55 lb at 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, and X-ray systems, care beds, catering and meal delivery carts, computers on wheels, dialysis carts, hospital and medication carts, mobilisation and special needs equipment, nursing and retirement home equipment, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound, ventilators, and professional cleaning carts.
Swivel caster with directional lock 3.94 in
The Linea is a swivel caster with directional lock designed for mobile medical and professional equipment. Its fitting is a bolt hole for secure attachment to the equipment frame. The housing is made of polyamide and contains a precision ball bearing in the swivel assembly for smooth rotation. The wheel has a diameter of 3.94 in and uses a stainless precision ball bearing for low-friction rolling. The tread is injected polyurethane, and the wheel body is polyamide. The overall height is 4.65 in. Static load capacity is 529.11 lb, and dynamic load capacity is 264.55 lb at a speed of 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, dialysis carts, medication carts, patient lifters, surgery robots, and ventilators. All components are selected for reliable performance in demanding clinical environments.
Swivel caster with directional lock 3.94 in
The Linea is a swivel caster with directional lock designed for mobile equipment and carts. The fitting is a bolt hole. The housing incorporates a precision ball bearing for the swivel function and is manufactured from polyamide. The wheel has a diameter of 3.94 in and uses a stainless precision ball bearing, with an injected polyurethane tread on a polyamide body. The overall height is 4.65 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph. Applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, mobilization and special needs, nursing and retirement homes, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound, ventilators, and professional cleaning carts.
Swivel caster 3.94 in
The Linea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 3.94 inches, while the overall height of the caster assembly is 4.72 inches. Load specifications include a dynamic capacity of 264.55 lb at speeds up to 1.86 mph and a static load capacity of 529.11 lb, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility and maneuverability.