- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Load Capacity
-
Heavy Duty | 1,102 - 3,307 lbs
Heavy Duty Wheels
Wheel 3.35 in
The Novatech wheel is a caster wheel body engineered for reliable material handling applications. This wheel features a diameter of 3.35 inches with a tread width of 2.95 inches, constructed from soft polypropylene material to provide optimal grip and durability. The wheel body demonstrates a static load capacity of 3086.47 pounds, ensuring stable performance under stationary loads, while maintaining a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for demanding industrial and commercial caster applications.
Wheel 3.35 in
The Novatech wheel is a caster wheel body designed for demanding industrial applications, featuring a diameter of 3.35 inches and a tread width of 3.54 inches constructed from soft polypropylene material. This wheel accommodates a static load capacity of 3,527.39 pounds, while its dynamic load capacity reaches 1,410.96 pounds at speeds up to 3.73 miles per hour or 1,763.7 pounds at 2.49 miles per hour, making it suitable for various material handling and mobility equipment requirements.
Wheel 2.95 in
The Novatech wheel is a precision caster wheel body designed for demanding industrial applications, featuring a diameter of 2.95 inches and a tread width of 1.97 inches. The tread is constructed from soft polypropylene material, providing reliable performance and durability in various operational environments. This wheel body delivers a static load capacity of 2,204.62 pounds, ensuring robust support for heavy-duty applications, while maintaining a dynamic load capacity of 1,102.31 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled-speed caster assemblies requiring consistent performance under load.
Wheel 2.95 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 2.95 inches and a tread width of 2.36 inches. The wheel tread is constructed from soft polypropylene material, providing optimal grip and durability across various floor surfaces. This wheel body delivers a static load capacity of 2,425.08 pounds, ensuring reliable performance under sustained loads, while maintaining a dynamic load capacity of 1,212.54 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring robust load-bearing capabilities.
Wheel 2.95 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 2.95 inches and a tread width of 3.15 inches constructed from soft polypropylene material. This wheel body delivers exceptional load-bearing performance with a static load capacity of 3086.47 pounds, ensuring reliable support under stationary conditions, while maintaining a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour. The combination of robust dimensions and high load ratings makes this wheel body suitable for heavy-duty caster assemblies requiring dependable performance in commercial and industrial environments.
Wheel 3.07 in
The Novatech wheel is a 3.07 inch diameter caster wheel body featuring a 3.07 inch wide tread constructed from polypropylene soft material. This wheel is engineered to support a static load capacity of 3086.47 pounds. For dynamic applications, the wheel accommodates loads of 1851.88 pounds at speeds up to 3.73 miles per hour, or alternatively 1543.23 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational requirements and speed conditions.
Wheel 3.15 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a compact diameter of 3.15 inches with a tread width of 2.44 inches constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities, supporting a static load capacity of 2645.54 pounds under stationary conditions and a dynamic load capacity of 1322.77 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment requiring reliable performance and durability.
Wheel 3.15 in
The Novatech wheel is a caster wheel body designed for industrial and commercial applications, featuring a diameter of 3.15 inches and a tread width of 2.95 inches. The tread is constructed from polypropylene, soft material, providing reliable performance in various operating environments. This wheel body is engineered to support a static load capacity of 3086.47 pounds, ensuring stability during stationary operations. Under dynamic conditions at speeds up to 1.86 miles per hour, the wheel maintains a dynamic load capacity of 1543.23 pounds, making it suitable for mobile caster applications requiring consistent performance and durability.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a diameter of 3.23 inches and a tread width of 2.44 inches constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities with a static load capacity of 2645.54 pounds, ensuring reliable performance under sustained weight conditions. The dynamic load capacity reaches 1322.77 pounds at operational speeds up to 1.86 miles per hour, making it suitable for mobile equipment and material handling systems requiring consistent performance across varied operational scenarios.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a diameter of 3.23 inches and a tread width of 2.68 inches. The wheel body is constructed with a soft polypropylene tread material that provides reliable performance across various floor surfaces. This caster wheel is rated for a static load capacity of 3,086.47 pounds, ensuring stability under stationary conditions, and a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for both mobile and fixed load-bearing applications in material handling and equipment mobility systems.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a compact diameter of 3.23 inches and a tread width of 3.94 inches constructed from soft polypropylene material. This wheel body delivers exceptional load-bearing performance with a static load capacity of 3,527.39 pounds, ensuring reliable support under stationary conditions, while maintaining a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour. The combination of robust construction and high load ratings makes this wheel suitable for heavy-duty caster assemblies requiring dependable performance in industrial environments.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 3.35 inches and a tread width of 2.17 inches. The wheel is constructed with a soft polypropylene tread material that provides reliable performance across various floor surfaces. This wheel body delivers a static load capacity of 2,425.08 pounds, ensuring robust support for heavy-duty equipment and machinery. The dynamic load capacity reaches 1,212.54 pounds at a maximum speed of 1.86 miles per hour, making it suitable for controlled movement applications where load stability is critical. The combination of these specifications makes the Novatech wheel an ideal choice for caster assemblies requiring high load-bearing capability with controlled mobility.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 3.35 inches and a tread width of 3.15 inches constructed from soft polypropylene material. This wheel body delivers a static load capacity of 3527.39 pounds, ensuring reliable performance under sustained loads, while maintaining a dynamic load capacity of 1763.7 pounds at speeds up to 1.86 miles per hour. The combination of robust load ratings and compact dimensions makes this wheel body suitable for heavy-duty caster assemblies requiring dependable mobility and stability in material handling and transportation systems.
Wheel 3.94 in
The Novatech wheel is a precision caster component engineered for reliable material handling applications. This wheel features a diameter of 3.94 inches with a tread width of 1.57 inches, constructed from soft polypropylene material to provide optimal grip and durability. The wheel body demonstrates a static load capacity of 2204.62 pounds, ensuring stable performance under stationary conditions, while maintaining a dynamic load capacity of 1102.31 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled mobility in demanding industrial environments.
Wheel 3.23 in
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 3.23 inches and a tread width of 3.78 inches. The wheel tread is constructed from soft polypropylene material, providing reliable performance and durability in various operational environments. This wheel body delivers a static load capacity of 3306.93 pounds, ensuring robust support for heavy-duty applications, while maintaining a dynamic load capacity of 1653.47 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement and positioning tasks in manufacturing and material handling operations.
Wheel 3.15 in
The Duratech wheel is a precision caster component engineered for demanding industrial applications, featuring a compact 3.15-inch diameter with a 2.76-inch tread width constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities, supporting a static load capacity of 2,866 pounds and a dynamic load capacity of 1,433 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment requiring reliable performance and durability.
Wheel 7.87 in
The Elastech wheel is a steel and iron caster wheel body designed for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a 7.87 inch diameter with a 2.95 inch wide elastic tire in black vulcanized material. It supports a static load capacity of 2,204.62 pounds and dynamic load capacities of 1,102.31 pounds at 3.73 miles per hour or 1,322.77 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications.
Wheel 7.87 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including Automotive OEM, Container Construction, Electronic Systems and Clean-Room Technology, Machine Construction, Production and Platform Trolleys, Roll Cages, Store Fixtures and Display, and Transport Equipment. This polyamide wheel features a diameter of 7.87 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches with an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth operation, the wheel delivers a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at 2.49 miles per hour, making it suitable for heavy-duty industrial material handling and transport applications requiring reliable performance and durability.
Wheel 3.23 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This wheel features a diameter of 3.23 inches with a tread width of 3.46 inches, identical in material composition to the wheel body, which is constructed from heavy-duty polyamide for superior durability and performance. The hub length measures 3.54 inches, and the axle hole diameter is 0.79 inches, accommodating standard caster mounting configurations. The wheel is equipped with a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 3,968.32 pounds, while the dynamic load capacity is rated at 1,984.16 pounds at a speed of approximately 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, with an axle hole diameter of 0.79 inches for secure mounting compatibility. The wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 2204.62 pounds. Dynamic load capacity reaches 881.85 pounds at speeds up to 3.73 miles per hour, or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. This versatile caster wheel is ideal for use in forklift trucks, automated guided vehicle systems, production trolleys, airport equipment, and fire protection technology.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches, facilitating straightforward integration into standard caster assemblies. The wheel demonstrates a static load capacity of 2204.62 pounds, while dynamic load capacity reaches 881.85 pounds at 3.73 miles per hour or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in automated systems, forklift trucks, AGV systems, and production trolleys.
Wheel 9.84 in
The Novatech wheel is a precision-engineered caster wheel designed for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 9.84 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction. The wheel is constructed with a casting body and equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 2.44 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The Novatech wheel delivers a static load capacity of 6,349.31 pounds, with dynamic load capacities of 2,645.54 pounds at 3.73 miles per hour and 3,174.65 pounds at 2.49 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicles, and production trolleys.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 2.76 inches in width. The wheel has an overall diameter of 3.23 inches with a hub length of 2.95 inches and an axle hole diameter of 0.67 inches, accommodating standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation, this wheel delivers a static load capacity of 3,086.47 pounds and a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is specifically designed for use across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 5.51 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a 5.51 inch diameter with a 2.36 inch wide tread constructed from polyurethane, casted material, ensuring durability and reliable performance in high-wear environments. The wheel is mounted on a casting body and equipped with a precision ball bearing, sealed design, to provide smooth rotation and extended service life. The hub measures 2.56 inches in length with a 0.47 inch axle hole diameter for secure mounting compatibility. The Novatech wheel delivers a static load capacity of 3086.47 pounds and a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in aerospace and fire protection industries.
Frequently Asked Questions
Advantages of Heavy Duty Castor Wheels
Heavy duty wheels are engineered for demanding applications where each wheel must reliably support between 500 kg and 1,500 kg while still rolling smoothly and stably. Our wheels are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments. Performance depends on the full system, so the wheel should be paired with a suitably rated castor housing, the right bearing, and a hub/axle concept that matches your individual duty cycle and floor conditions. TENTE heavy duty castor wheels provide a variety of key advantages:
High Load Capacity – Wheel body, hubs, and tread materials are designed to carry substantial weights without excessive deformation, keeping the wheel round under static and dynamic loads. Correct pairing with the housing secures the final permissible load and lateral stability of the assembly.
Stable Movement – Optimised tread geometry and high-quality bearings lower starting and rolling resistance, so heavy loads can be moved with less push/pull effort. Selecting a wider tread and the appropriate wheel diameter improves straight-line stability and minimises vibration on longer runs.
Increased Durability – Hard-wearing treads and robust centres resist abrasion, cut/tear, and impact. This extends service life on rough floors, at thresholds, and in stop-start workflows.
Optimised Lifecycle Value – Options with sealed or protected bearings, temperature-appropriate greases, and corrosion-resistant components help maintain performance between maintenance intervals. The combination of long wear life and lower ergonomic effort translates into a stable total cost of ownership.
Types of Heavy Duty Wheels
Heavy duty castor wheels are available in a wide range of designs to meet different load requirements, floor conditions, and other environmental demands. Whether your priority is noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a configuration to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the heavy duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of heavy duty castor wheels and their key advantages:
Small Heavy Duty Castor Wheels
When installation space is tight but loads are substantial, low profile heavy duty castor wheels deliver impressive capacity with minimal overall height. TENTE TOP heavy duty polyamide wheels pair a rigid polyamide wheel body and tread, with precision ball bearings and a temperature range of –40 to +80 °C. Typical capacities reach 600 kg at Ø80 mm, 720 kg at Ø100 mm, and 840 kg at Ø125 mm per wheel, making them ideal where low-build solutions must still carry serious weight. These wheels are also available in larger wheel diameters, if required for applications that provide more installation space. Pairing with a suitably rated housing secures the final permissible load and lateral stability for the application.
Heavy Duty Rubber Castor Wheels
Heavy duty rubber castor wheels are chosen when shock damping and floor protection are as important as load rating. With cast-iron or steel centres and vulcanised elastic tyres or solid rubber treads, they combine compliant rolling with industrial durability. TENTE FVP wheels (cast-iron centre, 67 Shore A solid rubber) offer capacities of 600 kg at Ø200 mm, 810 kg at Ø250 mm, and up to 960 kg at Ø300 mm. For pressed steel centres and a vulcanised elastic-tyre tread paired with a precision ball bearing, the SEP series provides up to 600 kg at Ø200 mm. Select diameter and centre construction to balance carrying capacity, vibration behaviour, and service life – then pair with a matching housing for the required assembly rating.
Heavy Duty Polyurethane Wheels
Heavy duty polyurethane wheels deliver very low rolling resistance and high wear resistance under sustained loads – well suited to long runs, repeated start–stop cycles, and smooth industrial floors. TENTE FCP/ICP Ultratech wheel ranges combine cast-iron or aluminium centres with premium casted polyurethane. Representative capacities are 800 kg per wheel at Ø160–200 mm, with versions tailored for higher speeds up to 16 km/h. The right combination of wheel diameter, tread profile, and bearing precision – together with a housing rated for the duty cycle – ensures predictable handling and a long service interval even in demanding use.
Fields of Application for Heavy Duty Wheels
Heavy duty castor wheels are used in a wide range of industries, where durable mobility and high load capacities are integral. Our wheels combine reliable support with precision and flexibility to sustain even the most complex challenges and toughest environments. Heavy duty wheels are essential in industrial settings. Warehouse and logistics centres use them for transportation and storage of heavy objects using applications like pallet trolleys, roll cages, heavy-duty shelving units, and more, this way ensuring goods are handled efficiently. In medical and laboratory environments they support large devices, diagnostic equipment, sterilisation units, and mobile workstations that demand precise manoeuvring and hygiene-compatible builds. Retail and commercial spaces use them, for example, beneath heavy display units and movable counters where safe repositioning and floor care are essential. On construction sites and outdoor applications, heavy duty wheels carry mobile scaffolding, tool carts, and transport platforms over tougher surfaces and higher shock loads.