- Home
- Industry
- Healthcare
-
Medical Carts
Casters and Wheels for Medical Carts
Drive Unit 4.92 in
The E-Drive ultimate is an electric drive unit caster for electromobility, featuring a 4.92 in wheel diameter, an elastic, non-marking, vulcanized tread, and a polyamide wheel body. Its electric housing integrates the drive unit directly into the caster assembly, and it mounts via a rectangular plate fitting. It is suited to applications including Anesthesia Carts, Medication Carts, Nursing Carts, Ultrasound, C-Arms, CT Scanners, MRI, X-Ray, Computers on Wheels, Electronic Systems and Clean-Room Technology, Production and Platform Trolleys, Work Benches, Automotive OEM, Machine Construction, and Transport Equipment.
Swivel caster 3.94 in
The Integral Twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver reliable rolling performance. The wheel measures 3.94 inches in diameter, and the caster has an overall height of 5.08 inches. Load specifications include a dynamic capacity of 275.58 pounds at speeds of 1.86 mph and 2.49 mph respectively, with a static load rating of 551.16 pounds, making this caster suitable for medium-duty industrial and institutional applications requiring dependable mobility and load-bearing performance.
Swivel caster 4.92 in
The Integral twin swivel caster features a solid stem, round fitting designed for hospital bed applications, requiring proper sealing in the fitting area by the bed manufacturer to ensure washability according to AK-BWA standards. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings for smooth swivel operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings for reliable performance. The wheel measures 4.92 inches in diameter, while the overall caster height is 5.91 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load rating of 551.16 lb, making it suitable for demanding medical equipment applications requiring mobility, durability, and hygiene compliance.
Swivel caster 5.91 in
The Integral Twin is a swivel caster designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, hospital beds, nursing and retirement homes, surgery robots, surgery tables, and ultrasound systems. The caster features a solid stem, round fitting type, with a critical note that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene compliance. The housing is constructed from steel sheet, medium grade material, and incorporates a precision ball bearing for smooth swivel operation. The wheel assembly consists of a 5.91 inch diameter wheel with an injected polyurethane tread material that is electric-conductive, mounted on a polyamide body and supported by a precision ball bearing that is sealed to protect against contamination. The overall height of the caster is 6.89 inches, providing appropriate clearance for typical medical equipment applications. The caster demonstrates robust load capacity specifications with a static load capacity of 992.08 pounds, while the dynamic load capacity reaches 330.69 pounds at speeds up to 2.49 miles per hour and 330.69 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary support and mobile transport of heavy medical equipment in hospital environments.
Swivel caster 5.91 in
The Integral twin swivel caster features a solid stem, round fitting designed for hospital bed applications, where washable beds must be sealed in the fitting area by the manufacturer. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing swivel mechanisms for smooth operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings. The wheel measures 5.91 inches in diameter. Overall caster height is 6.89 inches. Load specifications include dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with static load capacity rated at 661.39 lb. This caster is washable according to AK-BWA standards, making it suitable for medical equipment requiring frequent sanitization and reliable mobility performance.
Swivel caster with central, total or directional lock 3.94 in
The Integral twin is a swivel caster with central, total or directional lock, designed for demanding healthcare environments. Its stem fitting features a cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing, made of medium steel sheet, contains a precision ball bearing that enables smooth swivel movement. The wheel has a diameter of 3.94 in and runs on a sealed precision ball bearing, with an injected, electric-conductive polyurethane tread and a polyamide body. The overall height of the caster is 5.08 in. The static load capacity is 551.16 lb, while the dynamic load capacity is 275.58 lb at 4 km/h (2.49 mph) and 275.58 lb at 3 km/h (1.86 mph). Its dimensions and load ratings make it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster with central, total or directional lock 4.92 in
The Integral twin is a swivel caster with central, total or directional lock, intended for hospital and healthcare applications such as surgery tables, MRI systems, C-arms, and hospital beds. The fitting is a stem with cam hole for profile bars, short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing features a precision ball bearing swivel bearing and is manufactured from medium steel sheet. The wheel, 4.92 in in diameter, incorporates a sealed precision ball bearing, a polyamide body, and an injected, electric-conductive polyurethane tread. The overall height of the caster is 5.91 in. The static load capacity is 551.16 lb, and the dynamic load capacity is 275.58 lb at 2.49 mph and 275.58 lb at 1.86 mph. These precision components support smooth, reliable maneuvering and consistent performance in clinical environments.
Swivel caster with central , total lock 3.94 in
The Integral twin is a swivel caster with central, total lock designed for demanding healthcare environments. Its fitting is a stem with a cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of medium steel sheet and carries a precision ball bearing for swivel movement. The wheel uses a sealed precision ball bearing, a polyamide body, and an injected, electric-conductive polyurethane tread. The wheel diameter is 3.94 in and the overall height is 5.08 in. The static load capacity is 551.16 lb, and the dynamic load capacity is 275.58 lb at 2.49 mph (4 km/h) and 275.58 lb at 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI and X-ray systems, care beds, hospital beds, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster with central , total lock 4.92 in
The Integral twin is a swivel caster with central, total lock for medical and healthcare environments. The fitting is a stem with cam hole for profile bars, short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of medium steel sheet and includes a precision ball bearing for swivel movement. The 4.92 in wheel features a sealed precision ball bearing, a polyamide body, and an injected, electric-conductive polyurethane tread. The overall height is 5.91 in. The static load capacity is 826.73 lb, and the dynamic load capacity is 275.58 lb at 2.49 mph (4 km/h) and 275.58 lb at 1.86 mph (3 km/h). Applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, and ultrasound equipment.
Swivel caster with central, total or directional lock 5.91 in
The Integral twin is a swivel caster with central, total or directional lock for healthcare equipment. The fitting is a stem with cam hole for profile bars, enabling secure attachment to compatible equipment frames. The housing features a precision ball bearing for smooth swiveling and is made of medium steel sheet. The wheel has a diameter of 5.91 in and combines a precision ball bearing, an injected polyurethane tread, and a polyamide body, while the overall height is 6.89 in. Static load capacity is 661.39 lb, and dynamic load capacity is 330.69 lb at 2.49 mph (4 km/h) and 330.69 lb at 1.86 mph (3 km/h), with both values applying to the listed speeds. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster with central , total lock 4.92 in
The Integral twin is a swivel caster with central, total lock designed for demanding healthcare environments. The fitting is a stem with a cam hole for profile bars, enabling secure attachment to profile bars in the supporting frame. The housing features a precision ball bearing in the swivel joint and is manufactured from medium steel sheet. The wheel measures 4.92 in in diameter and incorporates a precision ball bearing, an injected polyurethane tread, and a polyamide body. The overall height is 5.91 in. The static load capacity is 551.16 lb, while the dynamic load capacity is 275.58 lb at 2.5 mph and 275.58 lb at 1.9 mph. Suitable applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster with central , total lock 5.91 in
The Integral twin is a swivel caster with central, total lock, designed for medical and healthcare environments. The fitting is a stem with cam hole for profile bars, which allows secure attachment to equipment frames. The housing is made of steel sheet, medium, and incorporates a precision ball bearing for smooth swivel motion. Each wheel has a diameter of 5.91 in, a precision ball bearing, a polyamide body, and an injected polyurethane tread. The overall height of the caster is 6.89 in, which must be considered when integrating the unit into equipment frames. The static load capacity is 661.39 lb, and the dynamic load capacity is 330.69 lb at 2.49 mph and 330.69 lb at 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound.
Swivel caster with central , total lock 5.91 in
The Integral twin is a swivel caster with central, total lock designed for medical and healthcare equipment. The fitting is a stem with cam hole for profile bars, short version, which allows secure attachment to the equipment frame. The housing incorporates a precision ball bearing in the swivel joint and is constructed from medium steel sheet for structural strength. The wheel has a diameter of 5.91 in, uses a precision ball bearing, and features an injected polyurethane tread on a polyamide body. The overall height of the caster is 6.89 in. The static load capacity is 992.08 lb, and the dynamic load capacity is 330.69 lb at 2.49 mph and 330.69 lb at 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound.
Swivel caster with central, total or directional lock 5.91 in
The Integral twin is a swivel caster with central, total or directional lock. The fitting is a stem with cam hole for profile bars, short version. The housing features a precision ball bearing swivel and is manufactured from medium steel sheet. The wheel has a diameter of 5.91 in and a precision ball bearing, with a tread of injected polyurethane and a body of polyamide. The overall height is 6.89 in. The static load capacity is 992.08 lb, and the dynamic load capacity is 330.69 lb at 2.49 mph and 330.69 lb at 1.86 mph. The caster is suited for anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment. The precision bearings and injected polyurethane tread provide smooth, controlled mobility in clinical environments.
Swivel caster with central, total or directional lock 4.92 in
The Integral twin is a swivel caster with central, total or directional lock, engineered for medical and healthcare mobility. The fitting is a stem with cam hole for profile bars, short version, providing a secure mounting connection to the equipment frame. The housing incorporates a precision ball bearing swivel bearing and is manufactured from medium steel sheet. The wheel has a diameter of 4.92 in, is fitted with a precision ball bearing, and features an injected polyurethane tread on a polyamide body. The overall height is 5.91 in. The static load capacity is 826.73 lb, and the dynamic load capacity is 275.58 lb at 2.49 mph and 275.58 lb at 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound.
Swivel caster 4.92 in
The Integral twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for optimal rolling performance. The wheel diameter measures 4.92 inches with an overall height of 5.91 inches. Load capacity specifications include dynamic ratings of 275.58 lb at 1.86 mph and 275.58 lb at 2.49 mph operating speeds, while the static load capacity reaches 826.73 lb. This caster is specifically designed for medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster 5.91 in
The Integral twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 6.89 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and 330.69 lb at speeds up to 2.49 mph, while the static load capacity reaches 992.08 lb. This caster is specifically designed for medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster 4.92 in
The Integral twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for optimal rolling performance. The wheel measures 4.92 inches in diameter, while the overall height of the complete assembly is 5.91 inches. Load capacity specifications include a dynamic rating of 275.58 lb at speeds of 1.86 mph and 275.58 lb at 2.49 mph, with a static load capacity of 826.73 lb. This caster is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing homes, and retirement facilities.
Swivel caster 3.94 in
The Integral twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, equipped with precision ball bearing for optimal rolling performance, measuring 3.94 inches in diameter. The caster has an overall height of 5.08 inches. Load capacity specifications include dynamic ratings of 275.58 lb at 1.86 mph and 275.58 lb at 2.49 mph, with a static load capacity of 826.73 lb. This caster is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster with central , total lock 3.94 in
The Integral twin is a swivel caster with central, total lock. The fitting is a stem with cam hole for profile bars, which enables secure attachment to frame profiles. The housing incorporates a precision ball bearing for the swivel motion and is manufactured from medium steel sheet. The wheel has a diameter of 3.94 in and uses a precision ball bearing, with an injected polyurethane tread and a polyamide body. The overall height of the caster is 5.08 in. The static load capacity is 826.73 lb, while the dynamic load capacity is 275.58 lb at 2.49 mph and 275.58 lb at 1.86 mph. Suitable applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound.
Swivel caster with central, total or directional lock 5.91 in
The Integral twin is a swivel caster with central, total or directional lock designed for demanding medical applications. The fitting features a stem with cam hole for profile bars, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel consists of a polyamide body with an injected, electric-conductive polyurethane tread and sealed precision ball bearing for reliable performance. The caster has a wheel diameter of 5.91 inches and an overall height of 6.89 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals and nursing facilities.
Swivel caster with central , total lock 5.91 in
The Integral twin is a swivel caster with central, total lock, designed for hospital and healthcare equipment. Its fitting is a stem with a cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of medium steel sheet and contains a precision ball bearing for swivel movement. The wheel has a diameter of 5.91 in and features a sealed precision ball bearing, an injected, electric-conductive polyurethane tread, and a polyamide body. The overall height is 6.89 in. The static load capacity is 992.08 lb, and the dynamic load capacity is 330.69 lb at 2.49 mph and 330.69 lb at 1.86 mph. Applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, nursing and retirement homes, surgery robots, surgery tables, and ultrasound.
Swivel caster with central, total or directional lock 3.94 in
The Integral twin is a swivel caster with central, total or directional lock, designed for medical and healthcare equipment. The fitting is a stem with cam hole for profile bars. The housing incorporates a precision ball bearing swivel and is made of medium steel sheet. The wheel has a diameter of 3.94 in and features a precision ball bearing, a polyamide body and an injected polyurethane tread. The overall height is 5.08 in. The static load capacity is 826.73 lb, and each wheel carries a dynamic load of 275.58 lb at 2.49 mph (4 km/h) and 275.58 lb at 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, surgery robots, surgery tables and ultrasound systems.
Swivel caster with central , total lock 3.94 in
The Integral twin is a swivel caster with central, total lock, designed for medical and healthcare equipment. The fitting is a short stem with a cam hole for profile bars. The housing is made of medium steel sheet and includes a precision ball bearing in the swivel joint. The wheel measures 3.94 in in diameter and has an injected polyurethane tread on a polyamide body, running on a precision ball bearing. The overall height of the caster is 5.08 in. The static load capacity is 826.73 lb, and the dynamic load capacity is 275.58 lb per wheel at 2.49 mph (4 km/h) and 275.58 lb at 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.