- Home
- Casters & Wheels
- High-quality Casters
- Casters by Tread Material
-
Polyurethane Casters
Polyurethane Casters
Fixed caster 3.15 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. This caster features a rectangular plate fitting that enables secure mounting to various equipment and platforms. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in high-stress environments. The wheel assembly incorporates a 3.15 inch diameter design with a polyurethane injected tread mounted on a polyamide body, ensuring smooth operation and extended service life. The roller bearing system delivers consistent performance across diverse operational conditions. With an overall height of 4.25 inches, this caster integrates seamlessly into most equipment configurations while maintaining optimal maneuverability. The static load capacity reaches 661.39 pounds, accommodating substantial weight requirements for stationary applications. The dynamic load capacity is rated at 330.69 pounds when operating at speeds up to 2.49 miles per hour, ensuring safe performance during transport and material handling operations. The Alpha caster is engineered for use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This versatile caster combines robust construction with precise engineering to meet the demanding requirements of modern industrial and commercial operations.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding applications. The fitting is a rectangular plate for secure mounting to equipment frames. The housing is made of heavy steel sheet and incorporates two ball races for smooth, reliable swivel action. The wheel has a diameter of 4.92 in and uses a roller bearing with an injected polyurethane tread on a polyamide body. The overall height is 6.1 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at an approximate speed of 2.5 mph. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 4.92 in
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 4.92 inches in diameter and is composed of casted polyurethane tread material mounted on an aluminum body with precision ball bearing support, delivering excellent load distribution and floor protection. The overall height of the caster is 6.34 inches, making it suitable for integration into various equipment configurations. The static load capacity reaches 1322.77 pounds, while the dynamic load capacity varies based on operational speed, supporting 440.92 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour. This swivel caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, providing dependable performance across diverse industrial environments.
Swivel caster with total lock 3.94 in
The Alpha stainless is a swivel caster with total lock, designed for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The fitting is a rectangular plate, which provides a flat mounting surface for attachment to the equipment base. The housing incorporates a swivel bearing with two ball races, allowing smooth rotation of the wheel assembly, and is manufactured from stainless steel, heavy, for durability in demanding environments. The wheel has a diameter of 3.94 in and features a roller bearing, stainless, for low-friction rotation, a tread made of polyurethane, injected, and a body made of polyamide. The overall height of the caster is 5.04 in, which defines its clearance and installation profile. The static load capacity is 661.39 lb, and the dynamic load capacity is 330.69 lb at a speed of approximately 2.5 mph, so the caster should be selected with these limits in mind for safe and reliable operation.
Swivel caster with total lock 3.15 in
The Alpha is a swivel caster with total lock, engineered for demanding material handling and transport applications. The fitting is a rectangular plate that provides a secure, stable mounting interface between the caster and the equipment. The housing is constructed from heavy steel sheet and incorporates two ball races in its swivel bearing, which enable smooth rotation and reliable directional control. The wheel has a diameter of 3.15 in and uses a roller bearing, an injected polyurethane tread, and a polyamide body. The overall height of the caster is 4.25 in, allowing compact integration into space-limited designs. The static load capacity is 661.39 lb, and the dynamic load capacity is 330.69 lb at a speed of 2.5 mph (4 km/h). Suitable applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 6.3 in
The Zeta swivel caster is engineered for demanding industrial applications requiring reliable mobility and load management. This unit features a rectangular plate fitting designed for secure mounting on various equipment platforms. The housing is constructed from very heavy steel sheet and incorporates a swivel bearing with two ball races, reinforced or stainless, ensuring smooth rotational movement and extended operational life. The wheel assembly measures 6.3 inches in diameter and is equipped with a precision ball bearing for optimal performance and reduced friction. The wheel tread is manufactured from casted polyurethane, providing excellent durability and floor protection while delivering superior grip and maneuverability. The overall height of the caster is 7.87 inches, making it suitable for integration into compact and space-constrained equipment designs. The Zeta caster demonstrates impressive load-carrying capabilities with a static load capacity of 3527.39 pounds, while its dynamic load capacity reaches 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour. This swivel caster is ideally suited for aerospace industry and airport equipment, automotive original equipment manufacturer applications, production and platform trolleys, and various transport equipment where dependable performance and substantial load support are essential requirements.
Swivel caster with total lock 6.3 in
The Zeta is a swivel caster with total lock for demanding mobility applications, and its total lock function immobilizes both the wheel and the swivel for stable positioning. It features a rectangular plate fitting for mounting, which provides a secure, rigid connection to the equipment frame. The housing is made of very heavy steel sheet and includes a swivel bearing with two ball races, available in reinforced or stainless configurations. The wheel has a diameter of 6.3 in and runs on a precision ball bearing, and its polyurethane, casted tread is mounted on a casting body. The overall height of the caster is 7.87 in. The static load capacity is 3,527.39 lb. The dynamic load capacity is 1,322.77 lb at 3.73 mph and 1,763.70 lb at 2.49 mph. Applications include the aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with total lock 7.87 in
The Zeta is a swivel caster with total lock, suited to the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The fitting is a rectangular plate that provides a stable, flat mounting interface for secure attachment to the equipment frame. The housing is made of very heavy steel sheet and features a swivel bearing with two ball races, which are either reinforced or stainless, to ensure smooth rotation under load. The wheel has a casting body and a casted polyurethane tread, and it runs on a precision ball bearing for low rolling resistance and consistent performance. The wheel diameter is 7.87 in, and the overall height of the caster is 9.45 in. The static load capacity is 3,527.39 lb. The dynamic load capacity is 1,410.96 lb at 3.7 mph (6 km/h) and 1,763.7 lb at 2.5 mph (4 km/h).
Fixed caster 6.3 in
The Zeta fixed caster is a heavy-duty mobility solution engineered for demanding industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery, ensuring consistent performance across various operational environments. The housing is constructed from steel sheet, very heavy grade material, which delivers exceptional durability and resistance to wear, impact, and corrosion while maintaining structural integrity under sustained operational stress. The wheel assembly incorporates a 6.3 inch diameter design with a polyurethane, casted tread material that offers superior grip, reduced noise generation, and extended service life on diverse floor surfaces. The wheel is supported by a precision ball bearing that ensures smooth rotation, minimizes friction losses, and contributes to the overall efficiency and longevity of the caster mechanism. The overall height of the assembly measures 7.87 inches, accommodating standard equipment configurations and providing optimal ergonomic clearance for operational accessibility. The Zeta caster demonstrates impressive load-bearing capabilities with a static load capacity of 3527.39 pounds, while dynamic load ratings reach 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary support and mobile applications requiring controlled movement across facility floors.
Fixed caster 7.87 in
The Zeta fixed caster is a heavy-duty mobility solution engineered for demanding industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery, ensuring consistent performance across various installation scenarios. The housing is constructed from steel sheet, very heavy grade material, which delivers exceptional durability and resistance to impact, corrosion, and operational stress in challenging environments. The wheel assembly incorporates a 7.87 inch diameter design with a polyurethane, casted tread material that offers superior grip, wear resistance, and floor protection while minimizing noise during operation. The wheel is supported by a precision ball bearing that ensures smooth rotation, reduces friction, and extends the service life of the caster under continuous use. The overall height of the assembly measures 9.45 inches, providing appropriate clearance and ergonomic positioning for most industrial equipment configurations. The Zeta caster demonstrates exceptional load-bearing capabilities with a static load capacity of 3527.39 pounds, accommodating substantial equipment weight without deformation or failure. Dynamic load capacity specifications are rated at 1410.96 pounds when operating at speeds up to 6 kilometers per hour, equivalent to approximately 3.73 miles per hour, and 1763.7 pounds at speeds up to 4 kilometers per hour, equivalent to approximately 2.49 miles per hour, enabling safe and reliable performance across varying operational speeds and load conditions.
Swivel caster 4.92 in
The Zeta swivel caster is engineered for demanding industrial applications requiring reliable mobility and load management. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from very heavy steel sheet with two ball races, reinforced or stainless, ensuring exceptional durability and smooth rotational performance under continuous operational demands. The wheel assembly incorporates a 4.92 inch diameter design with a casted polyurethane tread material that delivers superior grip and wear resistance across diverse surfaces. The precision ball bearing integrated into the wheel structure enables smooth, efficient rotation while minimizing friction and maintenance requirements. The overall height of the caster measures 6.46 inches, allowing for precise integration into equipment designs with specific clearance requirements. This caster demonstrates impressive load capacity specifications, supporting a static load rating of 2910.1 pounds for stationary applications. Dynamic load capacity reaches 1212.54 pounds at speeds up to 3.73 miles per hour, or 1455.05 pounds at reduced speeds of 2.49 miles per hour, providing flexibility for various operational scenarios. The Zeta swivel caster is specifically designed for aerospace industry applications, airport equipment, automotive original equipment manufacturing, production and platform trolleys, and specialized transport equipment where reliability and performance are paramount.
Swivel caster with total lock 4.92 in
The Zeta is a swivel caster with total lock, suited to the Aerospace Industry, Airport Equipment, Automotive OEM, Production and Platform Trolleys, and Transport Equipment sectors. Its rectangular plate fitting provides a stable, flat mounting interface for secure attachment to the carrier frame. The housing is made of very heavy steel sheet and contains a swivel bearing with two ball races, available in reinforced or stainless versions. The wheel, with a diameter of 4.92 in, features a precision ball bearing, a casted polyurethane tread, and a casting body, combining precise rotation with durable load-bearing performance. The overall height of the caster is 6.46 in. The static load capacity is 2,910.1 lb. The dynamic load capacity is 1,212.54 lb at 3.7 mph and 1,455.05 lb at 2.5 mph, corresponding to speeds of 6 km/h and 4 km/h, respectively.
Fixed caster 4.92 in
The Zeta is a fixed caster designed for industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from steel sheet, very heavy material, ensuring exceptional durability and resistance to wear under demanding operational conditions. The wheel assembly incorporates a 4.92 inch diameter wheel with a polyurethane, casted tread material that delivers superior grip and load distribution across various floor surfaces. The wheel is supported by a precision ball bearing that enables smooth rotation and minimizes friction during operation. The overall height of the caster measures 6.46 inches, making it suitable for applications where vertical clearance and accessibility are important considerations. The Zeta caster demonstrates impressive load-bearing capabilities with a static load capacity of 2910.1 pounds, allowing it to support substantial equipment weight without deformation or failure. For dynamic loading conditions, the caster maintains a load capacity of 1212.54 pounds at speeds up to 3.73 miles per hour, and 1455.05 pounds at speeds up to 2.49 miles per hour, providing flexibility for both high-speed and heavy-load applications. These specifications make the Zeta fixed caster an excellent choice for industrial environments requiring dependable performance and extended service life.
Swivel caster with directional lock 7.87 in
The Zeta is a swivel caster with directional lock that combines a rectangular plate fitting with a steel housing and a precision wheel. The fitting is a rectangular plate that provides a secure, standardized mounting interface for the caster assembly. The housing is made of very heavy steel sheet and contains a swivel bearing with two ball races, reinforced or stainless, for smooth rotation. The wheel has a diameter of 7.87 in and runs on a precision ball bearing. Its tread is injected polyurethane for durability and reliable floor contact, and its body is polyamide. The overall height of the caster is 9.45 in. The static load capacity is 2,204.62 lb. The dynamic load capacity is 881.85 lb at 3.7 mph and 1,102.31 lb at 2.5 mph. Applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with directional lock 4.92 in
The Zeta is a swivel caster with directional lock, engineered for demanding industrial material handling. The fitting is a rectangular plate designed for secure mounting to the equipment frame. The housing is constructed from very heavy steel sheet and contains a swivel bearing with two ball races, available in reinforced or stainless configurations. The wheel has a diameter of 4.92 in and features a precision ball bearing, a casted polyurethane tread, and an aluminum body. The overall height of the caster is 6.46 in. The static load capacity is 2,204.62 lb, while the dynamic load capacity is 881.85 lb at 3.7 mph and 1,102.31 lb at 2.5 mph. Typical applications include the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with directional lock 4.92 in
The Zeta is a swivel caster with directional lock for material handling applications. Its rectangular plate fitting provides a secure mounting interface for attachment to equipment frames. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, which are either reinforced or stainless. The wheel has a diameter of 4.92 in and uses a precision ball bearing, while its tread is made of casted polyurethane and its body is made of aluminum. The overall height of the caster is 6.46 in. The dynamic load capacity is 705.48 lb at 3.73 mph and 881.85 lb at 2.49 mph, and the static load capacity is 1,763.7 lb. Typical applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with directional lock 6.3 in
The Zeta is a swivel caster with directional lock. The fitting is a rectangular plate, providing a mounting interface for secure attachment to equipment frames. The housing is manufactured from steel sheet, very heavy, and incorporates a swivel bearing with two ball races, reinforced or stainless. The wheel has a diameter of 6.3 in and runs on a precision ball bearing, with a polyurethane, casted tread and an aluminum body. The overall height measures 7.87 in. Static load capacity is 3,527.39 lb. Dynamic load capacity is 1,410.96 lb at 3.73 mph and 1,763.70 lb at 2.49 mph. The caster is suited for applications in Aerospace Industry, Airport Equipment, Automotive OEM, Production and Platform Trolleys, and Transport Equipment.
Swivel caster with directional lock 6.3 in
The Zeta is a swivel caster with directional lock designed for demanding material handling applications in industrial environments. The fitting is a rectangular plate that provides a mounting interface for secure attachment to the equipment frame. The housing is manufactured from very heavy steel sheet, and its swivel bearing consists of two ball races, reinforced or stainless. The wheel has a diameter of 6.3 in and runs on a precision ball bearing, with a polyurethane, casted tread and an aluminum body. The overall height of the caster is 7.87 in. The static load capacity is 2,425.08 lb, while the dynamic load capacity is 970.03 lb at 3.73 mph and 1,212.54 lb at 2.49 mph. Applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with directional lock 7.87 in
The Zeta is a swivel caster with directional lock suited to demanding material handling applications. Its fitting is a rectangular plate for mounting. The housing is constructed from steel sheet, very heavy, and its swivel bearing consists of two ball races, reinforced or stainless. The wheel has a diameter of 7.87 in and uses a precision ball bearing, with a tread of Polyurethane, casted and a body of aluminum. The overall height of the caster is 9.45 in. The static load capacity is 3,527.39 lb. The dynamic load capacity is 1,410.96 lb at 3.7 mph and 1,763.7 lb at 2.5 mph. The Zeta is intended for use in the Aerospace Industry, Airport Equipment, Automotive OEM, Production and Platform Trolleys, and Transport Equipment sectors.
Swivel caster with directional lock 7.87 in
The Zeta is a swivel caster with directional lock designed for demanding material handling applications. Its rectangular plate fitting provides a secure and stable mounting interface for the equipment frame. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, which are either reinforced or stainless. The 7.87 in wheel uses a precision ball bearing and a casted polyurethane tread, and its body is made of aluminum. The overall height of the complete caster is 9.45 in. The static load capacity is 3,086.47 lb, and the dynamic load capacity is 1,234.59 lb at 3.73 mph and 1,543.23 lb at 2.49 mph. Applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster 9.84 in
The Zeta swivel caster is engineered for demanding industrial applications requiring reliable mobility and load management. This unit features a rectangular plate fitting designed for secure mounting to various equipment platforms and transport systems. The housing is constructed from very heavy steel sheet and incorporates a swivel bearing with two ball races, reinforced or stainless, ensuring smooth rotation and extended service life under continuous operational demands. The wheel assembly comprises a 9.84 inch diameter wheel with a casted polyurethane tread material mounted on precision ball bearings, delivering superior floor protection and consistent rolling performance. The overall height of the caster measures 11.42 inches, accommodating standard platform and trolley configurations. This caster is rated for a static load capacity of 3527.39 pounds, while the dynamic load capacity reaches 1410.96 pounds at speeds up to 3.73 miles per hour, or 1763.7 pounds at speeds up to 2.49 miles per hour, depending on operational requirements. The aluminum wheel body provides lightweight durability without compromising structural integrity. The Zeta swivel caster is specifically engineered for aerospace industry applications, airport equipment, automotive original equipment manufacturing, production and platform trolleys, and specialized transport equipment where precision, reliability, and load-bearing capability are critical performance factors.
Fixed caster 9.84 in
The Zeta fixed caster is a heavy-duty mobility solution engineered for industrial and commercial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery, ensuring consistent performance across diverse operational environments. The housing is constructed from very heavy steel sheet, delivering exceptional durability and structural integrity to withstand demanding load conditions and frequent use. The wheel assembly incorporates a 9.84 inch diameter design with a polyurethane casted tread material that offers superior grip, wear resistance, and floor protection while minimizing noise during operation. The wheel is supported by precision ball bearings that enable smooth rotation and reduce friction, contributing to extended service life and reliable performance. The overall height of the caster measures 11.42 inches, providing appropriate clearance and ergonomic positioning for most industrial equipment configurations. The load capacity specifications indicate a static load rating of 3527.39 pounds, ensuring the caster can support substantial weight during stationary conditions. For dynamic applications, the caster maintains a load capacity of 1410.96 pounds at speeds up to 3.73 miles per hour, or alternatively 1763.7 pounds at speeds up to 2.49 miles per hour, allowing operators to select appropriate speed parameters based on specific load requirements and operational demands.
Swivel caster with total lock 9.84 in
The Zeta is a swivel caster with total lock designed for the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. Its fitting is a rectangular plate. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, available in reinforced or stainless configurations. The wheel has a diameter of 9.84 in and uses a precision ball bearing, an aluminum body, and a casted polyurethane tread. The overall height of the caster is 11.42 in. The static load capacity is 3,527.39 lb. The dynamic load capacity is 1,410.96 lb at 3.73 mph and 1,763.70 lb at 2.49 mph.
Swivel caster 4.92 in
The Zeta swivel caster is engineered for demanding industrial applications requiring reliable mobility and load management. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms across aerospace, automotive, production, and transport sectors. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, ensuring smooth rotational performance and extended service life under continuous operational demands. The wheel assembly comprises a 4.92 inch diameter wheel with a casted polyurethane tread material mounted on an aluminum body, delivering excellent durability and floor protection while maintaining precise ball bearing support for consistent rolling characteristics. The overall height of the caster measures 6.46 inches, accommodating standard equipment integration requirements. This caster delivers a static load capacity of 1763.7 pounds, supporting substantial weight distribution in stationary applications, while maintaining a dynamic load capacity of 881.85 pounds at operational speeds up to 2.49 miles per hour, making it suitable for both mobile and fixed installations in heavy-duty industrial environments where performance and reliability are critical operational factors.
Advantages of Polyurethane Castors
Polyurethane castors are known for their durability, high load capacity, and smooth rolling performance, making them a reliable choice for a wide range of applications. The polyurethane tread provides excellent wear resistance and long service life, even under continuous use or high loads. These castors are widely used in industrial and logistics environments, as well as in commercial and medical applications, where consistent performance and low rolling resistance are essential.
TENTE polyurethane castors offer various benefits:
High Load Capacity - Polyurethane castors are designed to carry heavy loads safely and efficiently. Their robust tread material maintains its shape under stress, ensuring stable and reliable movement even with demanding weight requirements.
Exceptional Wear Resistance - The polyurethane tread offers excellent resistance to abrasion, cuts, and tears, resulting in a long service life even in continuous operation.
Low Rolling Resistance - Polyurethane castors roll smoothly and with minimal effort, which helps reduce strain on users and lowers energy consumption. This feature improves handling efficiency and workflow speed.
Resistance to Oils and Chemicals - Polyurethane treads are resistant to many oils, greases, and mild chemicals, making them a dependable choice in workshops, industrial plants, and production environments where exposure is common.
Versatile Performance - Available in different hardness levels and designs, polyurethane castors can be tailored to applications requiring quiet rolling, floor protection, or heavy-duty endurance.
Types of Polyurethane Castors
Polyurethane castors are available in a wide range of designs to meet the varied requirements of industrial, logistics, commercial and medical applications. Each type is developed to provide specific advantages - from high load capacity and wear resistance to low rolling resistance and long service life. Below are some of the most common types of polyurethane castors and their key benefits:
Heavy Duty Polyurethane Castors
Designed for maximum strength and durability, heavy duty polyurethane castors carry very high loads and are built to withstand continuous operation. Using our Novatech or Ultratech polyurethane wheels, these castors provide excellent abrasion resistance and long service life, even under industrial conditions. Heavy duty polyurethane castors are ideal for production and platform trolleys, roll pallets and dollies, and heavy AGV systems, where reliability and minimal maintenance are crucial. Our strongest polyurethane castor – Omikron twin – can handle up to 15.000 kg and more.
Hard Polyurethane Castors
Hard polyurethane castors offer a high load-bearing capacity, low rolling and swivelling resistance and virtually no abrasion - in other words, ideal properties. Due to their relative hardness, however, the floor is subject to heavy wear, as the load is concentrated on a very small contact surface.
Elastic Polyurethane Castors
Elastic polyurethane treads combine shock absorption, quiet operation, and floor protection, while maintaining strong load-bearing capability. Our TENTE Maxtech wheels feature high-grade thermoplastic polyurethane with good damping and abrasion properties, fully washable designs, and optional ESD compliance, making them perfect for medical trolleys and AGV-supported hospital logistics.
Fields of Application for Polyurethane Castors
Polyurethane castors are the preferred choice wherever high load capacity, durability, and smooth rolling are required. Their wear-resistant tread ensures long service life even under continuous use, while their low rolling resistance improves handling efficiency in both manual and automated applications. In industrial and logistics environments, they are used for example on production and platform trolleys, roll pallets and dollies, AGV systems, and work benches. These castors excel in continuous operation and heavy-duty transport, with materials like our TENTE Novatech and Ultratech ensuring resistance to wear, oils, and mild chemicals. In commercial and furniture applications, polyurethane castors are used for example on office furniture, media furniture, and store fixtures. Their smooth rolling and discreet operation make them ideal for settings where both functionality and aesthetics matter. In the healthcare sector, polyurethane castors are found for example on hospital beds, bedside tables, medication carts, and computers on wheels, where mobility must be quiet, clean, and reliable. Our TENTEMaxtech wheels offer elastic polyurethane treads with ESD protection, washable design, and shock-absorbing properties, making them particularly suited for hygiene-sensitive and hospital logistics applications.