- Home
- Industry
- Healthcare
- Surgery Equipment
-
Microscopic Equipment
Microscopic Equipment Casters and Wheels
Swivel caster 5.91 in
The Linea clinic load swivel castor has a solid round stem fitting with a polyamide housing containing two ball races and a reinforced or stainless swivel bearing. The polyamide wheel body houses a precision ball bearing wheel with a polyurethane tread injected onto it. This 5.91 inch diameter wheel stands 6.1 inches tall overall and has a load capacity of 440.92 pounds at 3 km/h or 881.85 pounds static.
Swivel caster with central , total lock 5.91 in
The Linea clinic load swivel castor with central total lock has a polyamide housing with a short version stem featuring a cam hole for fitting profile bars. It contains two ball races with a reinforced or stainless swivel bearing. The polyamide wheel body houses a precision ball bearing and has a polyurethane tread that is injection molded. This 5.91 inch diameter wheel has an overall height of 6.1 inches and a load capacity of 440.92 pounds at 3 km/h or 881.85 pounds static.
Swivel caster with central, total or directional lock 5.91 in
The Linea clinic load is a swivel caster with central, total or directional lock designed for demanding medical applications. The caster features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system for smooth operation and enhanced durability. The wheel assembly consists of a polyamide body with polyurethane, injected tread material that provides excellent floor protection and quiet operation, while precision ball bearing ensures reliable performance with a 5.91 inch diameter. The caster has an overall height of 6.1 inches for optimal clearance. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it ideal for hospital beds, hospitals, microscopic equipment, nursing and retirement homes, surgery robots, and surgery tables.
Swivel caster 4.92 in
The Integral twin torsion swivel castor has a solid round stem fitting with a heavy steel sheet housing and precision ball bearing swivel bearing. The wheel body is made of polyamide with a polyurethane injected tread. The wheel has a precision ball bearing and is stainless. This castor has a 4.92 inch diameter wheel and an overall height of 5.91 inches. It has a load capacity of 275.58 lb at 3 km/h and 4 km/h. The static load capacity is 551.16 lb.
Swivel caster with central , total lock 4.92 in
The Integral twin torsion is a swivel castor with central total lock, featuring a steel sheet housing for heavy duty use and a short version stem with cam hole designed for fitting profile bars. The precision ball bearing swivel bearing allows for smooth 360 degree rotation. The wheel has a precision ball bearing and is made of stainless steel with a diameter of 4.92 inches. The castor has a polyurethane tread injected onto the wheel for quiet movement and traction. With an overall height of 5.91 inches, the Integral twin torsion castor has a load capacity of 275.58 pounds at 3 km/h and a static load capacity of 826.73 pounds. The fitting area must be sealed by the hospital bed manufacturer to allow the castors to be washed for use in washable hospital beds.
Swivel caster with central , total lock 5.91 in
The Integral twin load is a swivel caster with central, total lock designed for demanding medical and laboratory applications including C-Arms, CT Scanners, MRI, X-Ray equipment, hospital beds, microscopic equipment, surgery robots, and surgery tables. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment frames. The housing is constructed from heavy steel sheet with a precision ball bearing swivel mechanism, providing reliable rotational performance and durability in high-use environments. The wheel assembly incorporates a 5.91 inch diameter wheel with an injected polyurethane tread mounted on a polyamide body, supported by a precision ball bearing for smooth rolling operation. The overall height of the caster is 7.6 inches, allowing for proper clearance and integration into compact medical device designs. The caster delivers a static load capacity of 1653.47 pounds, while the dynamic load capacity reaches 551.16 pounds at speeds up to 2.49 miles per hour and 551.16 pounds at speeds up to 1.86 miles per hour, accommodating the demanding requirements of precision medical equipment that requires both stability and controlled mobility in clinical and surgical environments.
Swivel caster with central, total or directional lock 5.91 in
The Integral twin load is a swivel caster with central, total or directional lock designed for demanding medical and laboratory applications including C-Arms, CT Scanners, MRI, X-Ray equipment, hospital beds, microscopic equipment, surgery robots, and surgery tables. The caster features a stem with cam hole for profile bars in short version configuration, providing secure and versatile mounting capabilities. The housing is constructed from heavy steel sheet material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly measures 5.91 inches in diameter and features a polyamide body with an injected polyurethane tread, combined with a precision ball bearing for optimal performance and durability. The overall height of the caster is 7.6 inches, making it suitable for integration into compact medical equipment designs. This caster demonstrates exceptional load-bearing capacity with a static load rating of 1653.47 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, providing reliable performance in both stationary and mobile applications requiring precision movement and stability in healthcare and scientific environments.