- Home
- Industry
- Lifestyle
- Food & Catering
-
Inflight Trolleys
Wheels and Casters for Inflight Trolleys
Swivel caster with central , total lock 2.95 in
The Agila twin is a swivel caster with central, total lock, designed for mobile equipment in Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display applications. The fitting is a rectangular plate with brake elements that secures the caster to the equipment and supports braking. The housing contains two ball races in the swivel bearing for smooth rotation and is made of medium steel sheet. The wheel has a diameter of 2.95 in and uses a stainless cone ball bearing, a polyamide body, and an injected polyurethane tread. The overall height of the caster is 4.06 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of 1.86 mph (3 km/h).
Swivel caster with total lock 1.97 in
The Agila twin is a swivel caster with total lock, suitable for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units. Its fitting type is a bolt hole, which allows the caster to be secured to the equipment frame. The housing is made of steel sheet, medium, and uses two ball races for its swivel bearing, which supports smooth rotation under load. The wheel has a diameter of 1.97 in and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 2.72 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of 3 km/h, which is approximately 1.86 mph.
Swivel caster with total lock 1.97 in
The Agila twin is a swivel caster with total lock intended for mobile equipment that requires reliable positioning. The square plate fitting provides a secure mounting interface to the equipment frame. The housing is constructed from medium steel sheet and uses two ball races in the swivel bearing for smooth, precise rotation under load. The wheel has a diameter of 1.97 in and runs on a plain bearing, with a thermoplastic rubber tread for quiet rolling and floor protection, set within a lightweight polypropylene body. The overall height of the caster is 2.72 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of 1.86 mph. Both ratings should be considered when selecting the caster to ensure operation within safe limits. Typical applications include Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display.
Swivel caster 2.95 in
The Agila twin is a swivel caster designed for industrial applications requiring electrical conductivity. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system that ensures smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 2.95 inches in diameter. The complete caster assembly has an overall height of 4.02 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel caster 1.97 in
The Agila twin is a swivel caster designed for industrial applications requiring electrical conductivity. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 1.97 inches in diameter. The complete caster assembly has an overall height of 2.72 inches. Load specifications include a dynamic capacity of 154.32 pounds at speeds up to 1.86 miles per hour, with a static load rating of 308.65 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel caster with wheel brake 1.97 in
The Agila twin is a swivel caster with wheel brake, engineered for demanding mobile applications that require reliable movement and controlled stopping. The fitting is a bolt hole, which allows secure fastening to the equipment frame. The housing is made of medium steel sheet and features two ball races in the swivel bearing for smooth, stable rotation under load. The wheel, with a diameter of 1.97 in, runs on a plain bearing and has an electric-conductive thermoplastic rubber tread and an electric-conductive polypropylene body. The overall height of the caster is 2.72 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of 1.86 mph (3 km/h). The caster is intended for applications requiring consistent load handling and dependable mobility. Typical applications include care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Swivel caster 2.95 in
The Agila twin is a swivel caster designed for industrial applications. The caster features a bolt hole fitting for secure mounting to equipment or furniture. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material that prevents floor marking while providing excellent grip and quiet operation. The wheel utilizes a plain bearing system and measures 2.95 inches in diameter. The overall height of the complete caster assembly is 3.9 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for moving applications, while the static load capacity reaches 352.74 pounds for stationary loads.
Swivel caster 2.95 in
The Agila twin is a swivel caster designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system for reliable rotation. The wheel diameter measures 2.95 inches. The caster has an overall height of 4.02 inches from mounting surface to top. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, with a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Swivel caster 2.95 in
The Agila twin is a swivel caster designed for industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread that prevents floor damage while providing excellent grip. The wheel operates on precision ball bearings for reduced rolling resistance and extended service life. The wheel diameter measures 2.95 inches, with an overall caster height of 3.9 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Swivel caster 2.95 in
The Agila twin is a swivel caster designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread that prevents floor marking while providing excellent grip. The wheel is equipped with precision ball bearings for reduced rolling resistance and extended service life. The wheel diameter measures 2.95 inches, with an overall caster height of 4.02 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Swivel caster with total lock 2.95 in
The Agila twin is a swivel caster with total lock, designed for healthcare, food service, aviation, and retail applications. The fitting is a bolt hole, allowing secure, direct mounting to the equipment frame with standard bolts. The housing is made of medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel uses a plain bearing and a solid rubber, non-marking tread on a polypropylene body. The wheel diameter is 2.95 in, and the overall height is 3.9 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Swivel caster with total lock 2.95 in
The Agila twin is a swivel caster with total lock, engineered for demanding mobility requirements in healthcare, hospitality, aviation, and retail environments. Its rectangular plate fitting provides a flat, stable mounting surface that allows secure attachment to the underside of the equipment. The housing incorporates two ball races, which deliver smooth swivel action and consistent directional control, and it is manufactured from medium steel sheet to provide structural strength under repeated loading. The total lock function immobilizes both the wheel and the swivel action, ensuring stability when the equipment is stationary. The wheel has a diameter of 2.95 in and uses a plain bearing for reliable, low-maintenance rotation. Its solid rubber, non-marking tread protects floor surfaces, and the wheel is mounted in a polypropylene body that offers durability and resistance to everyday wear. The overall height of the caster is 4.02 in, measured from the top of the fitting to the base of the wheel, which allows integration into equipment with limited clearance. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph, so the caster can be specified with confidence for both loaded standing and moving conditions. This caster is suitable for Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display.
Swivel caster with total lock 2.95 in
The Agila Twin is a swivel caster with total lock designed for demanding mobility applications. The fitting is a bolt hole type, which allows secure fastening of the caster to the base of the equipment using standard bolts. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, providing smooth rotation and stable directional control. The wheel has a diameter of 2.95 in and features a precision ball bearing for low rolling resistance, with a solid rubber, non-marking tread and a polypropylene body. The overall height of the caster is 3.9 in. The static load capacity is 352.74 lb, while the dynamic load capacity is 176.37 lb at a speed of 1.86 mph. The caster is suited for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Swivel caster with total lock 2.95 in
The Agila Twin is a swivel caster with total lock, designed for demanding mobility in care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and displays. The fitting is a rectangular plate that provides a flat, secure mounting surface for attachment to the equipment. The housing is constructed from medium steel sheet and incorporates a swivel bearing with two ball races for smooth, stable rotation under load. The wheel has a diameter of 2.95 in and runs on a precision ball bearing for consistent, low-effort rolling. Its solid rubber tread is non-marking, protecting floors during frequent use, and its body is molded from polypropylene. The overall height of the caster is 4.02 in. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of approximately 1.86 mph (3 km/h).
Swivel caster 1.97 in
The Agila twin is a swivel castor with a rectangular plate fitting and a housing made of medium steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a plain bearing and the tread material is identical to the wheel body. The Agila twin swivel castor has a wheel diameter of 1.97 inches and an overall height of 4.02 inches. It has a load capacity of 154.32 pounds at 3 km/h and a static load capacity of 308.65 pounds.
Swivel caster with total lock 1.97 in
The Agila Twin is a swivel caster with total lock designed for demanding mobility applications in care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units. The fitting is a rectangular plate that provides a secure mounting interface for attachment to the equipment frame, ensuring stable attachment under operational stress. The housing is manufactured from medium steel sheet and incorporates two ball races in its swivel bearing, enabling smooth and precise rotation of the caster. The wheel features a body made of polyamide and a tread identical with the wheel body material, running on a plain bearing. The wheel diameter is 1.97 in, and the overall height of the caster is 4.02 in. The static load capacity is 308.65 lb, while the dynamic load capacity is 154.32 lb at a speed of 1.86 mph.
Swivel caster with total lock 2.95 in
The Agila twin is a swivel caster with total lock, designed for applications such as Care Beds, Catering Carts & Meal Delivery Systems, Inflight Trolleys, and Store Fixtures and Display. The fitting is a bolt hole type, enabling secure attachment to the equipment frame. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation and stable directional control. The wheel has a diameter of 2.95 in and operates on a plain bearing, which supports reliable rolling under load. Its body is made of polypropylene, and the tread material is identical with the wheel body. The overall height of the caster is 3.9 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Both values should be considered when selecting the caster for the intended duty cycle.
Swivel caster 1.97 in
The Agila twin swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material and utilizes a plain bearing system for reliable rotation. The wheel diameter measures 1.97 inches, while the overall height of the complete assembly is 2.72 inches. Load capacity specifications include a dynamic load rating of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.
Swivel caster with wheel brake 1.97 in
The Agila Twin is a swivel caster with wheel brake, engineered for mobile equipment that requires reliable maneuverability and secure positioning. Its bolt hole fitting allows the caster to be fastened firmly to the equipment base with standard hardware. The medium steel sheet housing contains two ball races in the swivel bearing, which ensure smooth, stable rotation under load. The 1.97 in wheel features an injected polyurethane tread bonded to a polyamide body and runs on a plain bearing for dependable rolling performance. The overall height of the caster is 2.72 in, a compact profile suited to installations with limited clearance. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a travel speed of approximately 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Swivel caster 1.97 in
The Agila twin swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver reliable performance and extended service life. With a wheel diameter of 1.97 inches and an overall height of 2.72 inches, this compact caster offers optimal space efficiency. The unit provides a dynamic load capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, making it ideal for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Swivel caster 1.97 in
The Agila twin swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver reliable rolling performance. The wheel diameter measures 1.97 inches with an overall height of 2.76 inches. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Swivel caster 1.97 in
The Agila twin swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver reliable performance. The wheel diameter measures 1.97 inches, and the overall height of the caster assembly is 2.72 inches. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.
Swivel caster with wheel brake 1.97 in
The Agila twin is a swivel caster with wheel brake designed for mobile equipment that requires dependable maneuverability in demanding environments. The caster combines a wheel brake with a robust swivel mechanism, allowing secure positioning and controlled movement. The square plate fitting provides a flat mounting interface for attaching the caster to the equipment frame. The housing is made of medium steel sheet and contains two ball races in the swivel bearing for smooth rotation. The wheel measures 1.97 in in diameter and uses a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body. The overall height is 2.72 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of 1.86 mph. Typical applications include care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display.
Swivel caster with wheel brake 1.97 in
The Agila twin is a swivel caster with wheel brake intended for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display. The fitting is a bolt hole, allowing secure attachment to the equipment frame. The housing incorporates a swivel bearing with two ball races for smooth, stable rotation and is made of medium steel sheet. The wheel measures 1.97 in in diameter and features a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body. The overall height of the caster is 2.72 in, and this compact profile suits equipment with limited clearance and mounting space. The static load capacity is 308.65 lb, while the dynamic load capacity is 154.32 lb at a speed of 1.86 mph (3 km/h). These ratings ensure reliable mobility under both stationary and moving loads.