- Home
- Industry
- Healthcare
-
Medical Imaging
Casters and Wheels for Diagnostic Imaging Devices
Drive Unit 4.92 in
The E-Drive ultimate is a Drive Unit designed for electromobility applications, featuring a rectangular plate fitting and polyamide body material that ensures durability and lightweight construction. This electric caster system incorporates a 4.92 inch diameter wheel equipped with an elastic tire featuring non-marking, vulcanized tread material, providing superior traction and floor protection across diverse environments. The E-Drive ultimate is engineered for deployment across a comprehensive range of industries including aerospace, automotive OEM, medical equipment such as anesthesia carts, medication carts, nursing carts, and imaging systems including C-Arms, CT scanners, MRI, and X-Ray equipment. Additional applications encompass fire fighting technology, machine construction, production and platform trolleys, work benches, transport equipment, container construction, electronic systems, clean-room technology, and ceramic and glass manufacturing. The robust construction and electric drive capability make this caster solution ideal for powered mobile equipment requiring reliable performance, precise maneuverability, and consistent operation in demanding industrial and healthcare settings.
Swivel caster 3.94 in
The Integral Twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver reliable rolling performance. The wheel measures 3.94 inches in diameter, and the caster has an overall height of 5.08 inches. Load specifications include a dynamic capacity of 275.58 pounds at speeds of 1.86 mph and 2.49 mph respectively, with a static load rating of 551.16 pounds, making this caster suitable for medium-duty industrial and institutional applications requiring dependable mobility and load-bearing performance.
Swivel caster 4.92 in
The Integral twin swivel caster features a solid stem, round fitting designed for hospital bed applications, requiring proper sealing in the fitting area by the bed manufacturer to ensure washability according to AK-BWA standards. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings for smooth swivel operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings for reliable performance. The wheel measures 4.92 inches in diameter, while the overall caster height is 5.91 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load rating of 551.16 lb, making it suitable for demanding medical equipment applications requiring mobility, durability, and hygiene compliance.
Swivel caster 5.91 in
The Integral Twin is a swivel caster designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, hospital beds, nursing and retirement homes, surgery robots, surgery tables, and ultrasound systems. The caster features a solid stem, round fitting type, with a critical note that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene compliance. The housing is constructed from steel sheet, medium grade material, and incorporates a precision ball bearing for smooth swivel operation. The wheel assembly consists of a 5.91 inch diameter wheel with an injected polyurethane tread material that is electric-conductive, mounted on a polyamide body and supported by a precision ball bearing that is sealed to protect against contamination. The overall height of the caster is 6.89 inches, providing appropriate clearance for typical medical equipment applications. The caster demonstrates robust load capacity specifications with a static load capacity of 992.08 pounds, while the dynamic load capacity reaches 330.69 pounds at speeds up to 2.49 miles per hour and 330.69 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary support and mobile transport of heavy medical equipment in hospital environments.
Swivel caster 5.91 in
The Integral twin swivel caster features a solid stem, round fitting designed for hospital bed applications, where washable beds must be sealed in the fitting area by the manufacturer. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing swivel mechanisms for smooth operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings. The wheel measures 5.91 inches in diameter. Overall caster height is 6.89 inches. Load specifications include dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with static load capacity rated at 661.39 lb. This caster is washable according to AK-BWA standards, making it suitable for medical equipment requiring frequent sanitization and reliable mobility performance.
Swivel caster with central, total or directional lock 3.94 in
The Integral twin is a swivel caster with central, total or directional lock functionality. The fitting features a stem with cam hole designed for profile bars, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel bearing mechanism. The wheel assembly consists of a polyamide body with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings. The wheel diameter measures 3.94 inches. The overall height dimension of the complete caster assembly is 5.08 inches. Load specifications include dynamic load capacities of 275.58 lb at speeds of 1.86 mph and 275.58 lb at speeds of 2.49 mph, with a static load capacity rated at 551.16 lb. The product is washable according to AK-BWA standards.
Swivel caster with central, total or directional lock 4.92 in
The Integral twin is a swivel caster with central, total or directional lock functionality. The fitting features a stem with cam hole for profile bars in short version configuration, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel bearing mechanism. The wheel assembly consists of a polyamide body with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings. The wheel diameter measures 4.92 inches. Overall height dimensions reach 5.91 inches. Load specifications include dynamic capacity of 275.58 lb at speeds of 1.86 mph and 2.49 mph respectively, while static load capacity reaches 551.16 lb. The caster is washable according to AK-BWA standards, ensuring compliance with medical equipment hygiene requirements.
Swivel caster with central , total lock 3.94 in
The Integral twin is a swivel caster with central total lock designed for demanding applications. The fitting features a stem with cam hole for profile bars, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing construction utilizes medium-grade steel sheet with precision ball bearing swivel mechanism for smooth operation and durability. The wheel assembly incorporates a polyamide body with injected polyurethane tread that provides electric-conductive properties, mounted on sealed precision ball bearings for reliable performance. The wheel diameter measures 3.94 inches with an overall caster height of 5.08 inches. Load specifications include dynamic capacity of 275.58 lb at speeds of 1.86 mph and 2.49 mph respectively, while static load capacity reaches 551.16 lb. This caster is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical environments.
Swivel caster with central , total lock 4.92 in
The Integral twin is a swivel caster with central total lock designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, hospital beds, nursing and retirement homes, surgery robots, surgery tables, and ultrasound systems. The fitting features a stem with cam hole for profile bars in short version configuration, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing for smooth swivel operation. The wheel assembly measures 4.92 inches in diameter and features a polyamide body with an injected polyurethane tread that is electric-conductive for enhanced safety in sensitive medical environments. The wheel is supported by a precision ball bearing that is sealed to ensure reliable performance in washable bed applications. The overall height of the caster is 5.91 inches. The caster demonstrates robust load capacity specifications with a static load capacity of 826.73 pounds and dynamic load capacities of 275.58 pounds at 2.49 miles per hour and 275.58 pounds at 1.86 miles per hour, making it suitable for heavy-duty medical equipment and furniture applications requiring reliable mobility and directional control.
Swivel caster with central, total or directional lock 5.91 in
The Integral twin is a swivel caster with central, total or directional lock designed for precision mobility applications. The caster features a stem with cam hole for profile bars fitting system that enables secure attachment to profile bar configurations. The housing is constructed from medium steel sheet material and incorporates a precision ball bearing swivel bearing mechanism for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings ensure smooth rolling performance with a 5.91 in diameter wheel. The caster has an overall height of 6.89 in for optimal clearance and maneuverability. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb, making it ideal for demanding medical equipment applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals and nursing facilities.
Swivel caster with central , total lock 4.92 in
The Integral twin is a swivel caster with central, total lock designed for demanding medical applications. It features a stem with cam hole for profile bars fitting system that enables secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance, and measures 4.92 inches in diameter. The caster has an overall height of 5.91 inches, making it suitable for various equipment configurations. Load capacity specifications include dynamic ratings of 275.58 lb at speeds up to 1.86 mph and 275.58 lb at speeds up to 2.49 mph, with a static load capacity of 551.16 lb, ensuring reliable performance under varying operational conditions in medical environments.
Swivel caster with central , total lock 5.91 in
The Integral twin is a swivel caster with central, total lock designed for demanding medical applications. It features a stem with cam hole for profile bars fitting system for secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth rotation and durability. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for optimal performance, measuring 5.91 inches in diameter. The overall height of the unit is 6.89 inches. Load capacity specifications include dynamic loads of 330.69 lb at speeds up to 1.86 mph and 330.69 lb at speeds up to 2.49 mph, with a static load capacity of 661.39 lb. This caster is specifically engineered for medical equipment including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound machines in hospitals and nursing facilities.
Swivel caster with central , total lock 5.91 in
The Integral twin swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for reliable operation, measuring 5.91 inches in diameter. The caster has an overall height of 6.89 inches, making it suitable for various medical equipment applications. Load capacity specifications include dynamic loads of 330.69 lb at speeds up to 1.86 mph and 330.69 lb at speeds up to 2.49 mph, with a static load capacity of 992.08 lb, making it ideal for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound machines in hospitals and nursing facilities.
Swivel caster with central, total or directional lock 5.91 in
The Integral twin is a swivel caster with central, total or directional lock designed for precision mobility applications. The caster features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal rolling performance, measuring 5.91 inches in diameter. The overall height of the complete assembly is 6.89 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 992.08 lb, making it suitable for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals and nursing facilities.
Swivel caster with central, total or directional lock 4.92 in
The Integral twin is a swivel caster with central, total or directional lock designed for precision mobility applications. The caster features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal rolling performance, measuring 4.92 inches in diameter. The overall height of the assembly is 5.91 inches. Load capacity specifications include dynamic ratings of 275.58 lb at 1.86 mph and 275.58 lb at 2.49 mph, with a static load capacity of 826.73 lb, making it suitable for demanding medical equipment including anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, hospital beds, surgery robots, surgery tables, and ultrasound equipment in hospitals and nursing facilities.
Swivel caster 4.92 in
The Integral twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for optimal rolling performance. The wheel diameter measures 4.92 inches with an overall height of 5.91 inches. Load capacity specifications include dynamic ratings of 275.58 lb at 1.86 mph and 275.58 lb at 2.49 mph operating speeds, while the static load capacity reaches 826.73 lb. This caster is specifically designed for medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster 5.91 in
The Integral twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 6.89 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and 330.69 lb at speeds up to 2.49 mph, while the static load capacity reaches 992.08 lb. This caster is specifically designed for medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster 4.92 in
The Integral twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for optimal rolling performance. The wheel measures 4.92 inches in diameter, while the overall height of the complete assembly is 5.91 inches. Load capacity specifications include a dynamic rating of 275.58 lb at speeds of 1.86 mph and 275.58 lb at 2.49 mph, with a static load capacity of 826.73 lb. This caster is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing homes, and retirement facilities.
Swivel caster 3.94 in
The Integral twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, equipped with precision ball bearing for optimal rolling performance, measuring 3.94 inches in diameter. The caster has an overall height of 5.08 inches. Load capacity specifications include dynamic ratings of 275.58 lb at 1.86 mph and 275.58 lb at 2.49 mph, with a static load capacity of 826.73 lb. This caster is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Swivel caster with central , total lock 3.94 in
The Integral twin is a swivel caster with central, total lock designed for demanding medical applications. It features a stem with cam hole for profile bars fitting system that enables secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth, reliable rotation under heavy loads. The wheel combines a durable polyamide body with an injected polyurethane tread and precision ball bearing for optimal performance and longevity. With a 3.94-inch wheel diameter and 5.08-inch overall height, this caster provides excellent maneuverability in tight spaces. The dynamic load capacity is 275.58 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 826.73 lb, making it ideal for anesthesia carts, C-arms, CT scanners, MRI equipment, X-ray machines, care beds, hospital beds, surgery robots, surgery tables, and ultrasound equipment in hospitals and nursing facilities.
Swivel caster with central, total or directional lock 5.91 in
The Integral twin is a swivel caster with central, total or directional lock designed for demanding medical applications. The fitting features a stem with cam hole for profile bars, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel consists of a polyamide body with an injected, electric-conductive polyurethane tread and sealed precision ball bearing for reliable performance. The caster has a wheel diameter of 5.91 inches and an overall height of 6.89 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals and nursing facilities.
Swivel caster with central , total lock 5.91 in
The Integral twin is a swivel caster with central, total lock designed for demanding medical applications. It features a stem with cam hole for profile bars fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with an injected, electric-conductive polyurethane tread and sealed precision ball bearing for reliable performance. With a 5.91 in wheel diameter, the caster has an overall height of 6.89 in. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb. This caster is specifically engineered for critical healthcare equipment including anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, hospital beds, surgery robots, surgery tables, and ultrasound equipment in hospitals and nursing facilities.
Swivel caster with central, total or directional lock 3.94 in
The Integral twin is a swivel caster with central, total or directional lock designed for precision mobility applications. The caster features a stem with cam hole for profile bars fitting system for secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material and precision ball bearing for optimal rolling performance, measuring 3.94 inches in diameter. The overall height of the complete assembly is 5.08 inches. Load capacity specifications include a dynamic rating of 275.58 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 826.73 lb, making it suitable for demanding medical equipment applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals and nursing facilities.
Swivel caster with central , total lock 3.94 in
The Integral twin swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material and precision ball bearing for optimal rolling performance, measuring 3.94 inches in diameter. The caster has an overall height of 5.08 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 275.58 lb at speeds of 1.86 mph and 275.58 lb at 2.49 mph, with a static load capacity of 826.73 lb, making it suitable for demanding medical equipment including anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, hospital beds, surgery robots, surgery tables, and ultrasound equipment in hospitals and nursing facilities.