Skip to main content Skip to search Skip to main navigation

Heavy load? Completely irrelephant.

Heavy medical applications need mobility that is always reliable. Integral twin load combines high torsional rigidity with a load capacity of up to 551 lbs per caster.
Heavy load? Completely irrelephant

Integral twin load: strong when things get heavy

Heavy load?
Completely irrelephant

AI generated
Heavy medical applications need mobility that is always reliable. Integral twin load combines high torsional rigidity with a load capacity of up to 250 kg per caster. The twin-wheel caster provides reliable stability, for example on operating tables, surgical robots, and bariatric beds.

Key Facts

  • Load capacity of up to 250 kg per caster 
  • High torsional rigidity for stability and secure positioning - even under lateral load
  • Reinforced, welded steel housing Central locking with total and directional locking 
  • Quiet and easy actuation as an additional comfort advantage 
  • Wheel diameter 150 mm

Get in touch

(anchor link to contact form)

Developed for applications with weight. And responsibility.

Whether in the operating room, intensive care, or specialized medical areas: heavy applications such as operating tables, surgical robots, and bariatric beds need to move reliably and precisely - and stand securely at the decisive moment. This is exactly what Integral twin load was developed for. The high torsional rigidity of the twin-wheel caster supports stable positioning, while the load capacity of up to 250 kg per caster creates additional reserves for healthcare and medical technology applications with heavy loads.

Strong in motion. Stable at rest.

The performance of Integral twin load is based on a consistently reinforced design. A welded steel housing, precision bearings, and a wheel variant designed for high loads provide the basis for a load capacity of up to 250 kg per caster and torsional rigidity that keeps heavy medical applications securely in place.

High load capacity for heavy medical applications

  • Load capacity of up to 250 kg per caster - designed for applications with heavy loads such as operating tables, surgical robots, or bariatric beds. 
  • Reinforced, welded steel housing - for a particularly resilient design under high loads. 
  • Maxtech load wheel - a wheel variant specially designed for high load capacity. 
  • Two stainless-steel precision ball bearings in the wheel - for stable force absorption and reliable performance. 
  • Tested load capacity in accordance with DIN EN 12531 - for reliable technical design of demanding applications.

High torsional rigidity for secure positioning

  • Reinforced, welded steel housing - increases the caster's stability against lateral forces and torsion. 
  • Double precision ball bearing in the swivel head - supports stable guidance of the caster even under high load. 
  • Double precision ball bearing in the wheel - ensures additional stability during force transmission. Central locking with total and directional locking - supports controlled positioning and safe use in everyday clinical practice.

Comfortable to handle. Reliable in clinical use.

Although load capacity and torsional rigidity are the focus for Integral twin load, it remains part of the proven Integral twin caster family. The twin-wheel caster combines high stability with comfortable handling, optimized maneuverability, and well-designed system integration. At the same time, it meets key requirements in everyday clinical practice - from user-friendly central locking and quiet, easy actuation to easy-to-clean surfaces and chemical-resistant components.

What does torsional rigidity mean?

Torsional rigidity describes how stable a caster remains against twisting. This is particularly important when lateral forces, rotary movements, or unevenly distributed loads act on a heavy application.

Handling and integration

  • Twin-wheel caster with high maneuverability thanks to differential action 
  • User-friendly central locking via an operating lever 
  • Up to three switching positions: directional locking, total locking, or complete mobility 
  • Adjustable switching forces: soft, standard, or hard

Everyday clinical practice and cleaning 

  • Quiet and easy actuation with very low operating forces 
  • Smooth surfaces for easy and fast cleaning 
  • Chemical-resistant components for use in clinical environments

Quality and design 

Talk to us about your application

Whether operating table, surgical robot, bariatric bed, or customized medical technology application: our experts support you in selecting, configuring, and integrating the right mobility solution.

Talk to us about your application
Fields marked with asterisks (*) are required.

Frequently Asked Questions

Integral twin load is suitable for heavy medical applications where high load capacity, stability, and secure positioning are essential. Typical examples include operating tables, surgical robots, bariatric beds, intensive care beds with additional equipment, and medical devices with heavy loads.
Integral twin load carries up to 250 kg per caster. This gives it additional reserves for applications where weight, stability, and reliable mobility need to work together.
Torsional rigidity describes how well a caster remains stable against twisting. This is important when lateral forces, rotary movements, or unevenly distributed loads occur - for example in heavy medical applications.
The stability comes from the reinforced design: a welded steel housing, double precision ball bearings in the swivel head and in the wheel.
It combines high load capacity with the proven advantages of the Integral twin caster family: good maneuverability, user-friendly central locking, quiet and easy actuation, as well as easy-to-clean and chemical-resistant components.