Furniture and Design Casters and Wheels
Accessory
The Glide is an accessory designed for caster applications, featuring a compact overall height of 2.36 inches and a lightweight construction weighing 0.09 pounds. This accessory delivers a dynamic load capacity of 110.23 pounds at a speed of approximately 1.86 miles per hour, making it suitable for moderate-duty material handling and mobility applications. The Glide's minimal weight and reduced profile make it an ideal choice for equipment requiring space-constrained mounting or reduced overall mass while maintaining reliable load support capabilities.
Swivel caster 2.95 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. The wheel measures 2.95 inches in diameter, contributing to an overall caster height of 3.46 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load rating of 440.92 pounds. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture installations.
Swivel caster 1.97 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from zinc-die-casting and aluminum materials with a stem, swiveling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material for optimal performance, supported by a plain bearing with spacer tube configuration. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.13 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and electrical conductivity are essential requirements.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes under load. The wheel assembly utilizes a polypropylene body with matching polypropylene tread material, providing consistent performance characteristics throughout the contact surface. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The wheel measures 1.97 inches in diameter, optimized for moderate-duty applications. Overall caster height is 2.28 inches, providing adequate clearance for most industrial and commercial installations. This compact design delivers reliable mobility solutions while maintaining structural integrity in demanding environments.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.97 inches in diameter, providing optimal maneuverability for light to medium-duty applications. Overall caster height is 2.46 inches, making it suitable for compact installations where space constraints are critical. This caster design combines lightweight construction with dependable performance characteristics for industrial and commercial mobility solutions.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that also provides electric-conductive characteristics for static dissipation. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The wheel measures 1.97 inches in diameter, while the complete caster assembly has an overall height of 2.4 inches. This compact design makes it suitable for applications requiring mobility with static control in confined spaces where precise maneuvering is essential.
Swivel caster with wheel brake 1.97 in
The Lumina is a swivel caster with wheel brake designed for versatile mobility applications. The fitting features a threaded stem with hexagon neck configuration mounted at the top for secure installation. The housing is constructed from durable polypropylene material and incorporates a stem-based swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.97 inches in diameter, contributing to an overall caster height of 2.13 inches. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 176.37 pounds, making this caster suitable for medium-duty applications requiring both mobility and secure braking functionality.
Swivel caster with wheel brake 1.97 in
The Lumina is a swivel caster with wheel brake designed for industrial applications. The fitting features a stem with grip ring and collar configuration for secure mounting. The housing is constructed from durable polypropylene material and incorporates a stem-type swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with matching tread material, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.97 inches in diameter. The caster has an overall height of 2.28 inches, providing a compact profile suitable for various equipment installations. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance during movement operations. The static load capacity reaches 176.37 pounds, making it suitable for supporting substantial stationary loads while maintaining structural integrity.
Swivel caster 1.38 in
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to an overall caster height of 1.93 inches. Load capacity specifications include a dynamic rating of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel caster 1.65 in
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.65 inches in diameter, contributing to an overall height of 2.32 inches. Load capacity specifications include a dynamic rating of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight to medium-duty equipment.
Swivel caster 1.57 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to the overall height of 1.73 inches. Load capacity specifications include a dynamic rating of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.38 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.38 inches in diameter, contributing to an overall height of 1.54 inches. Load specifications include a dynamic capacity of 44.09 lb at speeds up to 1.86 mph and a static load capacity of 88.18 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.57 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to the overall height of 1.73 inches. Load specifications include a dynamic capacity of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.97 in
The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a stem with grip ring and collar fitting that provides secure attachment and reliable performance across diverse installation requirements. The housing is constructed from zinc-die-casting and aluminum materials, incorporating a stem swiveling bearing that enables smooth 360-degree rotation and directional control. The wheel assembly comprises a 1.97-inch diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, supported by a plain bearing with spacer tube that ensures consistent rolling performance and extended operational life. The overall height of the caster measures 2.32 inches, making it suitable for compact furniture applications where space constraints are critical. The load capacity specifications indicate a static load rating of 176.37 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and controlled mobility under operational conditions. This combination of materials, bearing technology, and load specifications makes the Lumina swivel caster an ideal choice for furniture requiring both stability and maneuverability in commercial and residential environments.
Swivel caster with intermittend brake 1.97 in
The Lumina swivel caster with intermittent brake is engineered for versatile mobility applications requiring reliable directional control and secure positioning. The caster features a stem with grip ring and collar fitting that enables straightforward installation and secure attachment to compatible equipment. The housing is constructed from zinc-die-casting and aluminum materials, providing a robust swivel bearing with stem that allows smooth 360-degree rotation while maintaining structural integrity. The wheel assembly incorporates a 1.97-inch diameter design with a thermoplastic rubber tread material bonded to a polypropylene body, delivering optimal grip and durability across various floor surfaces. The wheel operates on a plain bearing with spacer tube configuration, ensuring smooth rolling performance and extended service life. The overall height of the caster assembly measures 2.32 inches, accommodating standard furniture and equipment mounting requirements. The static load capacity reaches 176.37 pounds, while the dynamic load capacity is rated at 88.18 pounds at a maximum speed of 1.86 miles per hour, making this caster suitable for applications including bedside tables, furniture, media furniture, office furniture, and office chairs where controlled mobility and brake functionality are essential for user safety and equipment stability.
Swivel caster 1.97 in
The Lumina swivel caster is engineered for versatile mobility applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from zinc-die-casting and aluminum materials, providing durability and corrosion resistance, while incorporating a stem swiveling mechanism that allows for smooth multidirectional movement and maneuverability. The wheel assembly measures 1.97 inches in diameter and is equipped with a plain bearing with spacer tube for reliable rotation and extended service life. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, while the wheel body is composed of polypropylene with electric-conductive characteristics, making this caster suitable for environments where static dissipation is critical. The overall height of the caster is 2.2 inches, providing a compact profile for integration into various furniture designs. The load capacity specifications indicate a static load rating of 176.37 pounds, ensuring stability under stationary conditions, and a dynamic load capacity of 88.18 pounds at a maximum speed of 1.86 miles per hour, defining the performance parameters for mobile applications. These technical specifications combine to deliver a dependable caster solution for demanding commercial and residential furniture applications.
Swivel caster 1.97 in
The Lumina swivel caster is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from zinc-die-casting and aluminum materials, providing a robust structural foundation, while the swivel bearing utilizes a stem-swiveling design that allows for smooth multidirectional movement and enhanced maneuverability. The wheel assembly incorporates a 1.97-inch diameter wheel body manufactured from polypropylene with electric conductive properties, ensuring both durability and static dissipation capabilities. The wheel tread material is identical to the wheel body composition, maintaining consistent performance characteristics throughout the wheel structure. The bearing system employs a plain bearing with spacer tube configuration, delivering reliable rotational performance and extended service life. The overall height of the caster measures 2.2 inches, making it suitable for applications requiring compact mobility solutions. The load capacity specifications indicate a static load rating of 176.37 pounds, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour. These comprehensive specifications position the Lumina swivel caster as a dependable component for furniture and equipment requiring controlled mobility with excellent load-bearing performance.
Swivel caster 1.97 in
The Lumina swivel caster is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This swivel caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment and furniture bases. The housing is constructed from zinc-die-casting and aluminum materials, providing a robust and corrosion-resistant foundation that ensures long-term durability and reliable performance in diverse environments. The swivel bearing utilizes a stem that swivels smoothly, allowing for multidirectional movement and enhanced maneuverability. The wheel assembly features a 1.97-inch diameter wheel constructed from polypropylene, with an identical tread material matching the wheel body to ensure consistent rolling characteristics and wear patterns. The wheel is equipped with a plain bearing with spacer tube, which facilitates smooth rotation and reduces friction during operation. The overall height of the caster assembly measures 2.2 inches, providing a compact profile suitable for various furniture applications. The load capacity specifications indicate a static load capacity of 176.37 pounds, supporting substantial weight when the caster remains stationary. The dynamic load capacity is rated at 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during movement and transportation. These comprehensive specifications make the Lumina swivel caster an ideal choice for applications requiring reliable mobility, durability, and precise load handling capabilities.
Swivel caster 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, while the plain bearing with spacer tube design delivers reliable rotation. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 2.99 inches for compact installation requirements. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential.
Swivel caster with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation, and measures 2.95 inches in diameter. The caster has an overall height of 2.99 inches, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for use in bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel caster 2.56 in
The Stylea swivel caster features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 2.83 inches. This caster provides a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, making it ideal for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel caster 2.95 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 2.95 inches in diameter. The caster has an overall height of 3.46 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity reaches 220.46 pounds, providing excellent stability when stationary and making this caster ideal for equipment requiring both mobility and load-bearing capability.
Swivel caster with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake featuring a threaded stem with hexagon neck, top fitting configuration. The housing is constructed from polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter. The complete caster unit has an overall height of 3.46 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster combines durable polyamide construction with integrated braking functionality, making it suitable for applications requiring controlled mobility and secure positioning of wheeled equipment.
Swivel caster with wheel brake 2.56 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, mounted on a plain bearing with spacer tube configuration. The wheel measures 2.56 inches in diameter, ensuring adequate ground clearance and rolling performance. The caster has an overall height of 3.6 inches from mounting surface to top. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds when stationary. This combination of polyamide construction and robust bearing design makes the Stylea suitable for medium-duty applications requiring reliable mobility and braking functionality.