Furniture and Design Casters and Wheels
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube configuration. The wheel measures 2.17 inches in diameter, while the overall height of the caster reaches 2.24 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load rating of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and load-bearing performance are essential.
Swivel castor 2.56 in
The Stylea swivel caster features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.83 inches, making it suitable for compact applications. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor 2.56 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.91 inches, making it ideal for compact installations. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.91 inches. This versatile caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it an ideal mobility solution for lightweight to medium-duty equipment requiring smooth movement and reliable braking functionality in professional and residential environments.
Swivel castor 2.17 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance with minimal maintenance requirements. The wheel measures 2.17 inches in diameter, and the caster has an overall height of 2.48 inches for compact installation. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 2.95 in
The Stylea swivel caster features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 3.19 inches, making it suitable for compact applications. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and extended service life. The wheel measures 2.56 inches in diameter, optimally sized for furniture mobility applications. The caster has an overall height of 2.83 inches, making it suitable for integration into various furniture designs. This versatile caster is specifically engineered for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential requirements.
Swivel castor with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body combined with a thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter, while the overall height of the complete caster assembly is 3.19 inches. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and braking functionality are essential requirements.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.48 inches, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for use with bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 1.38 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to the overall height of 1.3 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel castor 1.57 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 1.57 inches in diameter, contributing to an overall height of 1.69 inches. This caster provides a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds. The Stylea is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and floor protection are essential requirements.
Swivel castor 3.15 in
The Mono swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread material that delivers excellent grip and floor protection, while the plain bearing system provides reliable rotation with minimal maintenance requirements. With a wheel diameter of 3.15 inches, the caster has an overall height of 4.09 inches for optimal clearance. The load specifications include a dynamic load capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, making it suitable for applications including bedside tables, media furniture, nursing and retirement homes, and nursing carts.
Swivel castor 3.15 in
The Mono swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 3.15 inches in diameter. The caster has an overall height of 4.33 inches, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 154.32 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 308.65 pounds, ensuring reliable performance under varying operational conditions.
Swivel castor with wheel brake 3.15 in
The Mono is a swivel caster with wheel brake featuring a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, while utilizing a plain bearing system for reliable operation. The wheel measures 3.15 inches in diameter. The caster has an overall height of 4.33 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, ensuring optimal performance during movement, while the static load capacity reaches 308.65 pounds when stationary, providing robust support for heavy equipment and machinery.
Swivel castor with wheel brake 3.15 in
The Mono swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a reliable plain bearing mechanism. The wheel measures 3.15 inches in diameter, while the overall height of the complete assembly reaches 4.09 inches. Load capacity specifications include a dynamic rating of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for applications including bedside tables, media furniture, nursing and retirement homes, and nursing carts where mobility and braking functionality are essential requirements.
Swivel castor with directional lock 3.94 in
The Linea swivel caster with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter, providing excellent maneuverability across various surfaces. Overall height dimensions reach 4.65 inches, making it suitable for standard industrial applications. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 529.11 pounds, ensuring reliable performance under demanding operational conditions.
Swivel castor 3.94 in
The Linea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and enhanced durability. The wheel diameter measures 3.94 inches, while the overall caster height is 4.72 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in mobile applications. The static load capacity is rated at 529.11 pounds, making this caster suitable for heavy-duty stationary equipment and machinery requiring occasional repositioning.
Swivel castor with directional lock 3.94 in
The Linea swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotation and long service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 4.72 inches. Load specifications include a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 529.11 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring directional control.
Swivel castor with directional lock 3.94 in
The Linea swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver reliable rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 4.72 inches from mounting surface to top. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour and a static load capacity of 529.11 pounds, making it suitable for medium-duty industrial and commercial applications requiring directional locking capability.
Swivel castor with directional lock 3.94 in
The Linea swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver reliable rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 4.88 inches from the mounting surface to the top of the housing. Load specifications include a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour and a static load capacity of 529.11 pounds, making it suitable for medium-duty industrial and commercial applications requiring directional stability.
Swivel castor with total lock 4.92 in
The Linea swivel caster with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long-lasting performance. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver effortless rolling motion. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 5.71 inches. Load specifications include a dynamic capacity of 286.6 lb at speeds up to 1.86 mph and a static load capacity of 573.2 lb, making it suitable for medium-duty mobile equipment and industrial applications requiring reliable mobility with secure locking capability.
Swivel castor with total lock 4.92 in
The Linea swivel caster with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long-lasting performance. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver effortless rolling motion. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 5.71 inches. Load specifications include a dynamic capacity of 286.6 lb at speeds up to 1.86 mph and a static load capacity of 573.2 lb, making it suitable for medium-duty mobile equipment and industrial applications requiring reliable mobility with secure locking capability.
Swivel castor with directional lock 4.92 in
The Linea is a swivel caster with directional lock designed for precision mobility applications. The fitting features a solid stem with round configuration for secure mounting. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings and measures 4.92 inches in diameter. The caster has an overall height of 5.71 inches. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 573.2 pounds, making it suitable for medium-duty industrial and institutional applications requiring reliable directional control.
Swivel castor with directional lock 4.92 in
The Linea swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotation and long service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub minimize rolling resistance. The wheel diameter measures 4.92 inches, and the overall height of the complete caster assembly is 5.71 inches. Load specifications include a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 573.2 pounds, making this caster suitable for medium-duty industrial and institutional applications requiring directional control.