- Home
- Casters & Wheels
- Mobility Solution Accessories
-
Accessories for Bed Casters
Accessories for Bed Casters
Accessory
The Lever is an accessory designed for caster applications, engineered to provide reliable operational control and enhanced functionality in demanding industrial environments. This component weighs 0.14 pounds, making it a lightweight addition that minimizes overall system mass while maintaining structural integrity. The lever mechanism is constructed to withstand repetitive use and offers precise actuation for caster locking, directional control, or brake engagement depending on the specific caster configuration. Its compact design facilitates easy integration into existing caster assemblies without requiring significant modifications to mounting structures. This accessory is suitable for applications requiring manual control of caster functions, delivering consistent performance across various operational scenarios in material handling, equipment mobility, and industrial automation systems.
Accessory
The Adaptor is an accessory designed to enhance caster functionality and compatibility across various applications. This precision-engineered component weighs 0.21 pounds, making it a lightweight addition to your caster assembly that minimizes overall system weight while maintaining structural integrity. The adaptor facilitates seamless integration between different caster types and mounting systems, allowing engineers to standardize equipment configurations and reduce inventory complexity. Its compact design ensures easy installation without requiring specialized tools or extensive modifications to existing equipment. This accessory is ideal for applications requiring flexible caster mounting solutions, providing reliable performance in industrial, commercial, and material handling environments where adaptability and durability are essential requirements.
Accessory
The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.25 pounds, making it a lightweight addition to your caster assembly that does not significantly impact overall system weight or mobility. The Change lever facilitates smooth transitions and adjustments to caster functionality, enabling operators to quickly modify caster behavior without requiring complete system reconfiguration. Its compact design and minimal weight profile make it suitable for integration into various caster systems where space constraints and weight considerations are critical factors. This accessory is ideal for applications requiring frequent operational adjustments or mode changes, offering engineers a practical solution for enhancing caster versatility and operational efficiency in manufacturing, material handling, and logistics environments.
Accessory
The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in industrial and commercial environments. This component weighs 0.14 pounds, making it a lightweight addition to caster assemblies while maintaining structural integrity for demanding applications. The Change lever facilitates smooth transitions and adjustments in caster functionality, enabling operators to modify caster behavior efficiently without requiring complete system reconfiguration. Its compact design and minimal weight contribution make it suitable for integration into existing caster systems where space constraints or load considerations are critical factors. This accessory is manufactured to precision standards, ensuring consistent performance and durability across repeated operational cycles in various industrial settings.
Accessory
The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.21 pounds, making it a lightweight addition to your caster assembly that minimizes overall system weight while maintaining structural integrity. The Change lever facilitates smooth transitions and adjustments in caster functionality, offering technicians and maintenance personnel an intuitive interface for quick modifications without requiring specialized tools or extensive downtime. Its compact design ensures compatibility with standard caster configurations, while its durable construction withstands repeated use in high-traffic warehouse, manufacturing, and material handling operations. This accessory integrates seamlessly into existing caster systems, enhancing operational flexibility and user control.
Accessory
The bearing bush is a caster accessory designed to provide reliable rotational support and reduce friction in caster wheel assemblies. This component weighs 0.08 pounds and is engineered to enhance the performance and longevity of caster systems by facilitating smooth wheel rotation and minimizing wear on critical bearing surfaces. The bearing bush serves as an essential interface between the caster wheel and its mounting structure, ensuring optimal load distribution and operational efficiency. Suitable for various industrial and commercial applications, this accessory is manufactured to precise engineering specifications to maintain consistent performance standards across diverse operating environments and load conditions.
Accessory
The Profile bar is an accessory designed to enhance caster functionality and performance in industrial and commercial applications. This component serves as a critical attachment element that facilitates improved load distribution and directional control when integrated with standard caster assemblies. The profile bar is engineered to provide structural reinforcement and stability, making it suitable for equipment requiring enhanced maneuverability across various floor surfaces. Its design accommodates straightforward installation onto compatible caster systems, allowing for quick integration into existing material handling equipment and mobile platforms. This accessory is particularly valuable in environments where precision positioning and reliable caster operation are essential for operational efficiency.
Accessory
The Plug is an accessory designed for use with caster systems, engineered to provide essential functionality in various industrial and commercial applications. This component weighs 0.02 pounds, making it a lightweight addition to your caster assembly that does not significantly impact the overall system weight or load capacity. The Plug is manufactured to precise specifications to ensure reliable performance and seamless integration with standard caster configurations. As a critical accessory, it serves to enhance caster functionality while maintaining compatibility with existing equipment and infrastructure. This product is suitable for engineers and technical professionals seeking dependable caster accessories for their applications.
Accessory
The Plug is an accessory designed for use with caster systems, engineered to provide essential functionality in various industrial and commercial applications. This component weighs 0.02 pounds, making it a lightweight addition to caster assemblies that minimizes overall system weight while maintaining structural integrity. The Plug serves as a critical interface component that facilitates proper operation and integration within caster mechanisms, ensuring reliable performance in demanding environments. Its compact design and minimal weight profile make it suitable for applications where weight distribution and load management are important considerations for equipment mobility and stability.
Accessory
The Plug is an accessory designed for use with caster systems, engineered to provide essential functionality in various industrial and commercial applications. This component weighs 0.02 pounds, making it a lightweight addition to your caster assembly that does not significantly impact the overall system weight or performance characteristics. The Plug is manufactured to precise specifications to ensure reliable operation and compatibility with standard caster configurations. Its compact design allows for easy installation and maintenance, while its durable construction ensures long-term reliability in demanding environments. This accessory is suitable for engineers and technicians seeking to optimize their caster systems with high-quality, dependable components.
Swivel caster with directional lock 9.84 in
The Zeta is a swivel caster with directional lock designed for demanding material handling applications. The fitting is a rectangular plate that provides a flat, secure mounting surface for attachment to the equipment frame. The housing is made of very heavy steel sheet and incorporates a swivel bearing with two ball races, reinforced or stainless, for smooth rotation under load. The wheel has a diameter of 9.84 in and features an aluminum body, a precision ball bearing, and a polyurethane, casted tread that offers durability and floor protection. The overall height is 11.42 in. The static load capacity is 3,527.39 lb, and the dynamic load capacity is 1,410.96 lb at 3.73 mph and 1,763.70 lb at 2.49 mph. The caster is suited for the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with directional lock 9.84 in
The Zeta is a swivel caster with directional lock designed for demanding industrial mobility applications. The fitting is a rectangular plate for secure mounting to equipment frames. The housing is made of very heavy steel sheet and incorporates a swivel bearing with two ball races, available in reinforced or stainless configurations. The wheel measures 9.84 in in diameter and features an elastic, non-marking, vulcanized tread material that protects floors and absorbs shock. The wheel body is aluminum and rotates on a precision ball bearing for smooth, low-friction movement. The overall height is 11.42 in. The static load capacity is 2,204.62 lb. The dynamic load capacity is 881.85 lb at 3.7 mph and 1,102.31 lb at 2.5 mph. The Zeta is suited for aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with directional lock 9.84 in
The Zeta is a swivel caster with directional lock. The fitting is a rectangular plate for mounting to the equipment frame. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, either reinforced or stainless. The wheel has a diameter of 9.84 in and runs on a precision ball bearing. Its body is made of aluminum, and its black elastic tire is vulcanized to the tread. The overall height of the caster is 11.42 in. The static load capacity is 2,204.62 lb. The dynamic load capacity is 881.85 lb at 3.73 mph and 1,102.31 lb at 2.49 mph. The caster is suited for aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel caster with wheel brake 2.95 in
The Linea light is a swivel caster with wheel brake for mobile equipment in healthcare, office, and service applications. Its blind hole for B10 fitting provides a secure mounting connection to the equipment base. The housing consists of a swiveling stem mounted on a bearing and manufactured from polyamide. The wheel measures 2.95 inches in diameter and features a precision ball bearing, a polyamide body, and an injected polyurethane tread for smooth rolling. The overall height is 2.97 inches, which defines the required clearance beneath the mounted unit. The caster supports a static load of 440.92 pounds and a dynamic load of 220.46 pounds at a speed of 3 km/h, equivalent to 1.86 miles per hour. These specifications make the Linea light suitable for demanding applications such as medication carts, ultrasound systems, and office furniture.