- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Load Capacity
-
Medium Duty | 331 - 1,102 lbs
Medium Duty Caster Wheels
Wheel 4.92 in
The Elastech wheel is a caster wheel body designed for industrial and commercial applications, featuring a diameter of 4.92 inches with a tread width of 1.57 inches constructed from soft polypropylene material. This wheel body delivers a static load capacity of 705.48 pounds, enabling reliable performance under sustained weight conditions, while maintaining a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, making it suitable for moderate-speed material handling and transport operations.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The wheel body is manufactured from zinc die-cast for durability and corrosion resistance, while the precision ball bearing in stainless steel ensures smooth, reliable rotation. The hub length measures 1.4 inches with a 0.31 inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation applications requiring dependable performance and extended service life.
Wheel 5.91 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The hub length measures 1.4 inches with an axle hole diameter of 0.31 inches, designed to accommodate standard caster hardware. The wheel is constructed from zinc die-cast body material and equipped with a precision ball bearing in stainless steel for smooth, reliable rotation and extended service life. The static load capacity reaches 661.39 pounds, while the dynamic load capacity is rated at 330.69 pounds at a speed of 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust performance and durability.
Wheel 4.92 in
The Basetech wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 4.92 inches with a tread width of 1.57 inches. The wheel is equipped with a roller bearing and incorporates a hub length of 1.75 inches with an axle hole diameter of 0.47 inches. The tread material is identical with the wheel body, ensuring consistent durability throughout the component. This wheel is engineered to support a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at a speed of approximately 2.49 miles per hour, making it suitable for demanding commercial and industrial environments requiring reliable mobility and load support.
Wheel 4.92 in
The Basetech wheel is a polypropylene caster wheel designed for industrial applications, featuring a diameter of 4.92 inches with a tread width of 1.57 inches. The wheel body and tread are manufactured from identical polypropylene material, ensuring consistent durability and performance. The hub length measures 1.89 inches, and the axle hole diameter is 0.47 inches, accommodating standard mounting configurations. Equipped with a roller bearing for smooth rotation, this wheel delivers a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at 2.49 miles per hour, making it suitable for moderate-duty material handling and equipment mobility applications.
Wheel 6.3 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 6.3 inch diameter with a 1.97 inch wide elastic tire constructed from non-marking, vulcanized material that provides superior traction and floor protection. The aluminum body is paired with a precision ball bearing for smooth, reliable operation, while the hub measures 2.36 inches in length with a 0.79 inch axle hole diameter. The wheel delivers a static load capacity of 1543.23 pounds, with dynamic load capacities of 617.29 pounds at 3.7 miles per hour and 771.62 pounds at 2.5 miles per hour, making it suitable for both light and heavy-duty material handling applications requiring dependable performance and durability.
Wheel 10.24 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial and commercial applications. This wheel features a 10.24 inch diameter with a tread width of 3.35 inches and is constructed with a pneumatic tire incorporating a block profile for enhanced traction and durability. The hub length measures 2.91 inches, while the axle hole diameter is 0.98 inches, accommodating standard caster assemblies. The wheel body is manufactured from polypropylene, providing lightweight yet robust construction, and is equipped with a roller bearing for smooth rotation and extended service life. The static load capacity is rated at 330.69 pounds, with a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for applications requiring reliable performance under moderate to heavy loads in various industrial environments.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a roller bearing assembly designed for smooth, reliable operation. This wheel measures 15.75 inches in diameter with a tread width of 3.94 inches and incorporates a pneumatic tire with block profile for enhanced traction and durability. The hub length extends 2.91 inches, while the axle features a 0.98-inch hole diameter for secure mounting compatibility. The wheel demonstrates robust load-bearing capabilities, supporting a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where reliable performance and substantial weight support are essential requirements.
Wheel 10.24 in
The Puretech air wheel is a pneumatic tire caster wheel designed for industrial and commercial applications, featuring a sheet steel body with roller bearing support for smooth operation. This wheel measures 10.24 inches in diameter with a tread width of 3.35 inches and is equipped with a pneumatic tire featuring a block profile for enhanced traction and durability. The hub length extends 2.91 inches, while the axle hole diameter measures 0.98 inches, accommodating standard caster mounting hardware. The wheel demonstrates a static load capacity of 661.39 pounds, ensuring reliable performance under sustained weight, and a dynamic load capacity of 330.69 pounds at speeds up to approximately 1.86 miles per hour, making it suitable for applications requiring both stability and controlled mobility in demanding environments.
Wheel 15.75 in
The Puretech air wheel is a pneumatic tire caster wheel featuring a 15.75 inch diameter with a tread width of 3.94 inches and a pneumatic tire with block profile. The hub length measures 2.91 inches, and the axle hole diameter is 0.98 inches. This wheel is constructed with a sheet steel body and equipped with a roller bearing for smooth operation. The static load capacity is rated at 881.85 pounds, while the dynamic load capacity reaches 440.92 pounds at a speed of approximately 1.86 miles per hour. These specifications make the Puretech air wheel suitable for demanding caster applications requiring reliable performance and substantial load-bearing capability.
Wheel 15.75 in
The Puretech air wheel is a precision caster component engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, accommodating an axle hole diameter of 0.79 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth rotation and extended service life. The tread utilizes a pneumatic tire with line profile design that provides excellent shock absorption and load distribution. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance under substantial loads.
Wheel 15.75 in
The Puretech air wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, designed to accommodate an axle hole diameter of 0.98 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth, reliable rotation. The tread features a pneumatic tire with line profile that provides excellent shock absorption and traction across various surfaces. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where durability and load-bearing performance are critical requirements.
Wheel 15.75 in
The Puretech air wheel is a precision caster component engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, accommodating an axle hole diameter of 0.79 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth rotation and extended service life. The tread features a pneumatic tire with block profile design that provides excellent traction and shock absorption across various floor surfaces. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where reliable performance and durability are essential requirements.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.97 inch wide tread constructed from elastic tire, non-marking, vulcanized material that ensures reliable performance across diverse environments. The aluminum body is paired with a precision ball bearing for smooth operation, while the hub length measures 2.36 inches with a 0.98 inch axle hole diameter. The wheel delivers a static load capacity of 1322.77 pounds, with dynamic load capacities of 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty caster applications requiring durability and consistent performance.
Wheel 4.92 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. The wheel has an overall diameter of 4.92 inches and accommodates an axle hole diameter of 0.31 inches, making it compatible with standard caster assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour. The Maxtech wheel is ideally suited for use in aerospace industry equipment, airport ground support, automotive OEM applications, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and various transport equipment requiring reliable, durable wheel performance in industrial environments.
Wheel 3.74 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 1.57 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.74 inches with a hub length of 1.77 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Novatech wheel supports a static load capacity of 1,763.7 pounds and a dynamic load capacity of 881.85 pounds at speeds up to 1.86 miles per hour. This robust construction makes the wheel suitable for heavy AGV systems, forklift trucks, automated shuttle systems, production trolleys, and other specialized material handling equipment requiring reliable performance and high load-bearing capability.
Wheel 4.92 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a diameter of 4.92 inches with a tread width of 1.57 inches composed of elastic tire material that is black and vulcanized for enhanced durability and performance. The polyamide body is supported by a roller bearing system and includes a hub length of 2.28 inches with an axle hole diameter of 0.59 inches for secure mounting. The wheel demonstrates exceptional load-bearing capabilities with a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at a speed of 2.49 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and longevity.
Wheel 4.92 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.57 inch wide tread constructed from elastic tire, non-marking, vulcanized material that ensures durability and floor protection. The polyamide body is supported by a roller bearing and includes a 2.28 inch hub length with a 0.59 inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and extended service life.
Wheel 3.94 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a diameter of 3.94 inches with a tread width of 1.34 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The polyamide body is supported by a precision ball bearing and includes a hub length of 1.77 inches with an axle hole diameter of 0.33 inches for secure mounting. The wheel delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.5 miles per hour, making it suitable for heavy-duty material handling and mobility applications requiring reliable performance and durability.
Wheel 3.94 in
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a 1.57 inch wide polyurethane casted tread and a 1.57 inch hub length. The wheel is constructed with an aluminum body and equipped with a precision ball bearing, utilizing a 0.59 inch axle hole diameter for secure mounting. This wheel delivers exceptional load capacity with a static rating of 1322.77 pounds, while dynamic load ratings reach 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance across varied operational speeds and load conditions.
Wheel 6.3 in
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a tread width of 1.57 inches with material identical to the wheel body. The wheel has an overall diameter of 6.3 inches and a hub length of 2.28 inches, with an axle hole diameter of 0.59 inches. Equipped with a roller bearing for smooth operation, this wheel is engineered to support a static load capacity of 1322.77 pounds and a dynamic load capacity of 661.39 pounds at speeds up to 2.49 miles per hour, making it suitable for demanding industrial and commercial environments requiring reliable mobility and load support.
Wheel 3.94 in
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a wheel diameter of 3.94 inches with a tread width of 1.42 inches. The wheel is equipped with a roller bearing and incorporates a hub length of 1.75 inches with an axle hole diameter of 0.47 inches. This wheel delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at a speed of 2.49 miles per hour. The tread material is identical with the wheel body, ensuring consistent performance and durability throughout the component.
Wheel 7.87 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 7.87 inch diameter with a 1.81 inch wide tread constructed from elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The polyamide body is supported by a roller bearing and includes a 2.28 inch hub length with a 0.98 inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at 2.5 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Wheel 6.3 in
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 6.3 inch diameter with a tread width of 1.81 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The polyamide body is mounted on a roller bearing and includes a hub length of 2.28 inches with an axle hole diameter of 0.98 inches for secure installation. The wheel delivers a static load capacity of 1322.77 pounds and a dynamic load capacity of 661.39 pounds at 2.5 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Frequently Asked Questions
Advantages of Medium Duty Castor Wheels
Medium duty wheels are engineered for the 150 kg to 500 kg per wheel range, bridging the gap between light and heavy solutions. They deliver the strength needed for substantial loads while maintaining smooth, responsive mobility – a dependable choice for industrial transport, commercial equipment, service carts and other applications where consistent stability is essential. For rated performance, pair the wheel with an appropriately specified castor housing. TENTE medium duty castor wheels provide various key benefits:
Robust Construction – Built from durable cores and abrasion-resistant treads, medium duty wheels withstand frequent use, impacts, and mixed floor conditions. The result is dependable mobility and a long service life.
Individualised Rolling Behaviour – Choose from softer treads that protect delicate surfaces and damp vibration, or harder compounds that minimise rolling and swivel resistance on smooth industrial floors. Diameter and tread width can be selected to fine-tune starting forces, noise, and ride quality.
Various Bearing Options – Available with plain, roller, or precision ball bearings, these wheels keep push/pull forces low and rolling smooth over long shifts. Sealed options help protect against dust, moisture, and cleaning agents to extend service intervals.
Types of Medium Duty Wheels
Medium duty castor wheels come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and other environmental conditions. Whether you require noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a medium duty solution to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the medium duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castor wheels and their key advantages:
Medium Duty Rubber Wheels
Medium duty rubber wheels are available in a variety of compounds and tread designs – from soft, elastic blends offering excellent floor protection and comfort to harder, wear-resistant rubber treads optimised for durable and efficient rolling. Among our product offerings, PJP wheels stand out as a prime example for medium duty rubber wheels. These wheels combine a polypropylene wheel body with our TENTEprene non-marking thermoplastic rubber tread, and a precision ball bearing. Medium duty versions are available in 160 mm and 200 mm wheel diameters and provide a load capacity of up to 160 kg per wheel.
Medium Duty Polyurethane Wheels
Medium duty polyurethane wheels are known for their high wear resistance, efficient rolling as well as swivel performance, and adaptability, making them suitable for a wide range of applications. These wheels are available in different compounds and hardness levels. For best results, pair medium duty polyurethane wheels with an appropriately rated castor housing to achieve the desired load rating and stability. Polyurethane wheels are mainly known for load capacities in the heavy duty range. However, our portfolio also includes certain configurations that can be considered medium duty. From our range, the ITP wheels illustrate the medium duty category perfectly. These wheels combine an aluminium wheel body with a casted polyurethane tread and a precision ball bearing – with most wheels from this series, however, being capable of handling loads beyond the 500 kg per wheel range.
Fields of Application for Medium Duty Castor Wheels
Medium-duty wheels are the go-to choice where strength and manoeuvrability must coexist across industrial, medical, and commercial settings. In manufacturing, they for example, equip transport equipment, production trolleys, and mobile workbenches, carrying substantial loads while preserving controlled handling on busy routes. In logistics, they support roll cages, roll pallets, heavily loaded shopping trolleys, and more. For hygiene-critical environments – such as hospitals, laboratories, and food processing – medium duty castor wheels can be combined with stainless or washable housings to meet cleaning and corrosion-resistance requirements. In commercial spaces, they keep mobile shelving, display units, and catering carts stable and easy to position on varied floor finishes. Performance is dialled in by selecting the appropriate tread material, diameter/width, and bearing package – and by pairing the wheel with a suitably rated castor housing. This ensures reliable mobility from polished indoor floors to rougher access ways, making medium duty wheels a versatile solution wherever durability, adaptability, and smooth operation are non-negotiable.