- Home
- Casters & Wheels
- High-quality Casters
- Casters by Tread Material
-
Polyurethane Casters
Polyurethane Casters
Swivel castor 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with total lock 7.87 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.
Fixed castor 7.87 in
The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for demanding industrial applications. The wheel incorporates a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. With a wheel diameter of 7.87 inches, the caster provides an overall height of 9.45 inches for optimal clearance and maneuverability. Load specifications include a static capacity of 2,204.62 lb and dynamic capacities of 1,102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph, making it suitable for aerospace industry and airport equipment, automotive OEM applications, production and platform trolleys, and various transport equipment where reliable heavy-duty performance is essential.
Swivel castor 4.92 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches with an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with total lock 4.92 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for optimal performance and longevity. The caster measures 6.46 inches in overall height with a wheel diameter of 4.92 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Fixed castor 4.92 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material, providing exceptional durability and strength for demanding industrial environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent wear resistance and smooth operation, while precision ball bearing technology ensures reliable performance and extended service life. With a wheel diameter of 4.92 inches and an overall height of 6.46 inches, this caster offers optimal proportions for various applications. The unit provides a static load capacity of 1322.77 lb and dynamic load capacities of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Swivel castor 6.3 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing, stainless for optimal performance and longevity. The caster measures 6.3 inches in wheel diameter with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with total lock 6.3 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 6.3 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Fixed castor 6.3 in
The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for maximum durability. The wheel incorporates a polyamide body with injected polyurethane tread material, supported by precision ball bearing, stainless for smooth operation and longevity. With a wheel diameter of 6.3 inches, the unit provides an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Swivel castor 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 3.94 in
The Agila swivel caster with total lock features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for smooth operation, measuring 3.94 inches in diameter. The caster has an overall height of 5.43 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 3.94 in
The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for smooth operation, measuring 3.94 inches in diameter. The overall height of the caster is 5.43 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 4.92 in
The Agila swivel caster features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with polyurethane, injected tread material and is equipped with precision ball bearing for smooth operation. The wheel measures 4.92 inches in diameter, while the overall height of the caster reaches 6.42 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 4.92 in
The Agila swivel caster with total lock features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearings, and measures 4.92 inches in diameter. The overall height of the assembly is 6.42 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 4.92 in
The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for smooth operation, measuring 4.92 inches in diameter. The caster has an overall height of 6.42 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 4.92 in
The Agila swivel caster with total lock features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for smooth operation, measuring 4.92 inches in diameter. The caster has an overall height of 6.42 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 3.94 in
The Agila swivel caster features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for smooth operation, measuring 3.94 inches in diameter. The overall height of the caster is 5.43 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 3.94 in
The Agila swivel caster with total lock features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for smooth operation, measuring 3.94 inches in diameter. The caster has an overall height of 5.43 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 5.91 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polyamide body with an injected polyurethane tread material, delivering excellent floor protection and smooth rolling performance, while precision ball bearings ensure reliable operation and extended service life. The wheel diameter measures 5.91 inches, and the overall height of the complete assembly is 7.28 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb, making this caster suitable for medium-duty material handling and equipment mobility applications.
Swivel castor 5.91 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearing ensures reliable performance. The wheel diameter measures 5.91 inches with an overall height of 7.28 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 5.91 in
The Agila swivel caster with total lock features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for smooth operation, measuring 5.91 inches in diameter. The caster has an overall height of 7.4 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 5.91 in
The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for smooth operation, measuring 5.91 inches in diameter. The caster has an overall height of 7.4 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 5.91 in
The Agila swivel caster with total lock features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with injected polyurethane tread material and precision ball bearing for smooth operation, measuring 5.91 inches in diameter. The caster has an overall height of 7.4 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 5.91 in
The Agila swivel caster features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polyamide body with polyurethane, injected tread material and is equipped with precision ball bearing for smooth operation. With a wheel diameter of 5.91 inches, the caster has an overall height of 7.4 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Frequently Asked Questions
Advantages of Polyurethane Castors
Polyurethane castors are known for their durability, high load capacity, and smooth rolling performance, making them a reliable choice for a wide range of applications. The polyurethane tread provides excellent wear resistance and long service life, even under continuous use or high loads. These castors are widely used in industrial and logistics environments, as well as in commercial and medical applications, where consistent performance and low rolling resistance are essential.
TENTE polyurethane castors offer various benefits:
High Load Capacity - Polyurethane castors are designed to carry heavy loads safely and efficiently. Their robust tread material maintains its shape under stress, ensuring stable and reliable movement even with demanding weight requirements.
Exceptional Wear Resistance - The polyurethane tread offers excellent resistance to abrasion, cuts, and tears, resulting in a long service life even in continuous operation.
Low Rolling Resistance - Polyurethane castors roll smoothly and with minimal effort, which helps reduce strain on users and lowers energy consumption. This feature improves handling efficiency and workflow speed.
Resistance to Oils and Chemicals - Polyurethane treads are resistant to many oils, greases, and mild chemicals, making them a dependable choice in workshops, industrial plants, and production environments where exposure is common.
Versatile Performance - Available in different hardness levels and designs, polyurethane castors can be tailored to applications requiring quiet rolling, floor protection, or heavy-duty endurance.
Types of Polyurethane Castors
Polyurethane castors are available in a wide range of designs to meet the varied requirements of industrial, logistics, commercial and medical applications. Each type is developed to provide specific advantages - from high load capacity and wear resistance to low rolling resistance and long service life. Below are some of the most common types of polyurethane castors and their key benefits:
Heavy Duty Polyurethane Castors
Designed for maximum strength and durability, heavy duty polyurethane castors carry very high loads and are built to withstand continuous operation. Using our Novatech or Ultratech polyurethane wheels, these castors provide excellent abrasion resistance and long service life, even under industrial conditions. Heavy duty polyurethane castors are ideal for production and platform trolleys, roll pallets and dollies, and heavy AGV systems, where reliability and minimal maintenance are crucial. Our strongest polyurethane castor – Omikron twin – can handle up to 15.000 kg and more.
Hard Polyurethane Castors
Hard polyurethane castors offer a high load-bearing capacity, low rolling and swivelling resistance and virtually no abrasion - in other words, ideal properties. Due to their relative hardness, however, the floor is subject to heavy wear, as the load is concentrated on a very small contact surface.
Elastic Polyurethane Castors
Elastic polyurethane treads combine shock absorption, quiet operation, and floor protection, while maintaining strong load-bearing capability. Our TENTE Maxtech wheels feature high-grade thermoplastic polyurethane with good damping and abrasion properties, fully washable designs, and optional ESD compliance, making them perfect for medical trolleys and AGV-supported hospital logistics.
Fields of Application for Polyurethane Castors
Polyurethane castors are the preferred choice wherever high load capacity, durability, and smooth rolling are required. Their wear-resistant tread ensures long service life even under continuous use, while their low rolling resistance improves handling efficiency in both manual and automated applications. In industrial and logistics environments, they are used for example on production and platform trolleys, roll pallets and dollies, AGV systems, and work benches. These castors excel in continuous operation and heavy-duty transport, with materials like our TENTE Novatech and Ultratech ensuring resistance to wear, oils, and mild chemicals. In commercial and furniture applications, polyurethane castors are used for example on office furniture, media furniture, and store fixtures. Their smooth rolling and discreet operation make them ideal for settings where both functionality and aesthetics matter. In the healthcare sector, polyurethane castors are found for example on hospital beds, bedside tables, medication carts, and computers on wheels, where mobility must be quiet, clean, and reliable. Our TENTEMaxtech wheels offer elastic polyurethane treads with ESD protection, washable design, and shock-absorbing properties, making them particularly suited for hygiene-sensitive and hospital logistics applications.