Skip to main content Skip to search Skip to main navigation
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 3.94 inches in diameter, providing excellent floor contact and maneuverability. Overall caster height is 5.43 inches, suitable for various industrial applications. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making it ideal for medium-duty mobile equipment and furniture applications requiring floor protection.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DIK100R47-36-40
EAN
4031582328301
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
5.43 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
2.25 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
1.57 in
Expander fitting (Minimum)
1.42 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.93 in
Offset
1.5 in
Swivel radius
3.46 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 1.26 inches to 1.38 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.37 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the connection point.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 1.42 inches to 1.57 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.39 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the specified diameter range.

Wheel 3.94 in
Puretech
DIK 100x32-Ø8,1

The Puretech caster wheel features a 3.94 in diameter with a 1.26 in wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system with a 0.31 in axle hole diameter and 1.42 in hub length. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty industrial applications requiring smooth, quiet operation with floor protection.

3.94 mm
Light Duty
3.94 mm
Light Duty
Accessory
Expander
Kompl. Bef. R47/24-27 montiert

This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.94 inches to 1.06 inches, providing versatile compatibility with various caster stem configurations. The unit weighs 0.3 pounds, making it a lightweight yet durable component suitable for industrial and commercial applications where secure fitting connections are essential for optimal caster performance and reliability.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

This accessory for casters features an expander fitting designed to accommodate diameter ranges from 1.06 inches to 1.18 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.31 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting design ensures secure attachment while allowing for minor dimensional variations in caster stems.

Skip product gallery

Crossselling

Variants
Swivel castor with total lock 3.94 in
Swivel castor with total lock 3.94 in
Agila
2477DIK100R47-36-40

The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement. The wheel assembly consists of a sheet steel body with solid rubber tread material that is non-marking, mounted on cone ball bearings for reliable operation. The wheel diameter measures 3.94 inches. The overall height of the complete caster assembly is 5.43 inches. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, while the static load capacity reaches 352.74 lb, making it suitable for medium-duty mobile equipment applications.

3.94 mm
5.43 mm
Light Duty
3.94 mm
5.43 mm
Light Duty