Skip to main content Skip to search Skip to main navigation
This accessory for casters features a threaded stem with hexagon neck, top fitting design that provides secure mounting and easy installation. The component has an overall height of 0.31 inches, making it suitable for applications requiring precise dimensional specifications. The hexagonal neck configuration allows for proper tool engagement during assembly while the threaded stem ensures reliable attachment to compatible caster assemblies.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S70-1/2-13x1" / 11_29.1
EAN
4031582482812
Core attributes
Type
Accessory
Overall height
0.31 in
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem length
0.04 in
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards