Metal Casters
Swivel castor with total lock, head end of castor 4.92 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 4.92 inches, while the overall height of the caster is 6.69 inches. Load specifications include a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 6.3 inches, while the overall height of the caster is 8.07 inches. Load specifications include a dynamic load capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 7.87 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread and precision ball bearing for reliable operation, measuring 7.87 inches in diameter. The caster has an overall height of 9.65 inches. Load specifications include a dynamic capacity of 992.08 lb at speeds up to 2.49 mph and a static load capacity of 1984.16 lb, making it suitable for aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 9.84 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread and precision ball bearing for optimal performance and floor protection. The wheel diameter measures 9.84 inches with an overall height of 12.01 inches. Load specifications include a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, making it suitable for aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 4.92 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 6.69 inches and a wheel diameter of 4.92 inches. Load capacity specifications include dynamic loads of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 8.07 inches and utilizes a 6.3-inch diameter wheel. Load specifications include a dynamic capacity of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 5.91 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under heavy loads. The wheel assembly consists of a polyamide, super heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 5291.09 lb at 1.86 mph and 4409.24 lb at 3.73 mph, making this caster suitable for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Fixed castor 11.81 in
The Kappa load fixed caster features a rectangular plate fitting and a cast iron, or iron forged, heavy housing construction for maximum durability in demanding applications. The wheel incorporates a polyamide, super heavy body material with tread material identical with wheel body, mounted on precision ball bearing for smooth operation and extended service life. With a wheel diameter of 11.81 inches, the caster provides an overall height of 13.98 inches for optimal clearance and maneuverability. Load specifications include a static capacity of 10,582.18 lb and dynamic capacities of 5,291.09 lb at 2.49 mph and 3,968.32 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable load handling performance.
Swivel castor 7.87 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under heavy loads. The wheel assembly consists of a polyamide, super heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 7.87 inches with an overall height of 10.04 inches. Load specifications include a static capacity of 8818.48 lb and dynamic capacities of 4409.24 lb at speeds of 1.86 mph, 2.49 mph, and 3.73 mph respectively. This heavy-duty caster is engineered for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 11.81 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under heavy loads. The wheel assembly consists of a polyamide, super heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 11.81 inches with an overall height of 13.98 inches. Load specifications include a dynamic capacity of 4409.24 lb at speeds of 2.49 mph and 3.73 mph respectively, while the static load capacity reaches 8818.48 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 11.81 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a sheet steel, heavy body with an elastic tire, black, vulcanized tread surface, supported by precision ball bearings for optimal rolling performance. The wheel measures 11.81 inches in diameter, with an overall caster height of 13.98 inches. Load capacity specifications include dynamic ratings of 2204.62 lb at 2.5 mph and 1763.7 lb at 3.7 mph, plus a static load capacity of 4409.24 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 7.87 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 7.87 inches with an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 5.91 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.87 inches. Load specifications include a static capacity of 3527.39 lb and dynamic capacities of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 6.3 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 6.3 inches with an overall height of 8.07 inches. Load specifications include a static capacity of 3747.85 lb and dynamic capacities of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth rotation and reliable locking functionality. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal performance. The wheel diameter measures 6.3 inches, with an overall caster height of 8.07 inches. Load capacity specifications include dynamic ratings of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph, plus a static load capacity of 3747.85 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with directional lock 7.87 in
The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal performance. The wheel measures 7.87 inches in diameter, contributing to an overall height of 9.65 inches. Load specifications include a static capacity of 4409.24 lb and dynamic capacities of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with directional lock 5.91 in
The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 5.91 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, with a static load capacity of 2866.01 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 5.91 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The wheel diameter measures 5.91 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic loads of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, with a static load capacity of 2866.01 lb. This caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 11.81 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster measures 13.98 inches in overall height with an 11.81-inch diameter wheel. Load specifications include a dynamic capacity of 5,291.09 lb at 2.5 mph and 4,409.24 lb at 3.7 mph, with a static load capacity of 8,818.48 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 9.84 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 9.84 inches in diameter, with an overall height of 12.01 inches. Load capacity specifications include dynamic ratings of 3174.65 lb at 2.5 mph and 2645.54 lb at 3.7 mph, plus a static load capacity of 5291.09 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 7.87 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearing for optimal performance. The wheel diameter measures 7.87 inches with an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 5.91 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth rotation and reliable locking functionality. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 5.91 inches in diameter. The caster has an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 7.87 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 7.87 inches in diameter, while the overall height reaches 10.04 inches. Load specifications include a static capacity of 6172.94 lb and dynamic capacities of 3703.76 lb at 2.49 mph and 3086.47 lb at 3.73 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 5.91 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 5.91 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, with a static load capacity of 2866.01 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Frequently Asked Questions
Advantages of Metal Castors
Metal castors are built for strength, durability, and reliability — even under the most demanding conditions. Designed to withstand heavy loads, impacts, and harsh environments, they are commonly used in industrial, commercial, and institutional applications. With a range of sizes, wheel materials, and mounting options, they can be tailored to suit a wide variety of needs.
TENTE metal castors offer various benefits:
High Load Capacity – Thanks to their robust construction, metal castors are ideal for transporting heavy loads without compromising stability. Their solid design allows them to handle high weight capacities over long periods of use.
Exceptional Durability – Built from steel or other sturdy metals, these castors offer excellent resistance to wear, abrasion, and heavy-duty use. This makes them a reliable solution for harsh working environments.
Temperature and Impact Resistance – Metal castors can perform reliably in both hot and cold conditions and are less prone to damage from impacts, making them suitable for demanding industrial use.
Versatile Compatibility – Whether paired with polyurethane, polyamide, or rubber wheels, metal castors adapt to various floor types and applications. They are available in fixed, swivel, stainless, heat resistant and braked designs to meet different mobility needs.
Types of Metal Castors
Metal castors are available in a variety of robust designs to meet the individual requirements of demanding environments. Each type is built to deliver specific advantages - ranging from exceptional load capacity and corrosion resistance to reinforced structures for heavy-duty use. Below are some of the most common types of metal castors and their key benefits:
Heavy Duty Metal Castors
Heavy duty metal castors are engineered to handle extreme loads and demanding usage conditions. They are typically constructed from solid steel with reinforced housings, providing superior load capacity and durability in tough industrial settings. Commonly used on heavy transport trolleys, automated guided vehicles, heavy machinery equipment and more, these castors deliver uncompromising strength and performance. Our strongest heavy duty metal castors – TENTE Omikron twin – can effortlessly handle loads of up to 15,000 kg and with customised versions even up to 30,000 kg. However, our other heavy duty metal castors - such as Delta, Zeta or Kappa - can also carry loads of up to 750 kg, 800 kg or 3,000 kg.
Stainless Steel Castors
Stainless steel castors are designed for environments that demand both corrosion resistance and hygiene. Ideal for use in food processing, medical, and pharmaceutical settings, they offer washability, long service life, and reliability in wet or chemically exposed conditions. Stainless steel castors are available in a variety of configurations to meet the individual requirements of a wide range of applications – for example as heavy duty, heat resistant, or stainless steel castors with brakes.
Zinc-Passivated Steel Castors
Zinc-plated steel castors offer a reliable balance between strength and corrosion protection. The zinc coating provides basic resistance to moisture and environmental wear, making these castors a great fit for general-purpose industrial and commercial applications like transport trolleys, work benches, tool cabinets, and more.
Fields of Application for Metal Castors
Metal castors are the backbone of applications that demand strength, stability, and reliability. Their robust construction makes them indispensable in industrial, logistics, and commercial environments where frequent movement and high load capacity are essential. In industrial settings, they are commonly used on transport trolleys, tool trolleys, and work benches, providing smooth movement under heavy loads and ensuring durable, long-term performance. In logistics and warehousing, metal castors support pallet dollies, roll containers, and AGV systems, enabling efficient handling of goods and reliable performance under continuous use. In retail and commercial applications, they are found on shopping trolleys, display racks, and roll cages, where mobility, sturdiness, and easy maneuvering are required to support flexible layouts and daily operation. No matter the environment, metal castors provide a dependable mobility solution for applications that combine higher load requirements with long service life.