Skip to main content Skip to search Skip to main navigation
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 8.07 inches and utilizes a 6.3-inch diameter wheel. Load specifications include a dynamic capacity of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652ITP160P63 Sh 80
EAN
4031582473766
Core attributes
Type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Overall height
8.07 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
10.14 lb
Product name
Kappa load
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Fork shape
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
10.87 in
Offset
2.28 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminum
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
6.3 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Strong construction
Housing made of heavy steel for high load capacity
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø160

This Accessory is designed as a specialized component for caster applications, engineered to enhance functionality and performance in mobile equipment systems. Weighing 1.48 lb, this accessory provides reliable integration with standard caster assemblies while maintaining optimal weight distribution for smooth operation. The unit's construction ensures compatibility with various caster configurations.

Wheel 6.3 in
Duratech
TOP 160x50-Ø20 HL60

The Duratech caster wheel features a 6.3 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter for smooth operation. Load capacity specifications include a static rating of 3747.85 lb and dynamic ratings of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under varying load conditions.

6.3 mm
Heavy Duty
6.3 mm
Heavy Duty
Skip product gallery

Crossselling

Variants
Swivel castor 6.3 in
Swivel castor 6.3 in
Kappa load
9650ITP160P63 CL67

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel diameter measures 6.3 inches with an overall height of 8.07 inches. Load specifications include a dynamic capacity of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

6.3 mm
Heavy Duty
8.07 mm
6.3 mm
Heavy Duty
8.07 mm
Variants
Swivel castor with directional lock 6.3 in
Swivel castor with directional lock 6.3 in
Kappa load
9651ITP160P63 CL67

The Kappa load swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the complete assembly is 8.07 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

6.3 mm
Heavy Duty
8.07 mm
6.3 mm
Heavy Duty
8.07 mm