- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Bearing Type
-
Roller Bearing
Roller Bearing Wheels
Wheel 10.24 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 10.24-inch diameter with a 2.95-inch tread width and 2.91-inch hub length, accommodating a 0.98-inch axle hole diameter. This wheel delivers exceptional load performance with a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. Constructed with a durable polypropylene body and foamed polyurethane tread, it incorporates precision roller bearings for smooth operation across diverse industrial applications.
Wheel 15.31 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.31-inch diameter with a 3.35-inch wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.79-inch axle hole diameter and 2.91-inch hub length for optimal performance. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 15.31 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.31-inch diameter with a 3.35-inch wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a precision roller bearing system with a 0.98-inch axle hole diameter and 2.91-inch hub length for optimal performance. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load rating of 330.69 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.15 in
The Puretech Wheel is a robust caster component featuring a 3.15 in diameter with a 1.18 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates roller bearing technology with a 0.47 in axle hole diameter and 1.75 in hub length for reliable operation. Load specifications include a dynamic capacity of 154.32 lb at 2.49 mph and static capacity of 308.65 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Puretech Wheel is a high-performance caster wheel featuring a 9.84 in diameter with a 1.97 in tread width and 2.28 in hub length, constructed with a polypropylene body and solid rubber black tread material. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter for smooth operation. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 9.84 in
The Puretech Wheel is a 9.84 in diameter caster wheel featuring a polypropylene body construction with a solid rubber, black tread measuring 1.97 in in width and a hub length of 2.28 in, equipped with a roller bearing system and a 0.98 in axle hole diameter. This wheel provides a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.34 inches, and hub length of 1.75 inches, featuring an axle hole diameter of 0.47 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel featuring a 4.92 in diameter with a 1.57 in tread width, 1.89 in hub length, and 0.47 in axle hole diameter. The tread material is identical to the wheel body construction, and the unit incorporates a roller bearing system for smooth operation. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 15.75 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.54 in wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter and 2.91 in hub length for optimal performance. Load specifications include a dynamic capacity of 319.67 lb at speeds up to 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a diameter of 4.92 inches and a tread width of 1.46 inches. The wheel body is constructed from sheet steel with a wound tread made of canvas and phenolic resin, equipped with a roller bearing system. The axle hole diameter measures 0.47 inches, while the hub length extends 1.75 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for industrial material handling applications.
Wheel 6.3 in
The Puretech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This wheel incorporates a sheet steel body construction with a wound tread made of canvas and phenolic resin, supported by roller bearing technology. The load specifications include a dynamic capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it suitable for demanding industrial applications.
Wheel 7.87 in
The Puretech Wheel is designed for caster applications, featuring a diameter of 7.87 inches and a tread width of 1.97 inches. The wheel body is constructed from sheet steel with a wound tread made of canvas and phenolic resin, equipped with a roller bearing system. The axle hole diameter measures 0.79 inches with a hub length of 2.28 inches. Load specifications include a dynamic capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 4.92 inches, tread width of 1.57 inches, and hub length of 1.75 inches, featuring a 0.47-inch axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 15.75 in
The Maxtech Wheel is designed for caster applications, featuring a 15.75 in diameter with a 3.54 in tread width and 2.91 in hub length, constructed with a polypropylene body and foamed polyurethane tread material. This roller bearing equipped wheel accommodates a 0.79 in axle hole diameter and delivers robust load performance with a dynamic capacity of 319.67 lb at 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 15.75 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.94 in wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter and 2.95 in hub length for optimal performance. Load specifications include a dynamic capacity of 319.67 lb at speeds up to 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.18 inches, and hub length of 1.73 inches, featuring an axle hole diameter of 0.79 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. Constructed with a durable polyamide body and injected polyurethane tread, it incorporates stainless roller bearings for smooth operation and is suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.15 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide polyurethane injected tread on a polyamide body. The wheel incorporates a roller bearing system with a 0.47 in axle hole diameter and 1.75 in hub length for optimal performance. Load capacity specifications include 220.46 lb dynamic load at 2.49 mph and 440.92 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide polyurethane injected tread on a polyamide body. The roller bearing system operates within a 2.28 in hub length and 0.79 in axle hole diameter. Load capacity specifications include 661.39 lb dynamic load at 2.49 mph and 1322.77 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.34 inches, and hub length of 1.75 inches, featuring an axle hole diameter of 0.47 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 3.94 in
The Basetech Wheel is a polypropylene caster wheel featuring a 3.94 in diameter with a 1.42 in tread width and 1.75 in hub length, equipped with a 0.47 in axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 3.94 in
The Supratech Wheel is a 3.94 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.26 in wide and a 1.75 in hub length, equipped with a roller bearing and 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Maxtech Wheel is a high-performance caster wheel featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, equipped with a 0.79 in axle hole diameter. This polyamide body wheel incorporates an injected polyurethane tread and roller bearing system, delivering exceptional load capacity with 1102.31 lb dynamic load rating at 2.49 mph and 2204.62 lb static load capacity. Engineered for demanding industrial applications including aerospace equipment, automotive OEM, machine construction, transport equipment, and production trolleys.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. The polyamide body construction combined with injected polyurethane tread material ensures durability and smooth operation, while the stainless roller bearing system provides reliable performance across diverse industrial applications.
Frequently Asked Questions
Advantages of Wheels with Roller Bearing
Roller bearings are a core member of the rolling-bearing family and a mainstay in mobility systems. Unlike plain bearings that rely on sliding contact, they use cylindrical rollers running between an inner and outer ring. This rolling contact cuts friction, enabling smoother motion and lower breakaway force under load. Thanks to their comparatively low build height, they combine a compact design with impressive load-carrying capability. TENTE roller bearing wheels come with a variety of advantages:
Lower Rolling Resistance – The line contact of cylindrical rollers minimises friction between the rings, so heavy loads begin moving with less effort and keep momentum with fewer push/pull peaks. This supports energy-efficient operation and reduces strain on users.
High Load Capacity – Roller bearings spread forces across multiple rollers, providing robust radial support without excessive deformation. That means roller bearing wheels handle substantial weights reliably – ideal for low-speed transport where capacity and stability come first.
High Service Life, Low Maintenance – Factory-greased bearing units run smoothly for extended periods under normal conditions. With appropriate sealing and re-lubrication options, wheels with roller bearing maintain consistent performance and reduce unplanned maintenance.
Space-efficient Installation Height – Compared to other rolling-bearing types, roller bearing designs can achieve a lower build-in height, helping keep equipment profiles compact. You gain stability and strength without sacrificing clearance or overall design constraints.
Types of Roller Bearing Wheels
Roller bearing wheels come in a variety of designs, each optimised for specific operating conditions and performance priorities. At TENTE, we manufacture wheels with roller bearing in various material options and tread hardness levels. Our portfolio also includes wheels with damped or stainless roller bearings. Below are some of the commonly used types of roller bearing wheels and their advantages:
Solid Rubber Wheels with Roller Bearings
For low-speed transport that also needs shock damping and floor care, solid rubber wheels with roller bearing pair a compliant tread with easy rolling under load. Our TENTE PVR series combines a polypropylene wheel centre and a solid rubber tread with an integrated roller bearing, offered in a variety of wheels diameters ranging all the way up to 250 mm. This wheel design helps reduce start-up effort while smoothing vibration on harder floors.
Polyurethane Wheels with Roller Bearings
When efficiency and wear resistance are priorities, polyurethane wheels with roller bearing are a strong choice. One representative product line in our range are UAR wheels. They use a polyamide wheel centre with a polyurethane tread and a roller bearing, covering popular sizes from 80 to 200 mm. For moist or wet environments, the closely related UAD series uses a stainless roller bearing – allowing frequent washdowns and providing corrosion resistance – while keeping the same polyurethane tread family and size range.
Polyamide Wheels with Roller Bearing
For maximum stiffness and compact build height, polyamide wheels with roller bearing deliver high load density with simple upkeep. Within our selection, the UOR wheel series stands out as a notable example. UOR is a one-piece polyamide wheel fitted with a roller bearing, with wheel diameters ranging from 80 mm to 200 mm and a broad spread of hub/axle options. These wheels are a robust choice where precise, hard running is desired, and quite operation as well as maximised shock absorption are not needed.
Fields of Application for Wheels with Roller Bearings
Roller bearing wheels are best suited to equipment and machinery operating at low travel speeds – around 4 km/h. They deliver smooth, low-effort rolling under heavy loads but aren’t designed for high-speed use. This makes them ideal for heavy transport equipment, production and platform trolleys, and professional cleaning carts, where stability, capacity, and easy handling matter more than rapid manoeuvring. They’re also common in retail and logistics – for example on applications like roll cages, store/display fixtures, and shopping trolleys – where a compact build, high load capability, and low rolling resistance are essential.