Skip to main content Skip to search Skip to main navigation

Heavy duty casters for industrial applications

The right solution for every load
Image_Heavy_Duty_2

Whether for transport carts in logistics or mechanical engineering, automated guided vehicles, or mobile assembly fixtures: with Kappa, Kappa twin, Omikron, and Omikron twin, TENTE offers a complete modular family of heavy-duty casters for different load ranges, installation heights, and movement requirements. This helps you find a solution for your application that is tailored to your actual requirements.

Book a 15 minute application check

— TENTE Experts Adrian Postavaru & Marius Janotta

— TENTE Experts Adrian Postavaru & Marius Janotta

In our 15-minute application check, together we will find the right heavy duty caster for your application.

— TENTE Experts Adrian Postavaru & Marius Janotta

The heavy-duty family at a glance - standardized, modular, and with more than 300 possible configurations

With its heavy-duty family, TENTE offers a clearly structured portfolio of heavy-duty casters for different load ranges and application requirements. From single-wheel solutions to twin-wheel casters for the highest load capacities, the family is designed to meet different requirements for load capacity, installation height, maneuverability, and floor conditions.

With the introduction of Kappa twin, the heavy-duty family is now complete. The modular system enables precise selection based on real application requirements - with different housing types, wheel materials, and functional variants. The result is a solution that is technically suitable, economically sensible, and does not require unnecessary special designs.

AI generated

Four criteria to help you make the right choice

Installation height

How much space is available underneath the application?

Load capacity

How much load does each caster need to carry safely?

Manoeuvrability and locking

Does the load need to move freely, be positioned precisely and/or be securely locked?

Floor conditions

How important are floor protection, rolling resistance, noise reduction and smooth running?

Find the right heavy duty caster in just 15 minutes

Whether installation height, load capacity, or operating environment: find the right heavy-duty caster for your application quickly and easily.

In a 15-minute application check, you discuss your requirements directly with a TENTE expert - quickly, specifically, and with a clear focus on practical use.

Fields marked with asterisks (*) are required.

Discover our heavy duty solutions

Skip image gallery

Kappa twin

Twin-wheel castor for loads up to 3,000 kg per caster

Kappa

Single-wheel castor for loads up to 1,200 kg per caster

Omikron

Single-wheel castor for loads up to 9,000 kg per caster

Omikron twin

Twin-wheel castor for loads up to 15,000 kg per caster