Skip to main content Skip to search Skip to main navigation
The Supratech Wheel is a 3.5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJO3.5x1.25-Ø0.5 HL40
EAN
4031582436051
Core attributes
Type
Wheel
Load capacity at 3 km/h
209.44 lb
Load capacity Static
418.88 lb
Product name
Supratech
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Wheel
Hardness of tread (A)
77 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0.48 in
Hub length
1.57 in
Tread width
1.25 in
Diameter
3.5 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements