- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Functionality
Wheels by Functionality
Wheel 4.92 in
The Maxtech Wheel is designed for caster applications, featuring a diameter of 4.92 inches and a tread width of 1.18 inches. The wheel body is constructed from polyamide with an injected polyurethane tread material, incorporating a plain bearing system. The hub length measures 1.75 inches with an axle hole diameter of 0.47 inches. Load capacity specifications include a dynamic rating of 440.92 lb at 2.49 mph and a static load capacity of 881.85 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 4.92 in
The Maxtech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.57 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. Constructed with a polyamide body and injected polyurethane tread material, it incorporates a plain bearing system. The wheel is suitable for diverse industrial applications including aerospace industry and airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 6.3 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb. The robust design incorporates a polyamide body construction with an injected polyurethane tread and plain bearing system, making it ideal for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 7.87 in
The Maxtech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. Constructed with a polyamide body and injected polyurethane tread, it incorporates a plain bearing system suitable for demanding applications including aerospace industry and airport equipment, automotive OEM, machine construction, transport equipment, and various industrial uses.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is a 7.87 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.97 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.15 in
The Supratech Wheel is a 3.15 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.18 in wide and a hub length of 1.73 in, equipped with a plain bearing and 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a 2.28 in hub length, equipped with a roller bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 352.74 lb at speeds up to 1.86 mph and a static load capacity of 705.48 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.57 in wide thermoplastic rubber tread and a 2.28 in hub length with a 0.79 in axle hole diameter. This polypropylene body wheel incorporates roller bearing technology and offers a dynamic load capacity of 352.74 lb at speeds up to 1.86 mph and a static load capacity of 705.48 lb. The wheel is suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.94 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.18 in wide Polyurethane, injected tread bonded to a Polyamide body. The wheel incorporates a Roller bearing system with a 0.47 in axle hole diameter and 1.75 in hub length for optimal performance. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load rating of 661.39 lb, making it suitable for Aerospace Industry, Airport Equipment, Automotive OEM, Machine Construction, and Transport Equipment applications.
Wheel 4.92 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.26 in wide polyurethane injected tread on a polyamide body. The roller bearing system operates through a 0.47 in axle hole diameter with a 1.75 in hub length. Load specifications include a dynamic capacity of 440.92 lb at 2.49 mph and static capacity of 881.85 lb, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 1.57 in wide polyurethane injected tread on a polyamide body. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter and 2.28 in hub length for optimal performance. Load specifications include a dynamic capacity of 771.62 lb at 2.49 mph and a static capacity of 1543.23 lb, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel combines a Polyamide body with an injected Polyurethane tread and precision Roller bearing for optimal performance. Load specifications include a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, making it suitable for Aerospace Industry Airport Equipment, Automotive OEM, Machine Construction, and Transport Equipment applications.
Wheel 3.94 in
The Maxtech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.57 in tread width and 1.73 in hub length, accommodating a 0.59 in axle hole diameter. This wheel offers a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb. Constructed with a polyamide body and injected polyurethane tread, it incorporates precision ball bearings for smooth operation across diverse industrial applications including aerospace equipment, automotive OEM, machine construction, and transport equipment.
Wheel 4.92 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide polyurethane injected tread on a polyamide body. The precision ball bearing system operates through a 0.79 in axle hole diameter with a 2.36 in hub length. Load capacity specifications include 661.39 lb dynamic capacity at speeds of 2.5 mph and 3.7 mph, plus 1322.77 lb static capacity, making it suitable for aerospace equipment, automotive OEM, manufacturing, scaffolding, and transport applications.
Wheel 6.3 in
The Maxtech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.36 in hub length, accommodating a 0.79 in axle hole diameter. This wheel offers a static load capacity of 1543.23 lb and dynamic load capacities of 771.62 lb at 2.5 mph and 661.39 lb at 3.7 mph. Constructed with a polyamide body and polyurethane injected tread, it incorporates precision ball bearings for smooth operation across diverse industrial applications including aerospace equipment, automotive OEM, manufacturing, and transport systems.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in wide polyurethane injected tread on a polyamide body. The wheel incorporates precision ball bearings and has a hub length of 2.36 in with a 0.79 in axle hole diameter. Load capacity specifications include 1102.31 lb dynamic load at 2.5 mph, 881.85 lb dynamic load at 3.7 mph, and 2204.62 lb static load capacity, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.57 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.31 in axle hole diameter and 1.77 in hub length for optimal performance. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and static capacity of 1322.77 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms CT scanners MRI and X-Ray systems, heavy AGV systems, and various industrial transport equipment.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 2.13 in hub length and 1.97 in tread width. Constructed with an aluminum body and casted polyurethane tread, this wheel incorporates a bore with keyway bearing system and 0.79 in axle hole diameter. Load capacity specifications include 4232.87 lb static load and dynamic loads of 2116.44 lb at 2.5 mph and 1763.7 lb at 3.7 mph, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM, medical imaging equipment, and heavy industrial applications.
Wheel 4.92 in
The Supratech Wheel is a precision-engineered caster component featuring a 4.92 in diameter with a 1.57 in wide thermoplastic rubber tread and a 1.77 in hub length, constructed with a polypropylene body and equipped with precision ball bearings through a 0.31 in axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb, making it ideal for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.77 in wide and a hub length of 2.36 in, equipped with a precision ball bearing and 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.77 in wide thermoplastic rubber tread and a 2.36 in hub length with a 0.47 in axle hole diameter. Constructed with a polypropylene body and precision ball bearing, this wheel delivers a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. Suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 4.92 in
The Supratech Wheel is a 4.92 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a hub length of 1.77 in, equipped with a precision ball bearing and 0.31 in axle hole diameter. This wheel provides a dynamic load capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.94 in
The Supratech Wheel is engineered for caster applications with a 3.94 in diameter and 1.77 in hub length, featuring a 1.26 in wide tread made from thermoplastic rubber bonded to a polypropylene body. This precision ball bearing wheel accommodates a 0.31 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.