Skip to main content Skip to search Skip to main navigation
The Maxtech Wheel is engineered for demanding caster applications, featuring a 5 in diameter with a 1.25 in wide Polyurethane, injected tread and durable Polypropylene body construction. The wheel incorporates a Precision ball bearing system with a 0.39 in axle hole diameter and 1.61 in hub length for optimal performance. Load specifications include a dynamic capacity of 299.83 lb at speeds up to 1.86 mph and a static load capacity of 599.66 lb, making it suitable for Aerospace Industry, Airport Equipment, Automotive OEM, Machine Construction, and various industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PAP5x1.25-Ø9.8 HL41
EAN
4031582436198
Core attributes
Type
Wheel
Load capacity at 3 km/h
299.83 lb
Load capacity Static
599.66 lb
Product name
Maxtech
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Wheel
Hardness of tread (D)
41 Shore D
Body material
Polypropylene
Tread material
Polyurethane, injected
Axle hole diameter
0.39 in
Hub length
1.61 in
Tread width
1.25 in
Diameter
5 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort