Swivel castor 0.98 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing with spacer tube for reliable rotation. The caster measures 3.39 inches in overall height with a wheel diameter of 0.98 inches, making it ideal for compact applications. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment where space constraints and reliable mobility are essential requirements.
Swivel castor 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body with tread material identical with wheel body, supported by a plain bearing system, and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Swivel castor with total lock 7.87 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body material with tread material identical with wheel body, equipped with plain bearing and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capabilities are essential.
Swivel castor 6.3 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a robust casting body with a casted polyurethane tread that provides excellent floor protection and quiet operation, supported by precision ball bearings for reliable performance. The wheel measures 6.3 inches in diameter, and the caster has an overall height of 7.87 inches. Load specifications include a static capacity of 3,527.39 pounds and dynamic load ratings of 1,763.7 pounds at speeds up to 2.49 mph and 1,410.96 pounds at speeds up to 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable mobility under substantial loads.
Swivel castor with total lock 6.3 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from very heavy steel sheet material and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and corrosion resistance. The wheel assembly consists of a robust casting body with a polyurethane casted tread, providing excellent floor protection and quiet operation, while precision ball bearings ensure smooth rolling performance. The wheel measures 6.3 inches in diameter, and the caster has an overall height of 7.87 inches. Load specifications include a static capacity of 3,527.39 lb and dynamic capacities of 1,763.7 lb at 2.5 mph and 1,322.77 lb at 3.7 mph, making it suitable for demanding material handling applications requiring reliable mobility and secure locking capabilities.
Swivel castor with total lock 7.87 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from very heavy steel sheet material and incorporates a robust swivel bearing system utilizing two ball races that are either reinforced or manufactured from stainless steel for enhanced durability. The wheel assembly consists of a casting body with a casted polyurethane tread material, providing excellent floor protection and smooth operation. The wheel is equipped with precision ball bearings for optimal rolling performance and longevity. The wheel diameter measures 7.87 inches, while the overall height of the complete caster assembly is 9.45 inches. Load specifications include a static load capacity of 3,527.39 lb. Dynamic load capacity varies with operating speed: 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, ensuring reliable performance across different operational requirements.
Swivel castor 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly utilizes a heavy polyamide body with matching polyamide tread material, supported by precision ball bearings for smooth operation. The wheel measures 7.87 inches in diameter. Overall height of the complete assembly is 9.45 inches. Load specifications include dynamic capacity ratings of 1,984.16 lb at 2.5 mph and 1,587.33 lb at 3.7 mph operating speeds, while the static load capacity reaches 3,968.32 lb for stationary applications requiring maximum weight support.
Swivel castor with total lock 7.87 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from very heavy steel sheet material and incorporates a robust swivel bearing system utilizing two ball races that are either reinforced or manufactured from stainless steel for enhanced durability. The wheel assembly consists of a heavy polyamide body with an identical polyamide tread material, ensuring consistent performance characteristics throughout. The wheel is equipped with precision ball bearings for smooth operation and measures 7.87 inches in diameter. The overall height of the complete caster assembly is 9.45 inches. Load specifications include a static capacity of 3,968.32 pounds and dynamic load ratings of 1,984.16 pounds at speeds up to 2.49 miles per hour, reducing to 1,587.33 pounds at speeds up to 3.73 miles per hour, making it suitable for demanding material handling applications.
Swivel castor 4.92 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a robust casting body with a precision ball bearing system and a casted polyurethane tread that provides excellent floor protection and quiet operation. The wheel measures 4.92 inches in diameter. Overall height dimensions are 6.46 inches from floor to mounting surface. Load specifications include a static capacity of 2910.1 lb and dynamic capacities of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph, making this caster suitable for heavy-duty industrial applications requiring reliable mobility under substantial loads.
Swivel castor with total lock 4.92 in
The Zeta is a swivel caster with total lock mechanism designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from very heavy steel sheet material and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and corrosion resistance. The wheel assembly consists of a robust casting body with a casted polyurethane tread material, mounted on precision ball bearings for smooth operation. The wheel diameter measures 4.92 inches, while the overall height of the complete caster assembly is 6.46 inches. Load specifications include a static capacity of 2910.1 lb and dynamic load ratings of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph, making it suitable for demanding material handling applications requiring reliable mobility and secure locking capability.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.49 mph and 617.29 lb at 3.73 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The overall height of the unit is 6.46 inches, making it suitable for various industrial applications. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.49 mph and 617.29 lb at 3.73 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the unit is 9.45 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.45 inches, making it suitable for heavy-duty industrial applications. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches with an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 881.85 lb at 2.49 mph and 705.48 lb at 3.73 mph, with a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 6.3 inches, the caster has an overall height of 7.87 inches. Load specifications include a dynamic capacity of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, while the static load capacity reaches 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 6.3 inches, the caster has an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 7.87 inches, the caster has an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, along with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, with a static load capacity of 3086.47 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The overall height of the unit is 6.46 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, with a static load capacity of 3086.47 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Frequently Asked Questions
Advantages of Swivel Castors
Swivel castors make moving applications easy, thanks to their smooth 360° rotation that allows quick and effortless changes in direction. They work especially well in tight spaces, helping reduce strain and making everyday tasks more efficient. With options in different sizes and materials, they also protect floors, absorb shocks, and ensure quiet, reliable movement.
TENTE swivel castors offer various benefits:
Improved Maneuverability – Smooth rotation allows to navigate applications around tight corners and confined spaces.
Reduced Effort – Swivel castors reduce the force needed to steer loads. This not only makes handling equipment easier but also minimizes strain on the user.
Increased Efficiency - By allowing equipment to be easily repositioned or redirected without lifting or dragging, swivel castors speed up workflows. This efficiency reduces downtime and wear.
Flexible Configuration - Swivel castors can be adapted to a wide variety of needs, from light-duty furniture to heavy industrial machinery. Their design allows for different wheel materials, mounting options, and locking mechanisms.
Types of Swivel Castors
Swivel castors come in a variety of designs to meet the diverse needs of different applications — from heavy-duty industrial transport to lightweight furniture and equipment. Each type is engineered to deliver unique benefits, offering the perfect combination of flexibility, maneuverability, and durability. Below are some of the most common types of swivel castors and their key advantages:
Heavy Duty Swivel Castors
Heavy duty swivel castors are built to handle demanding applications with high load requirements. Made from robust materials such as steel and featuring reinforced components, they ensure reliable performance even under continuous use. These castors are commonly used in industrial settings, warehouses, and manufacturing facilities where strength, durability, and smooth maneuverability are essential. Our strongest swivel castors handle loads of up to 15.000 kg each.
Braked Swivel Castors
Braked swivel castors make life easier by combining smooth movement with reliable stability. Braked swivel castors provide more control compared to regular swivel castors, thanks to their ability to lock the wheels or swivel housing when needed. While standard swivel castors allow easy movement in any direction, the added brake mechanism ensures your application stays put when you need it to, preventing any unwanted movement. This makes them a safer, more reliable choice for a variety of applications.
Pneumatic Swivel Castors
Pneumatic swivel castors feature air-filled wheels that provide excellent shock absorption and smooth travel, even on rough or uneven surfaces. They are commonly used for outdoor or heavy-duty applications, where protecting sensitive loads and ensuring easy maneuverability over challenging terrain is key.
Small Swivel Castors
Small swivel castors are designed for lightweight applications where compact size and easy movement matter most. They are frequently used on furniture, display units, and small devices, offering smooth and reliable mobility without compromising on design or space efficiency. Our smallest swivel castor impresses with an overall height of 33 mm.
Fields of Application for Swivel Castors
Swivel castors are used across many industries where flexibility and effortless maneuverability are essential. In healthcare, they are commonly found on applications such as sterilisation carts, clean room carts, medication carts, and nursing trolleys. Their smooth rotation allows medical staff to move equipment precisely and safely, even in tight spaces like hospital corridors or treatment rooms. In industrial environments, swivel castors play a vital role on transport equipment, heavy AGV systems, production trolleys, and professional cleaning carts. Their ability to rotate freely makes them ideal for navigating large warehouses, assembly lines, and manufacturing areas with minimal effort. In furniture and mobile applications, swivel castors are used on catering carts, roll cages, shopping trolleys, office furniture, and travel equipment like suitcases. They ensure quiet, smooth movement and are available in designs that blend seamlessly with modern furniture or commercial fixtures.