- Home
- Casters & Wheels
-
Mobility Solution Accessories
Mobility Solution Accessories
Our series
Accessory
The Puretech caster accessory is engineered to enhance mobility performance and operational efficiency in industrial applications. This precision-manufactured component weighs 0.56 lb, providing an optimal balance between durability and lightweight design for seamless integration with existing caster systems. The accessory delivers reliable performance characteristics while maintaining minimal impact on overall system weight.
Accessory
The Socket is a caster accessory featuring a synthetic socket with square fitting design. This component measures 1.42 inches in overall height and weighs 0.01 pounds, incorporating a bolt diameter of 0.71 inches for secure installation. The socket delivers reliable performance with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round configuration for caster applications. This precision-engineered component features a bolt diameter of 0.71 inches, providing secure and reliable attachment capabilities. Weighing 0.07 pounds, this lightweight yet durable bushing offers an optimal balance between strength and maneuverability, making it an essential component for various industrial and commercial caster systems.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round configuration for caster applications. This precision-engineered component features a bolt diameter of 0.87 inches, providing secure and reliable attachment to caster assemblies. Weighing just 0.03 pounds, this lightweight bushing offers an optimal balance between durability and minimal added weight to the overall caster system.
Accessory
This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment systems. Engineered with precision manufacturing standards, this accessory integrates seamlessly with existing caster assemblies to optimize operational efficiency and durability. The unit features a compact, lightweight construction with a total weight of 0.62 lb, making it suitable for applications where weight considerations are critical while maintaining structural integrity and reliable performance characteristics.
Accessory
This accessory features a stem with U-shaped plate fitting designed for caster applications, with an overall height of 0.31 inches and weighing 0.09 pounds. The mounting plate measures 1.57 inches in length by 0.67 inches in width, providing secure attachment points. Load capacity specifications include 88.18 pounds dynamic load at speeds up to 1.86 mph and 176.37 pounds static load capacity for reliable performance.
Accessory
This accessory features a stem with U-shaped plate fitting designed for caster applications, with an overall height of 0.31 inches and plate dimensions of 1.57 inches in length by 1.06 inches in width. The unit provides a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it suitable for medium-duty mobile equipment applications.
Accessory
This accessory features a stem with L-shaped plate fitting designed for caster applications, with an overall height of 0.31 inches and a plate measuring 1.57 inches in length by 0.67 inches in width. The unit provides a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it suitable for medium-duty mobile equipment requiring reliable directional control and load distribution.
Accessory
This accessory features a stem with L-shaped plate fitting designed for caster applications, with an overall height of 0.31 inches and a plate measuring 1.57 inches in length by 0.98 inches in width. The unit provides a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it suitable for medium-duty mobile equipment requiring reliable directional control and load distribution.
Accessory
This accessory features a stem with L-shaped plate fitting designed for caster applications, with an overall height of 0.31 inches and plate dimensions of 1.57 inches in length by 1.06 inches in width. The unit provides a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it suitable for medium-duty mobile equipment requiring reliable mounting and load distribution.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design, measuring 0.24 inches in overall height and weighing 0.04 pounds. The component delivers robust load handling capabilities with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making it suitable for various industrial and commercial caster applications requiring reliable performance.
Accessory
This Socket accessory features a synthetic socket with round design, engineered for reliable caster integration. The unit measures 0.12 inches in overall height with a 0.31-inch diameter bolt for secure mounting. Load capacity specifications include 44.09 lb dynamic load rating at speeds up to 1.86 mph and 88.18 lb static load capacity, making it suitable for various industrial and commercial applications requiring dependable wheel assembly performance.
Accessory
This threaded stem accessory for casters features an overall height of 0.14 inches and weighs 0.05 pounds, providing reliable performance for mobile applications. The component offers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring smooth operation under moving conditions, while supporting a static load capacity of 176.37 pounds when stationary, making it suitable for various industrial and commercial caster installations.
Accessory
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert yet. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Accessory
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or work with. Could you please provide the text, document, or information that you'd like me to modify according to these specifications?
Accessory
I understand you'd like me to use American English spelling (including "caster" instead of "castor") and convert speeds to miles per hour. However, I don't see any specific content or question to work with yet. Could you please provide the text, document, or specific information you'd like me to convert or rewrite using these guidelines?
Accessory
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or work with. Could you please provide the text, document, or information that you'd like me to modify according to these specifications?
Accessory
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or work with. Could you please provide the text, document, or information that you'd like me to apply these formatting rules to? Once you share that content, I'll be happy to: - Convert it to American English spelling - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to work on?
Accessory
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any content to work with yet. Could you please provide the text or information you'd like me to convert and edit according to these specifications?
Accessory
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Accessory
The Accessory, stem with u-shaped plate fitting is a lightweight attachment weighing only 0.06 lb with an overall height of 0.39 in. The u-shaped plate measures 1.57 in length by 0.75 in width. This stem accessory can support loads up to 88.18 lb when moving at speeds of 3 km/h or 176.37 lb when static. Its durable construction allows it to bear significant loads while its compact size takes up little space. The u-shaped plate provides a stable fitting to attach various components. With its high load capacities and small footprint, this stem with u-shaped plate accessory is ideal for applications needing a sturdy but space-saving mounting point.
Accessory
The Accessory, stem with grip ring (with collar) fitting is a lightweight product weighing only 0.08 lb with an overall height of 0.18 in. This stem fitting has impressive load capacities of 132.28 lb when moving at 3 km/h and 264.55 lb under static load conditions. Its grip ring and collar design provides a secure mounting point for attachments while still allowing rotation. With its high strength-to-weight ratio and rotating capability, this stem fitting is ideal for mounting accessories onto moving equipment that requires precise positioning.
Accessory
The Accessory, threaded stem with hexagon neck (top) fitting has an overall height of 0.35 in and weighs 0.14 lb. It has a load capacity of 220.46 lb when moving at 3 km/h and a static load capacity of 440.92 lb.