- Home
- Casters & Wheels
-
Mobility Solution Accessories
Mobility Solution Accessories
Our series
Accessory
The Agila accessory is designed as a synthetic expander with square configuration for caster applications, providing reliable fitting solutions in industrial and commercial environments. This lightweight component weighs 0.39 lb and features an expander fitting system that accommodates diameter ranges from 1.42 inches minimum to 1.57 inches maximum, ensuring versatile compatibility with various caster stem sizes while maintaining secure attachment and optimal performance.
Accessory
The Lumina accessory is designed for caster applications and features a stem with grip ring, with collar fitting type for secure installation. This compact component measures 0.18 inches in overall height and weighs 0.08 pounds, making it suitable for lightweight mobility solutions. The accessory offers a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 264.55 pounds when stationary.
Accessory
The Puretech accessory is a specialized component designed to enhance caster functionality and performance in industrial and commercial applications. This lightweight yet durable accessory weighs 0.58 lb, making it suitable for integration with various caster assemblies without significantly impacting overall system weight or mobility. The component is engineered to provide reliable operation while maintaining the essential characteristics required for smooth caster movement and load distribution.
Accessory
The Puretech accessory is a specialized component designed to enhance caster functionality and performance in industrial applications. This lightweight yet durable accessory weighs 0.56 lb, making it suitable for integration with various caster assemblies without significantly impacting overall system weight or mobility. Engineered for reliability and precision, the Puretech accessory provides enhanced operational capabilities.
Accessory
The Puretech accessory is designed to enhance caster performance and functionality in industrial and commercial applications. This lightweight component weighs 0.59 lb, making it suitable for integration without significantly impacting the overall load capacity of the caster assembly. The accessory provides reliable operation while maintaining the mobility and maneuverability characteristics essential for wheeled equipment and furniture systems.
Accessory
The Puretech accessory is designed to enhance caster performance and functionality in industrial and commercial applications. This lightweight component weighs 0.59 lb, making it suitable for integration without significantly impacting the overall load capacity of the caster assembly. The accessory provides reliable operation while maintaining the mobility and maneuverability characteristics essential for wheeled equipment and furniture systems.
Accessory
The Puretech accessory is designed to enhance caster performance and functionality in industrial and commercial applications. This specialized component integrates seamlessly with existing caster systems to provide improved operational capabilities and extended service life. Engineered for durability and precision, the accessory features robust construction materials that withstand demanding environments while maintaining consistent performance standards throughout its operational lifespan.
Accessory
The Agila accessory is designed as a synthetic expander with a round configuration for caster applications. This component features an expander fitting with a diameter range from 1.42 inches minimum to 1.57 inches maximum, providing versatile compatibility with various caster stem sizes. The unit weighs 0.39 pounds, making it a lightweight yet durable solution for securing casters in their mounting applications.
Accessory
This Accessory is designed as a specialized component for caster applications, engineered to enhance functionality and performance in mobile equipment systems. Weighing 1.19 lb, this accessory provides reliable integration with standard caster assemblies while maintaining optimal weight distribution for smooth operation. The unit's construction ensures compatibility with various caster configurations.
Accessory
This Accessory is designed as a specialized component for caster applications, engineered to enhance functionality and performance in mobile equipment systems. Weighing 1.48 lb, this accessory provides reliable integration with standard caster assemblies while maintaining optimal weight distribution for smooth operation. The unit's construction ensures compatibility with various caster configurations.
Accessory
This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment systems. Engineered with precision manufacturing standards, this accessory integrates seamlessly with existing caster assemblies to optimize operational efficiency and durability. The unit features a compact yet robust construction that maintains structural integrity under demanding industrial conditions. With a total weight of 1.65 lb, this accessory offers an optimal balance between strength and mobility, ensuring minimal impact on overall system weight while delivering reliable performance. The lightweight design facilitates easy installation and maintenance procedures, reducing downtime during equipment servicing. This accessory is suitable for various industrial applications where enhanced caster functionality is required, including material handling equipment, mobile workstations, and transportation systems.
Accessory
This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and compatibility with various caster systems. Engineered to meet industrial standards, this accessory offers reliable performance in demanding environments while maintaining precise operational characteristics. The unit features a lightweight construction with a total weight of 0 lb, making it suitable for applications where weight considerations are critical.
Accessory
This accessory features a threaded stem with hexagon neck, top fitting design for caster applications. The component has an overall height of 0.24 inches and weighs 0.09 pounds. It provides a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour and a static load capacity of 352.74 pounds, making it suitable for medium-duty industrial and commercial caster installations.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design that provides secure mounting and easy installation. The component has an overall height of 0.35 inches, making it suitable for applications requiring precise dimensional specifications. The hexagonal neck configuration allows for proper tool engagement during assembly while the threaded stem ensures reliable attachment to compatible caster assemblies.
Accessory
The Levina accessory is designed for caster applications and features a rectangular plate with US-bolt hole spacing for secure mounting. The plate measures 3.74 inches in length and 2.76 inches in width, providing a stable foundation for caster attachment. This fitting configuration ensures compatibility with standard US bolt patterns, making it suitable for industrial and commercial caster installations where reliable connection is essential.
Accessory
The Levina accessory is designed to enhance caster functionality through its rectangular plate fitting system. This precision-engineered component features a rectangular plate measuring 3.03 inches in length and 2.64 inches in width, providing a stable mounting interface for caster applications. The rectangular plate configuration ensures optimal load distribution and secure attachment, making it suitable for industrial and commercial caster installations where reliable performance is essential.
Accessory
This accessory for casters features a stem with grip ring, with collar fitting type that provides secure attachment and reliable performance in industrial applications. The component is engineered with an overall height of 0.16 inches, making it suitable for applications requiring precise dimensional specifications. The grip ring design ensures optimal retention while the integrated collar provides additional stability and load distribution during operation.
Accessory
This caster accessory features a stem with grip ring, with collar fitting design that provides secure attachment and enhanced stability for industrial caster applications. The component measures 0.16 inches in overall height, making it suitable for compact installations where space constraints are critical. With a lightweight construction weighing just 0.08 pounds, this accessory minimizes additional load while maintaining structural integrity and reliable performance in demanding operational environments.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design with an overall height of 0.35 inches and weighs 0.14 pounds. The component provides a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring reliable threaded mounting solutions.
Accessory
This accessory for casters features a stem with grip ring, with collar fitting type that provides secure attachment and reliable performance in industrial applications. The component is engineered with precise dimensions, measuring 0.12 inches in overall height, making it suitable for compact installations where space constraints are critical. The grip ring design ensures optimal retention while the integrated collar provides additional stability and load distribution during operation.
Accessory
The Levina accessory is designed for caster applications and features a rectangular plate with US-bolt hole spacing for secure mounting. The plate measures 3.74 inches in length and 2.76 inches in width, providing a stable foundation for caster attachment. This fitting configuration ensures compatibility with standard US bolt patterns, making it suitable for industrial and commercial caster installations where reliable connection is essential.
Accessory
The Levina accessory is designed to enhance caster functionality through its rectangular plate fitting configuration. This precision-engineered component features a rectangular plate measuring 3.03 inches in length and 2.64 inches in width, providing optimal mounting surface area for secure attachment. The standardized dimensions ensure compatibility with various caster systems while maintaining structural integrity under operational loads.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design that provides secure mounting and easy installation. The component has an overall height of 0.31 inches, making it suitable for applications requiring precise dimensional specifications. The hexagonal neck configuration allows for proper tool engagement during assembly while the threaded stem ensures reliable attachment to compatible caster assemblies.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design that provides secure mounting and easy installation. The component has an overall height of 0.31 inches, making it suitable for applications requiring precise dimensional specifications. The hexagonal neck configuration allows for proper tool engagement during assembly while ensuring reliable connection to the caster assembly.