Nylon Wheels
Wheel 7.87 in
The Duratech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. Constructed from durable polyamide material with an identical tread composition, this wheel incorporates a plain bearing system for reliable operation. Load specifications include a dynamic capacity of 1763.7 lb at speeds up to 2.49 mph and a static load capacity of 3527.39 lb, making it suitable for automotive OEM, container construction, electronic systems, clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 3.15 in
The Duratech Wheel is engineered for demanding caster applications with a 3.15 in diameter and 1.34 in tread width, featuring a polyamide body construction where the tread material is identical with wheel body. This roller bearing equipped wheel incorporates a 1.75 in hub length and 0.47 in axle hole diameter for reliable performance. Load specifications include a dynamic capacity of 396.83 lb at 2.49 mph and static capacity of 793.66 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology applications.
Wheel 3.94 in
The Duratech Wheel is a polyamide caster wheel featuring a 3.94 in diameter and 1.42 in tread width, with the tread material identical to the wheel body. The wheel incorporates a roller bearing system and has a hub length of 1.75 in with an axle hole diameter of 0.47 in. Load specifications include a dynamic capacity of 440.92 lb at 2.49 mph and a static load capacity of 881.85 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 4.92 in
The Duratech Wheel is a polyamide caster wheel featuring a 4.92 in diameter with a 1.57 in tread width and 1.75 in hub length, utilizing an axle hole diameter of 0.47 in with roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 6.3 in
The Duratech Wheel is a polyamide caster wheel with a 6.3 in diameter and 1.57 in tread width, featuring an identical polyamide tread material and roller bearing system. The wheel has a hub length of 2.28 in with an axle hole diameter of 0.79 in. Load capacity specifications include a dynamic load rating of 881.85 lb at 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 7.87 in
The Duratech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. Constructed from durable polyamide material with an identical tread composition, this roller bearing-equipped wheel delivers exceptional performance with a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it ideal for automotive OEM, container construction, electronic systems, machine construction, production trolleys, roll cages, store fixtures, and transport equipment applications.
Wheel 3.94 in
The Duratech Wheel is a precision-engineered caster component constructed from durable polyamide material with an identical tread composition, featuring a 3.94 in diameter and 1.42 in tread width with a 1.77 in hub length and 0.31 in axle hole diameter. This wheel incorporates a precision ball bearing system and delivers exceptional load performance with a dynamic capacity of 551.16 lb at 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 4.92 in
The Duratech Wheel is a precision-engineered caster component constructed from durable polyamide material with an identical tread composition, featuring a 4.92 in diameter and 1.57 in tread width with a 1.77 in hub length and 0.31 in axle hole diameter. This wheel incorporates a precision ball bearing system and delivers exceptional load performance with a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and various transport equipment.
Wheel 4.92 in
The Duratech Wheel is a precision-engineered caster component featuring a 4.92 in diameter and 1.81 in tread width, constructed from durable polyamide material with an identical tread composition. This wheel incorporates a precision ball bearing system within a 2.36 in hub length and accommodates a 0.79 in axle hole diameter. The unit delivers exceptional load performance with a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 7.87 in
The Duratech Wheel is a precision-engineered caster component featuring a 7.87 in diameter and 1.97 in tread width, constructed from durable polyamide material with an identical tread composition. This wheel incorporates a precision ball bearing system within a 2.36 in hub length and accommodates a 0.79 in axle hole diameter. Load specifications include a dynamic capacity of 1984.16 lb at speeds up to 2.49 mph and a static load capacity of 3968.32 lb, making it suitable for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 1.97 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 1.97 inches and tread width of 0.79 inches, featuring a plain bearing system and hub length of 0.85 inches with an axle hole diameter of 0.31 inches. The wheel offers a dynamic load capacity of 121.25 lb at speeds up to 1.86 mph and a static load capacity of 242.51 lb, with the tread material identical to the wheel body construction for consistent performance across diverse applications.
Wheel 3.94 in
The Duratech silent wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.42 in wide polyamide tread and damping hybrid material body construction. The wheel incorporates a precision roller bearing system with a 0.47 in axle hole diameter and 1.73 in hub length for optimal performance. Load specifications include a dynamic capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for heavy-duty industrial and commercial applications.
Wheel 4.92 in
The Duratech silent wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.42 in wide polyamide tread and damping hybrid material body construction. The wheel incorporates a precision roller bearing system with a 0.47 in axle hole diameter and 1.73 in hub length for optimal performance. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.
Wheel 2.56 in
The Duratech Wheel is engineered for demanding caster applications with a 2.56 in diameter and 1.26 in tread width. Constructed from heavy polyamide material with an identical tread composition, it features precision ball bearing technology and a 0.47 in axle hole diameter with 1.26 in hub length. The wheel delivers exceptional load performance with dynamic capacities of 639.34 lb at 2.5 mph and 529.11 lb at 3.7 mph, plus a static load capacity of 1278.68 lb, making it ideal for automotive OEM, container construction, electronic systems, machine construction, and various transport applications.
Wheel 5.91 in
The Duratech Wheel is a polyamide caster wheel featuring a 5.91 in diameter with a 1.81 in tread width and 2.28 in hub length, equipped with a 0.79 in axle hole diameter and roller bearing system. This wheel offers a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, with the tread material being identical to the wheel body construction, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 3.94 in
The Duratech wheel for caster applications features a 3.94 in diameter with a 1.42 in tread width and 1.75 in hub length, constructed from polyamide material with an identical tread composition. The wheel incorporates a roller bearing system and has an axle hole diameter of 0.47 in. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 4.92 in
The Duratech caster wheel features a polyamide body construction with an identical polyamide tread material, measuring 4.92 inches in diameter with a 1.57-inch tread width and 1.75-inch hub length, equipped with a roller bearing system and 0.47-inch axle hole diameter. This wheel delivers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 4.92 in
The Duratech caster wheel features a polyamide body construction with an identical polyamide tread material, measuring 4.92 inches in diameter with a 1.57-inch tread width and 1.91-inch hub length, equipped with a roller bearing system and 0.47-inch axle hole diameter. This wheel delivers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 3.94 in
The Duratech silent wheel for caster applications features a diameter of 3.94 inches with a polyamide tread width of 1.42 inches and hub length of 1.73 inches, utilizing a 0.47-inch axle hole diameter. This wheel incorporates a damping, hybrid material body construction with roller bearing technology for smooth operation. Load specifications include a dynamic capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for demanding industrial applications.
Wheel 3.94 in
The Duratech silent is a precision-engineered caster wheel featuring a 3.94 in diameter with a 1.42 in tread width and 1.77 in hub length, constructed from polyamide material for both the wheel body and tread. The wheel incorporates a precision ball bearing, damped system and accommodates a 0.33 in axle hole diameter. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for demanding industrial applications requiring smooth, quiet operation.
Wheel 4.92 in
The Duratech silent is a precision-engineered caster wheel featuring a 4.92 in diameter with a 1.57 in tread width and 1.77 in hub length, constructed from polyamide material for both the wheel body and tread. The wheel incorporates a precision ball bearing, damped system and accommodates a 0.33 in axle hole diameter. Load specifications include a dynamic capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for demanding industrial applications requiring smooth, quiet operation.
Wheel 9.84 in
The Duratech caster wheel features a 9.84 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed from polyamide super heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 1.57 in axle hole diameter for optimal performance. Load capacity specifications include a static rating of 18,518.81 lb and dynamic ratings of 9,259.4 lb at 2.49 mph and 7,716.17 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable load distribution.
Wheel 5.91 in
The Duratech caster wheel features a diameter of 5.91 inches with a tread width of 1.97 inches and hub length of 2.36 inches, constructed from polyamide heavy material with an identical wheel body and tread composition. The wheel incorporates a precision ball bearing system with an axle hole diameter of 0.79 inches. Load specifications include a static capacity of 3,527.39 lb and dynamic capacities of 2,116.44 lb at 2.49 mph and 1,763.7 lb at 3.73 mph, making it suitable for heavy-duty industrial applications.
Wheel 3.94 in
The Duratech caster wheel features a 3.94 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter for smooth operation. Load capacity specifications include a static rating of 2645.54 lb and dynamic ratings of 1587.33 lb at 2.49 mph and 1322.77 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under varying load conditions.
Frequently Asked Questions
Advantages of Nylon Wheels
TENTE nylon wheels combine strength, durability, and excellent rolling performance, making them a reliable solution for demanding mobility requirements. Nylon wheels are especially valued for their lightweight construction, high load capacity, and resistance to chemicals, moisture, and abrasion, ensuring consistent performance even under the toughest conditions. When deciding whether nylon wheels are the right choice for your individual use case, factors such as floor conditions, load capacity requirements, wheel size, and the type of castor housing used need to be considered to achieve the optimal mobility solution.
TENTE nylon castor wheels offer several key benefits:
High Load Capacity and Low Rolling Resistance – Nylon wheels are engineered to handle heavy loads while maintaining smooth and efficient rolling performance on hard, even surfaces. Their low rolling resistance makes them ideal for transporting goods effortlessly in environments with smooth, durable flooring.
Chemical and Moisture Resistance – Thanks to their non-porous and robust material properties, nylon wheels resist chemicals, oils, greases, and moisture. To guarantee optimal performance in demanding environments, they should be paired with the appropriate castor housing, ensuring full protection against corrosion and external influences.
High Durability and Low Maintenance – Built to withstand intensive use, nylon wheels offer outstanding resistance to abrasion, wear, and deformation. Their long service life reduces the need for replacements and lowers overall maintenance, ensuring a cost-effective and reliable mobility solution.
Types of Nylon Wheels
TENTE nylon wheels are available in a variety of designs, sizes, and load capacities, allowing you to choose the ideal solution for your specific mobility requirements. Our portfolio ranges from compact wheels for lighter weight applications to heavy duty nylon castor wheels engineered to handle extreme loads in demanding environments. While the material properties of nylon contribute significantly to rolling performance and resistance to wear, the choice of castor housing is equally important. The housing also determines the overall load capacity, stability, and durability of the mobility solution. By selecting the right combination of wheel and housing, you ensure smooth operation, safety, and long-lasting performance. Below are some of the frequently searched types of nylon wheels:
Heavy Duty Nylon Castor Wheels
Engineered to prioritize strength, dimensional stability, and high load capacity, heavy duty nylon castor wheels deliver efficient rolling on hard, even floors with minimal deformation under load. They’re a natural fit for demanding industrial use where stable, predictable steering and long service intervals matter. Pairing them with reinforced housings unlocks their full load potential and enhances stability in continuous duty, while precision ball bearings help maintain low push/pull forces and steady performance. Among our product offerings, the MOP wheels serve as a prime example. These wheels combine super heavy TENTE Duratech polyamide with a precision ball bearing. They are available in wheel diameters of 75 mm up to 400 mm, and in their largest configuration offer a static load capacity of up to 15.000 kg. MOP wheels are commonly used for example in our Omikron twin castor, which pairs these heavy duty nylon wheels with a robust cast iron twin wheel housing.
Small Nylon Wheels
Designed for compact installations and tight manoeuvres, small nylon wheels prioritise low rolling resistance, accurate positioning, and a minimal overall height. On smooth floors they provide precise, predictable handling and are ideal for light to medium duty applications where footprint and manoeuvrability are critical. Pair with lightweight housings to enhance agility; select reinforced housings when higher permissible loads are required within the same space constraints, without compromising control. One representative product line in our range are the UOO wheels. These small nylon wheels are available as small as 50 mm wheel diameter and combine a polyamide wheel body and tread with plain bearings. TENTE UOO wheels are commonly used for example in our Agila or Agila twin castors, which use a steel sheet single or twin wheel housing and offer various mounting and locking options. With their small overall height, these castors using nylon castor wheels are ideal for applications that only offer limited installation space.
Fields of Application for Nylon Wheels
Nylon wheels are used across multiple sectors due to their mechanical strength, dimensional stability, and cleanability. Their suitability for specific applications depends on factors such as wheel size, floor conditions, and the type of castor housing selected. For industrial use, nylon wheels are for example used on professional cleaning carts, machinery and workshop equipment, heavy transport solutions and more. In mobile and commercial contexts, nylon wheels are for example integrated in roll cages, dollies, and other retail logistics related applications. By selecting the right combination of nylon wheel and castor housing, TENTE nylon wheels can be configured to perform reliably - from hygiene-critical applications like professional cleaning carts to heavy duty industrial and mobile use cases.