Nylon Wheels
Wheel 6.3 in
The Duratech caster wheel features a 6.3 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter for smooth operation. Load capacity specifications include a static rating of 3747.85 lb and dynamic ratings of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under varying load conditions.
Wheel 3.94 in
The Duratech caster wheel features a diameter of 3.94 inches with a tread width of 1.97 inches and hub length of 2.36 inches, incorporating an axle hole diameter of 0.79 inches. Constructed from polyamide super heavy material for both the wheel body and tread, this wheel utilizes precision ball bearing technology for optimal performance. Load capacity specifications include dynamic ratings of 3,703.76 lb at 2.49 mph and 3,086.47 lb at 3.73 mph, with a static load capacity of 6,172.94 lb.
Wheel 4.92 in
The Duratech caster wheel features a diameter of 4.92 inches with a tread width of 1.97 inches and hub length of 2.36 inches, incorporating an axle hole diameter of 0.79 inches. Constructed from polyamide super heavy material for both the wheel body and tread, this wheel utilizes precision ball bearing technology for optimal performance. Load capacity specifications include dynamic ratings of 4,497.42 lb at 2.49 mph and 3,747.85 lb at 3.73 mph, with a static load capacity of 7,495.71 lb.
Wheel 5.91 in
The Duratech caster wheel features a diameter of 5.91 inches with a tread width of 1.97 inches and hub length of 2.36 inches, incorporating an axle hole diameter of 1.18 inches. Constructed from polyamide super heavy material for both the wheel body and tread, this wheel utilizes precision ball bearing technology for optimal performance. Load capacity specifications include dynamic ratings of 5,555.64 lb at 2.5 mph and 4,629.7 lb at 3.7 mph, with a static load capacity of 9,259.4 lb for demanding industrial applications.
Wheel 6.3 in
The Duratech caster wheel features a 6.3 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed from polyamide super heavy body material with an identical tread material composition. This precision ball bearing equipped wheel accommodates a 1.18 in axle hole diameter and delivers exceptional load performance with dynamic capacities of 5,952.47 lb at 2.5 mph and 4,960.4 lb at 3.7 mph, while supporting a static load capacity of 9,920.79 lb for demanding industrial applications.
Wheel 7.87 in
The Duratech caster wheel features a diameter of 7.87 inches with a tread width of 1.97 inches and hub length of 2.36 inches, utilizing an axle hole diameter of 1.38 inches. Constructed from polyamide super heavy material for both the wheel body and tread, this wheel incorporates precision ball bearing technology for optimal performance. Load specifications include a static capacity of 12,345.87 lb and dynamic capacities of 7,407.52 lb at 2.49 mph and 6,172.94 lb at 3.73 mph, making it suitable for demanding industrial applications.
Wheel 9.84 in
The Duratech caster wheel features a 9.84 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 0.98 in axle hole diameter for optimal performance. Load capacity specifications include a static rating of 4850.16 lb and dynamic ratings of 2910.1 lb at 2.5 mph and 2425.08 lb at 3.7 mph, making it suitable for heavy-duty industrial applications requiring reliable load-bearing performance.
Wheel 7.87 in
The Duratech caster wheel features a diameter of 7.87 inches with a tread width of 1.97 inches and hub length of 2.36 inches, incorporating an axle hole diameter of 0.98 inches. Constructed from heavy polyamide material for both the wheel body and tread, this wheel is equipped with precision ball bearings for smooth operation. The wheel provides dynamic load capacities of 2,645.54 lb at 2.5 mph and 2,204.62 lb at 3.7 mph, with a static load capacity of 3,527.39 lb for demanding industrial applications.
Wheel 3.23 in
The Duratech caster wheel features a diameter of 3.23 inches with a tread width of 3.15 inches and hub length of 3.23 inches, incorporating an axle hole diameter of 0.79 inches. Constructed from polyamide, heavy material for both the wheel body and tread, this wheel utilizes a precision ball bearing system. Load capacity specifications include a static rating of 3,306.93 lb and dynamic ratings of 1,653.47 lb at 2.5 mph and 1,322.77 lb at 3.7 mph, making it suitable for heavy-duty industrial applications.
Wheel 3.23 in
The Duratech caster wheel features a 3.23 in diameter with a 3.66 in tread width and 3.74 in hub length, constructed from heavy polyamide material with an identical tread composition and equipped with precision ball bearing technology through a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 3968.32 lb and dynamic capacities of 1984.16 lb at 2.49 mph and 1587.33 lb at 3.73 mph, making it ideal for demanding industrial applications requiring reliable mobility solutions.
Wheel 3.23 in
The Duratech caster wheel features a robust polyamide, heavy body construction with a diameter of 3.23 inches and tread width of 3.58 inches, incorporating a precision ball bearing system and axle hole diameter of 0.79 inches with hub length of 3.66 inches. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include dynamic ratings of 1,984.16 lb at 2.49 mph and 1,587.33 lb at 3.73 mph, with a static load capacity of 3,968.32 lb for demanding industrial applications.
Wheel 3.15 in
The Duratech caster wheel features a 3.15 in diameter with a 2.76 in tread width and 2.99 in hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter for optimal performance. Load capacity specifications include a static rating of 3086.47 lb and dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, making it suitable for demanding industrial caster applications requiring reliable load-bearing capabilities.
Wheel 3.23 in
The Duratech caster wheel features a diameter of 3.23 inches with a tread width of 2.13 inches and hub length of 2.36 inches, utilizing an axle hole diameter of 0.79 inches. Constructed from heavy polyamide material for both the wheel body and tread, this wheel incorporates precision ball bearing technology for smooth operation. Load capacity specifications include a static rating of 2,645.54 lb and dynamic ratings of 1,322.77 lb at 2.49 mph and 1,058.22 lb at 3.73 mph, making it suitable for demanding industrial applications.
Wheel 3.23 in
The Duratech caster wheel features a 3.23 in diameter with a 3.86 in tread width and 3.94 in hub length, constructed from heavy polyamide material with an identical tread composition and equipped with precision ball bearing technology through a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with dynamic capacities of 1,984.16 lb at 2.49 mph and 1,587.33 lb at 3.73 mph, while supporting a static load capacity of 3,968.32 lb for demanding industrial applications.
Wheel 3.94 in
The Duratech caster wheel features a diameter of 3.94 inches with a tread width of 1.97 inches and hub length of 2.36 inches, constructed from heavy polyamide material with an identical wheel body and tread composition. The wheel incorporates a plain bearing design with an axle hole diameter of 0.79 inches. Load capacity specifications include a static rating of 2,645.54 lb and dynamic ratings of 1,587.33 lb at 2.49 mph and 1,322.77 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 3.23 in
The Duratech caster wheel features a 3.23 in diameter with a 2.76 in tread width and hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system and accommodates a 0.79 in axle hole diameter. Load capacity specifications include a static rating of 3306.93 lb and dynamic ratings of 1653.47 lb at 2.5 mph and 1322.77 lb at 3.7 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under varying operational speeds and loads.
Wheel 3.15 in
The Duratech caster wheel features a 3.15 in diameter with a 2.36 in tread width and hub length, constructed from heavy polyamide material with an identical tread composition. The wheel incorporates a precision ball bearing system and has an axle hole diameter of 0.98 in. Load capacity specifications include a static rating of 2645.54 lb and dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 3.23 in
The Duratech caster wheel features a 3.23 in diameter with a 2.6 in tread width and hub length, constructed from heavy polyamide material with an identical tread composition. The wheel incorporates a precision ball bearing system and has an axle hole diameter of 0.79 in. Load capacity specifications include a static rating of 2866.01 lb and dynamic ratings of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, making it suitable for demanding industrial applications requiring reliable performance under varying speed and load conditions.
Wheel 3.23 in
The Duratech caster wheel features a 3.23 in diameter with a 3.54 in tread width and hub length, constructed from heavy polyamide material with an identical tread composition and equipped with precision ball bearing technology through a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 3968.32 lb and dynamic capacities of 1984.16 lb at 2.49 mph and 1587.33 lb at 3.73 mph, making it ideal for demanding industrial applications requiring reliable mobility solutions.
Wheel 2.56 in
The Duratech caster wheel features a polyamide, heavy body construction with a diameter of 2.56 inches and tread width of 1.26 inches, utilizing a precision ball bearing system with an axle hole diameter of 0.47 inches and hub length of 1.26 inches. The wheel's tread material is identical with wheel body composition for consistent performance. Load capacity specifications include dynamic ratings of 639.34 lb at 2.5 mph and 529.11 lb at 3.7 mph operating speeds, with a static load capacity of 1058.22 lb for demanding industrial applications.
Wheel 3.15 in
The Duratech caster wheel features a 3.15 in diameter with a 2.91 in tread width and 3.15 in hub length, constructed from heavy polyamide material with an identical tread composition. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter. Load specifications include a static capacity of 3,086.47 lb and dynamic capacities of 1,543.23 lb at 2.49 mph and 1,234.59 lb at 3.73 mph, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 5.91 in
The Duratech caster wheel features a diameter of 5.91 inches with a tread width of 3.15 inches and hub length of 3.54 inches, incorporating a 1.38-inch axle hole diameter. Constructed from polyamide super heavy material for both the wheel body and tread, this wheel utilizes precision ball bearing technology for optimal performance. Load specifications include a static capacity of 13,227.72 lb and dynamic capacities of 7,936.63 lb at 2.5 mph and 6,613.86 lb at 3.7 mph, making it suitable for demanding industrial applications requiring exceptional durability and load-bearing capabilities.
Wheel 7.87 in
The Duratech caster wheel features a diameter of 7.87 inches with a tread width of 3.15 inches and hub length of 3.54 inches, utilizing a 1.57-inch axle hole diameter. Constructed from polyamide super heavy material for both the wheel body and tread, this wheel incorporates precision ball bearing technology. Load specifications include a static capacity of 19,841.58 lb and dynamic capacities of 11,904.95 lb at 2.49 mph and 9,920.79 lb at 3.73 mph, making it suitable for demanding industrial applications requiring exceptional strength and reliability.
Wheel 9.84 in
The Duratech caster wheel features a 9.84 in diameter with a 3.15 in tread width and 3.54 in hub length, incorporating a 1.97 in axle hole diameter. Constructed from polyamide super heavy body material with an identical tread material composition, this wheel utilizes precision ball bearing technology for optimal performance. Load specifications include a static capacity of 24,250.82 lb and dynamic capacities of 14,550.49 lb at 2.49 mph and 12,125.41 lb at 3.73 mph, making it suitable for demanding industrial applications.
Frequently Asked Questions
Advantages of Nylon Wheels
TENTE nylon wheels combine strength, durability, and excellent rolling performance, making them a reliable solution for demanding mobility requirements. Nylon wheels are especially valued for their lightweight construction, high load capacity, and resistance to chemicals, moisture, and abrasion, ensuring consistent performance even under the toughest conditions. When deciding whether nylon wheels are the right choice for your individual use case, factors such as floor conditions, load capacity requirements, wheel size, and the type of castor housing used need to be considered to achieve the optimal mobility solution.
TENTE nylon castor wheels offer several key benefits:
High Load Capacity and Low Rolling Resistance – Nylon wheels are engineered to handle heavy loads while maintaining smooth and efficient rolling performance on hard, even surfaces. Their low rolling resistance makes them ideal for transporting goods effortlessly in environments with smooth, durable flooring.
Chemical and Moisture Resistance – Thanks to their non-porous and robust material properties, nylon wheels resist chemicals, oils, greases, and moisture. To guarantee optimal performance in demanding environments, they should be paired with the appropriate castor housing, ensuring full protection against corrosion and external influences.
High Durability and Low Maintenance – Built to withstand intensive use, nylon wheels offer outstanding resistance to abrasion, wear, and deformation. Their long service life reduces the need for replacements and lowers overall maintenance, ensuring a cost-effective and reliable mobility solution.
Types of Nylon Wheels
TENTE nylon wheels are available in a variety of designs, sizes, and load capacities, allowing you to choose the ideal solution for your specific mobility requirements. Our portfolio ranges from compact wheels for lighter weight applications to heavy duty nylon castor wheels engineered to handle extreme loads in demanding environments. While the material properties of nylon contribute significantly to rolling performance and resistance to wear, the choice of castor housing is equally important. The housing also determines the overall load capacity, stability, and durability of the mobility solution. By selecting the right combination of wheel and housing, you ensure smooth operation, safety, and long-lasting performance. Below are some of the frequently searched types of nylon wheels:
Heavy Duty Nylon Castor Wheels
Engineered to prioritize strength, dimensional stability, and high load capacity, heavy duty nylon castor wheels deliver efficient rolling on hard, even floors with minimal deformation under load. They’re a natural fit for demanding industrial use where stable, predictable steering and long service intervals matter. Pairing them with reinforced housings unlocks their full load potential and enhances stability in continuous duty, while precision ball bearings help maintain low push/pull forces and steady performance. Among our product offerings, the MOP wheels serve as a prime example. These wheels combine super heavy TENTE Duratech polyamide with a precision ball bearing. They are available in wheel diameters of 75 mm up to 400 mm, and in their largest configuration offer a static load capacity of up to 15.000 kg. MOP wheels are commonly used for example in our Omikron twin castor, which pairs these heavy duty nylon wheels with a robust cast iron twin wheel housing.
Small Nylon Wheels
Designed for compact installations and tight manoeuvres, small nylon wheels prioritise low rolling resistance, accurate positioning, and a minimal overall height. On smooth floors they provide precise, predictable handling and are ideal for light to medium duty applications where footprint and manoeuvrability are critical. Pair with lightweight housings to enhance agility; select reinforced housings when higher permissible loads are required within the same space constraints, without compromising control. One representative product line in our range are the UOO wheels. These small nylon wheels are available as small as 50 mm wheel diameter and combine a polyamide wheel body and tread with plain bearings. TENTE UOO wheels are commonly used for example in our Agila or Agila twin castors, which use a steel sheet single or twin wheel housing and offer various mounting and locking options. With their small overall height, these castors using nylon castor wheels are ideal for applications that only offer limited installation space.
Fields of Application for Nylon Wheels
Nylon wheels are used across multiple sectors due to their mechanical strength, dimensional stability, and cleanability. Their suitability for specific applications depends on factors such as wheel size, floor conditions, and the type of castor housing selected. For industrial use, nylon wheels are for example used on professional cleaning carts, machinery and workshop equipment, heavy transport solutions and more. In mobile and commercial contexts, nylon wheels are for example integrated in roll cages, dollies, and other retail logistics related applications. By selecting the right combination of nylon wheel and castor housing, TENTE nylon wheels can be configured to perform reliably - from hygiene-critical applications like professional cleaning carts to heavy duty industrial and mobile use cases.