Nylon Wheels
Wheel 11.81 in
The Duratech caster wheel features a diameter of 11.81 inches with a tread width of 3.15 inches and hub length of 3.54 inches, utilizing an axle hole diameter of 1.97 inches. Constructed from polyamide super heavy material for both the wheel body and tread, this wheel incorporates precision ball bearing technology. Load specifications include a static capacity of 28,660.06 lb and dynamic capacities of 17,196.04 lb at 2.5 mph and 14,330.03 lb at 3.7 mph, making it suitable for demanding industrial applications requiring exceptional strength and durability.
Wheel 9.84 in
The Duratech caster wheel features a 9.84 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter for smooth operation. Load capacity specifications include a static rating of 4850.16 lb and dynamic ratings of 2910.1 lb at 2.49 mph and 2425.08 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 2.36 in tread width and hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system and accommodates a 0.79 in axle hole diameter. Load capacity specifications include a static rating of 2866.01 lb and dynamic ratings of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under varying operational speeds and loads.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 2.56 in tread width, constructed from polyamide, heavy body material with an identical wheel body tread material. The wheel incorporates a precision ball bearing system and includes a 0.79 in axle hole diameter with a 2.56 in hub length. Load capacity specifications include dynamic ratings of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, while providing a static load capacity of 2866.01 lb for demanding industrial applications.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 2.76 in tread width and hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system and accommodates a 0.79 in axle hole diameter. Load capacity specifications include a static rating of 3306.93 lb and dynamic ratings of 1653.47 lb at 2.49 mph and 1322.77 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under varying operational speeds and loads.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 2.95 in tread width and hub length, constructed from heavy polyamide material with an identical tread composition. The wheel incorporates a precision ball bearing system and has an axle hole diameter of 0.79 in. Load capacity specifications include a static rating of 3306.93 lb and dynamic ratings of 1653.47 lb at 2.5 mph and 1322.77 lb at 3.7 mph, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 3.15 in tread width and hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system and has an axle hole diameter of 0.79 in. Load specifications include a static capacity of 3306.93 lb and dynamic capacities of 1653.47 lb at 2.49 mph and 1322.77 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under varying speed conditions.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 3.35 in tread width and 3.35 in hub length, constructed from polyamide heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter for smooth operation. Load capacity specifications include a static rating of 3527.39 lb and dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial weight loads.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 3.54 in tread width and hub length, constructed from heavy polyamide material with an identical tread composition and equipped with precision ball bearing technology through a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 3,527.39 lb and dynamic capacities of 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, making it ideal for demanding industrial applications requiring reliable heavy-duty mobility solutions.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 3.74 in tread width and hub length, constructed from heavy polyamide material with an identical tread composition and equipped with precision ball bearing technology through a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 3968.32 lb and dynamic capacities of 1984.16 lb at 2.49 mph and 1587.33 lb at 3.73 mph, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 3.94 in tread width and hub length, constructed from heavy polyamide material with an identical tread composition and equipped with precision ball bearings in a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 3,968.32 lb and dynamic capacities of 1,984.16 lb at 2.49 mph and 1,587.33 lb at 3.73 mph, making it ideal for demanding industrial applications requiring reliable heavy-duty performance.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 3.74 in tread width and 3.82 in hub length, constructed from heavy polyamide material with an identical tread composition and equipped with precision ball bearings in a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 3968.32 lb and dynamic capacities of 1984.16 lb at 2.49 mph and 1587.33 lb at 3.73 mph, making it ideal for demanding industrial applications requiring reliable mobility and substantial weight-bearing capability.
Wheel 3.35 in
The Duratech caster wheel features a 3.35 in diameter with a 3.94 in tread width and 4.02 in hub length, constructed from heavy polyamide material with an identical tread composition and equipped with precision ball bearing through a 0.79 in axle hole diameter. This wheel delivers dynamic load capacities of 1984.16 lb at 2.5 mph and 1587.33 lb at 3.7 mph, while supporting a static load capacity of 3968.32 lb, making it suitable for demanding industrial applications requiring reliable performance under varying operational speeds and substantial weight loads.
Wheel 3.15 in
The Duratech caster wheel features a 3.15 in diameter with a 2.36 in tread width and hub length, constructed from heavy polyamide material with an identical tread composition. The wheel incorporates a precision ball bearing system and has an axle hole diameter of 0.79 in. Load capacity specifications include a static rating of 2204.62 lb and dynamic ratings of 1322.77 lb at 2.5 mph and 1102.31 lb at 3.7 mph, making it suitable for demanding industrial applications requiring reliable performance under varying speed and load conditions.
Wheel 4.92 in
The Duratech silent is a precision-engineered caster wheel featuring a diameter of 4.92 inches, tread width of 1.42 inches, hub length of 1.73 inches, and axle hole diameter of 0.47 inches. This wheel incorporates a damping hybrid material body construction with a polyamide tread material and roller bearing system for smooth operation. The wheel delivers exceptional load performance with a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for demanding industrial applications requiring reliable load handling and quiet operation.
Frequently Asked Questions
Advantages of Nylon Wheels
TENTE nylon wheels combine strength, durability, and excellent rolling performance, making them a reliable solution for demanding mobility requirements. Nylon wheels are especially valued for their lightweight construction, high load capacity, and resistance to chemicals, moisture, and abrasion, ensuring consistent performance even under the toughest conditions. When deciding whether nylon wheels are the right choice for your individual use case, factors such as floor conditions, load capacity requirements, wheel size, and the type of castor housing used need to be considered to achieve the optimal mobility solution.
TENTE nylon castor wheels offer several key benefits:
High Load Capacity and Low Rolling Resistance – Nylon wheels are engineered to handle heavy loads while maintaining smooth and efficient rolling performance on hard, even surfaces. Their low rolling resistance makes them ideal for transporting goods effortlessly in environments with smooth, durable flooring.
Chemical and Moisture Resistance – Thanks to their non-porous and robust material properties, nylon wheels resist chemicals, oils, greases, and moisture. To guarantee optimal performance in demanding environments, they should be paired with the appropriate castor housing, ensuring full protection against corrosion and external influences.
High Durability and Low Maintenance – Built to withstand intensive use, nylon wheels offer outstanding resistance to abrasion, wear, and deformation. Their long service life reduces the need for replacements and lowers overall maintenance, ensuring a cost-effective and reliable mobility solution.
Types of Nylon Wheels
TENTE nylon wheels are available in a variety of designs, sizes, and load capacities, allowing you to choose the ideal solution for your specific mobility requirements. Our portfolio ranges from compact wheels for lighter weight applications to heavy duty nylon castor wheels engineered to handle extreme loads in demanding environments. While the material properties of nylon contribute significantly to rolling performance and resistance to wear, the choice of castor housing is equally important. The housing also determines the overall load capacity, stability, and durability of the mobility solution. By selecting the right combination of wheel and housing, you ensure smooth operation, safety, and long-lasting performance. Below are some of the frequently searched types of nylon wheels:
Heavy Duty Nylon Castor Wheels
Engineered to prioritize strength, dimensional stability, and high load capacity, heavy duty nylon castor wheels deliver efficient rolling on hard, even floors with minimal deformation under load. They’re a natural fit for demanding industrial use where stable, predictable steering and long service intervals matter. Pairing them with reinforced housings unlocks their full load potential and enhances stability in continuous duty, while precision ball bearings help maintain low push/pull forces and steady performance. Among our product offerings, the MOP wheels serve as a prime example. These wheels combine super heavy TENTE Duratech polyamide with a precision ball bearing. They are available in wheel diameters of 75 mm up to 400 mm, and in their largest configuration offer a static load capacity of up to 15.000 kg. MOP wheels are commonly used for example in our Omikron twin castor, which pairs these heavy duty nylon wheels with a robust cast iron twin wheel housing.
Small Nylon Wheels
Designed for compact installations and tight manoeuvres, small nylon wheels prioritise low rolling resistance, accurate positioning, and a minimal overall height. On smooth floors they provide precise, predictable handling and are ideal for light to medium duty applications where footprint and manoeuvrability are critical. Pair with lightweight housings to enhance agility; select reinforced housings when higher permissible loads are required within the same space constraints, without compromising control. One representative product line in our range are the UOO wheels. These small nylon wheels are available as small as 50 mm wheel diameter and combine a polyamide wheel body and tread with plain bearings. TENTE UOO wheels are commonly used for example in our Agila or Agila twin castors, which use a steel sheet single or twin wheel housing and offer various mounting and locking options. With their small overall height, these castors using nylon castor wheels are ideal for applications that only offer limited installation space.
Fields of Application for Nylon Wheels
Nylon wheels are used across multiple sectors due to their mechanical strength, dimensional stability, and cleanability. Their suitability for specific applications depends on factors such as wheel size, floor conditions, and the type of castor housing selected. For industrial use, nylon wheels are for example used on professional cleaning carts, machinery and workshop equipment, heavy transport solutions and more. In mobile and commercial contexts, nylon wheels are for example integrated in roll cages, dollies, and other retail logistics related applications. By selecting the right combination of nylon wheel and castor housing, TENTE nylon wheels can be configured to perform reliably - from hygiene-critical applications like professional cleaning carts to heavy duty industrial and mobile use cases.