- Home
- Industry
- Lifestyle
- Shopping & Retail
-
Shopping Trolleys
Shopping Cart Casters and Wheels
Wheel 4.92 in
The Puretech Wheel is engineered for caster applications, featuring a 4.92 in diameter with a 1.46 in tread width and 1.75 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing-equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Puretech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.79 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 7.87 in
The Puretech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.79 in axle hole diameter and delivers reliable performance with a dynamic load capacity of 451.95 lb at 2.49 mph and a static load capacity of 903.89 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is a 7.87 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.97 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.15 in
The Supratech Wheel is a 3.15 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.18 in wide and a hub length of 1.73 in, equipped with a plain bearing and 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a 2.28 in hub length, equipped with a roller bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 352.74 lb at speeds up to 1.86 mph and a static load capacity of 705.48 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.57 in wide thermoplastic rubber tread and a 2.28 in hub length with a 0.79 in axle hole diameter. This polypropylene body wheel incorporates roller bearing technology and offers a dynamic load capacity of 352.74 lb at speeds up to 1.86 mph and a static load capacity of 705.48 lb. The wheel is suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 4.92 in
The Supratech Wheel is a precision-engineered caster component featuring a 4.92 in diameter with a 1.57 in wide thermoplastic rubber tread and a 1.77 in hub length, constructed with a polypropylene body and equipped with precision ball bearings through a 0.31 in axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb, making it ideal for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.77 in wide and a hub length of 2.36 in, equipped with a precision ball bearing and 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.77 in wide thermoplastic rubber tread and a 2.36 in hub length with a 0.47 in axle hole diameter. Constructed with a polypropylene body and precision ball bearing, this wheel delivers a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. Suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 4.92 in
The Supratech Wheel is a 4.92 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a hub length of 1.77 in, equipped with a precision ball bearing and 0.31 in axle hole diameter. This wheel provides a dynamic load capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.94 in
The Supratech Wheel is engineered for caster applications with a 3.94 in diameter and 1.77 in hub length, featuring a 1.26 in wide tread made from thermoplastic rubber bonded to a polypropylene body. This precision ball bearing wheel accommodates a 0.31 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 3.15 in
The Puretech Wheel is a 3.15 in diameter caster wheel featuring a polypropylene body with a solid rubber, non-marking tread that measures 1.38 in wide and incorporates a roller bearing system. The wheel has a hub length of 1.75 in and an axle hole diameter of 0.31 in for secure mounting. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Puretech Wheel is a 3.94 in diameter caster wheel featuring a polypropylene body with a solid rubber, non-marking tread that measures 1.38 in wide and incorporates a roller bearing system. The wheel has a hub length of 1.75 in and an axle hole diameter of 0.31 in for secure mounting. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 2.49 mph and a static load capacity of 330.69 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Puretech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 1.57 in in width. The wheel incorporates a roller bearing system and includes a 2.28 in hub length with a 0.47 in axle hole diameter. Load specifications include a dynamic capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 7.87 in
The Puretech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, constructed with a polypropylene body and solid rubber, non-marking tread material. This roller bearing wheel accommodates a 0.47 in axle hole diameter and offers a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph, with a static load capacity of 903.89 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.94 in
The Puretech caster wheel features a 3.94 in diameter with a 1.26 in wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system with a 0.31 in axle hole diameter and 1.42 in hub length. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty industrial applications requiring smooth, quiet operation with floor protection.
Wheel 4.92 in
The Puretech caster wheel features a 4.92 in diameter with a 1.26 in wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system with a 0.31 in axle hole diameter and 1.42 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring smooth, quiet operation with floor protection.
Wheel 5.91 in
The Puretech caster wheel features a 5.91 in diameter with a 1.26 in wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system with a 0.31 in axle hole diameter and 1.42 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring smooth, quiet operation and floor protection.
Wheel 3.15 in
The Puretech caster wheel features a 3.15 in diameter with a 1.38 in wide solid rubber, black tread and polyamide body material. The wheel incorporates a plain bearing system with a 0.33 in axle hole diameter and 1.81 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring reliable performance and durability.
Wheel 3.94 in
The Puretech caster wheel features a polypropylene body with a 3.94 in diameter and solid rubber, black tread measuring 1.38 in wide. The wheel incorporates a roller bearing system with a 0.47 in axle hole diameter and 1.75 in hub length. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 2.49 mph and a static load capacity of 330.69 lb, making it suitable for medium-duty industrial applications requiring reliable mobility and load distribution.
Wheel 2.95 in
The Puretech caster wheel features a sheet steel body with a diameter of 2.95 inches and incorporates a solid rubber, non-marking tread with a width of 0.98 inches. The wheel is equipped with a cone ball bearing system and has an axle hole diameter of 0.24 inches with a hub length of 1.1 inches. Load specifications include a dynamic capacity of 121.25 lb at speeds up to 1.86 mph and a static load capacity of 242.51 lb, making it suitable for medium-duty industrial applications requiring non-marking performance.
Wheel 3.15 in
The Puretech caster wheel features a polypropylene body with a 3.15 in diameter and solid rubber, black tread measuring 1.38 in wide. The hub length is 1.75 in with an axle hole diameter of 0.47 in, equipped with a roller bearing for smooth operation. This wheel provides a dynamic load capacity of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.