Skip to main content Skip to search Skip to main navigation
The Puretech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, constructed with a polypropylene body and solid rubber, non-marking tread material. This roller bearing wheel accommodates a 0.47 in axle hole diameter and offers a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph, with a static load capacity of 903.89 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PIR200x50-Ø12 HL58
EAN
4031582453195
Core attributes
Type
Wheel
Load capacity at 4 km/h
451.95 lb
Load capacity Static
903.89 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
3.39 lb
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Axle hole diameter
0.47 in
Hub length
2.28 in
Tread width
1.97 in
Diameter
7.87 in
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements