Skip to main content Skip to search Skip to main navigation
The Basetech Wheel is a 5 in diameter polypropylene wheel designed for caster applications, featuring a 1.25 in tread width and 1.57 in hub length with a 0.48 in axle hole diameter. This plain bearing wheel utilizes an identical polypropylene material for both the wheel body and tread surface. The wheel provides a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for roll cages, store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POO5x1.25-Ø0.5 HL 40
EAN
4031582436112
Core attributes
Type
Wheel
Load capacity at 3 km/h
330.69 lb
Load capacity Static
661.39 lb
Product name
Basetech
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Wheel
Hardness of tread (D)
66 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0.48 in
Hub length
1.57 in
Tread width
1.25 in
Diameter
5 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear