Skip to main content Skip to search Skip to main navigation
The Basetech Wheel is a 3-inch diameter polypropylene caster wheel with a tread width of 1.25 inches and hub length of 1.57 inches, featuring a 0.48-inch axle hole diameter and plain bearing construction. The wheel offers a dynamic load capacity of 253.53 lb at speeds up to 1.86 mph and a static load capacity of 507.06 lb, with the tread material identical to the wheel body. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POO3x1.25-Ø0.5 HL 40
EAN
4031582436082
Core attributes
Type
Wheel
Load capacity at 3 km/h
253.53 lb
Load capacity Static
507.06 lb
Product name
Basetech
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Wheel
Hardness of tread (D)
66 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0.48 in
Hub length
1.57 in
Tread width
1.25 in
Diameter
3 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear