- Home
-
Industry
Industrial Casters and Wheels
Our series
Wheel 11.81 in
The Maxtech Wheel is engineered for demanding caster applications, featuring an 11.81-inch diameter with a 1.65-inch wide foamed polyurethane tread and a durable polypropylene body construction. The precision ball bearing system operates through a 0.47-inch axle hole diameter with a 1.77-inch hub length for optimal performance. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load rating of 308.65 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 15.75 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.94 in wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter and 2.95 in hub length for optimal performance. Load specifications include a dynamic capacity of 319.67 lb at speeds up to 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.18 inches, and hub length of 1.73 inches, featuring an axle hole diameter of 0.79 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. Constructed with a durable polyamide body and injected polyurethane tread, it incorporates stainless roller bearings for smooth operation and is suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.15 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide polyurethane injected tread on a polyamide body. The wheel incorporates a roller bearing system with a 0.47 in axle hole diameter and 1.75 in hub length for optimal performance. Load capacity specifications include 220.46 lb dynamic load at 2.49 mph and 440.92 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide polyurethane injected tread on a polyamide body. The roller bearing system operates within a 2.28 in hub length and 0.79 in axle hole diameter. Load capacity specifications include 661.39 lb dynamic load at 2.49 mph and 1322.77 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84-inch diameter with a 1.97-inch wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.98-inch axle hole diameter and 2.36-inch hub length for optimal performance. Load capacity specifications include 3,527.39 lb static load rating and dynamic load capacities of 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-arms, CT scanners, MRI and X-ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread and aluminum body construction. This precision ball bearing equipped wheel accommodates a 0.79 in axle hole diameter and provides a 2.36 in hub length for secure mounting. Load capacity specifications include 881.85 lb dynamic capacity at 2.5 mph and 705.48 lb at 3.7 mph, with a static load rating of 1763.7 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport solutions.
Wheel 11.81 in
The Elastech Wheel is designed for caster applications, featuring an 11.81 in diameter with a 2.36 in tread width and hub length, plus a 1.18 in axle hole diameter. This aluminum-bodied wheel incorporates an elastic tire that is black and vulcanized, supported by precision ball bearings for smooth operation. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.5 mph and 1058.22 lb at 3.7 mph, with a static load capacity of 2645.54 lb, making it suitable for various industrial applications.
Wheel 2.56 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 2.56 inches, tread width of 1.18 inches, and hub length of 1.36 inches, featuring a 0.47-inch axle hole diameter and plain bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 264.55 lb at speeds up to 2.49 mph and a static load capacity of 529.11 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches and tread width of 1.34 inches, featuring a plain bearing design with an axle hole diameter of 0.47 inches and hub length of 1.75 inches. The wheel offers a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, with the tread material being identical to the wheel body construction. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment.
Wheel 3.94 in
The Basetech Wheel is a polypropylene caster wheel featuring a 3.94 in diameter with a 1.42 in tread width and 1.75 in hub length, equipped with a plain bearing and 0.47 in axle hole diameter. The wheel offers a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, with the tread material identical to the wheel body construction. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a hub length of 1.75 inches and axle hole diameter of 0.47 inches. This plain bearing wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb. The tread material is identical to the wheel body construction, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.34 inches, and hub length of 1.75 inches, featuring an axle hole diameter of 0.47 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 3.94 in
The Basetech Wheel is a polypropylene caster wheel featuring a 3.94 in diameter with a 1.42 in tread width and 1.75 in hub length, equipped with a 0.47 in axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 4.92 in
The Duratech Wheel is a polyamide caster wheel featuring a diameter of 4.92 inches and tread width of 1.69 inches, with the tread material identical to the wheel body. The wheel incorporates a plain bearing system and has an axle hole diameter of 0.79 inches with a hub length of 2.28 inches. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 2.36 in
The Novatech Wheel is engineered for demanding caster applications, featuring a compact 2.36 in diameter with a 0.79 in tread width and 0.47 in hub length, utilizing a 0.79 in axle hole diameter for secure mounting. This precision-engineered wheel combines a robust steel and iron body construction with a casted polyurethane tread material and precision ball bearing system to deliver exceptional performance across diverse industrial environments. The wheel provides a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 0.79 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates precision ball bearing (RS/2RS) technology with a 0.79 in axle hole diameter and 0.55 in hub length for optimal performance. Load specifications include a dynamic capacity of 308.65 lb at speeds up to 1.86 mph and a static load capacity of 617.29 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy-duty industrial transport systems.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 0.98 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing (RS/2RS) system with a 0.98 in axle hole diameter and 0.47 in hub length for optimal performance. Load specifications include a dynamic capacity of 352.74 lb at speeds up to 1.86 mph and a static load capacity of 705.48 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 3.15-inch wide polyurethane casted tread on a casting body material. The wheel incorporates a precision ball bearing system with a 0.98-inch axle hole diameter and 3.62-inch hub length. Load capacity specifications include a static rating of 7,407.52 lb and dynamic ratings of 3,703.76 lb at 2.49 mph and 3,086.47 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, and heavy-duty industrial transport equipment.
Wheel 3.94 in
The Supratech Wheel is a 3.94 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.26 in wide and a 1.75 in hub length, equipped with a roller bearing and 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Maxtech Wheel is a high-performance caster wheel featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, equipped with a 0.79 in axle hole diameter. This polyamide body wheel incorporates an injected polyurethane tread and roller bearing system, delivering exceptional load capacity with 1102.31 lb dynamic load rating at 2.49 mph and 2204.62 lb static load capacity. Engineered for demanding industrial applications including aerospace equipment, automotive OEM, machine construction, transport equipment, and production trolleys.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. The polyamide body construction combined with injected polyurethane tread material ensures durability and smooth operation, while the stainless roller bearing system provides reliable performance across diverse industrial applications.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.95-inch wide polyurethane casted tread that delivers exceptional durability and smooth operation. This precision-engineered wheel incorporates a casting body material construction with precision ball bearing technology, accommodating a 0.98-inch axle hole diameter and 2.95-inch hub length for reliable performance across diverse industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment such as C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift operations, heavy AGV systems, machine construction, post logistics, production trolleys, ultrasound equipment, and general transport applications.