- Home
-
Industry
Industrial Casters and Wheels
Our series
Wheel 3.94 in
The Puretech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.18 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates roller bearing technology with a 0.31 in axle hole diameter and 1.79 in hub length for reliable performance. Load capacity specifications include 154.32 lb dynamic load at 2.49 mph and 308.65 lb static load capacity. This versatile wheel is suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.46 in tread width and 1.79 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.31 in axle hole diameter and delivers reliable performance with a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Puretech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.32 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 7.87 in
The Puretech Wheel is a robust caster component featuring a 7.87 in diameter with a 1.97 in tread width and 2.32 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing-equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 440.92 lb at 2.49 mph and a static load capacity of 881.85 lb, making it ideal for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 15.75 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.54 in wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.39 in axle hole diameter and 5.08 in hub length for optimal performance. Load specifications include a dynamic capacity of 319.67 lb at speeds up to 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 1.97 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. Constructed with a durable sheet steel body and foamed polyurethane tread, it incorporates precision ball bearings for smooth operation across diverse industrial applications.
Wheel 6.3 in
The Duratech Wheel is a precision-engineered caster component featuring a 6.3 in diameter with a 1.57 in tread width and 2.36 in hub length, constructed from durable polyamide material with an identical tread composition and equipped with precision ball bearing technology through a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 1,984.16 lb at speeds up to 2.49 mph and a static load capacity of 3,968.32 lb, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and various transport equipment installations.
Wheel 10.24 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 10.24-inch diameter with a 2.95-inch wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.79-inch axle hole diameter and 2.91-inch hub length for reliable operation. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 10.24 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 10.24-inch diameter with a 2.95-inch tread width and 2.91-inch hub length, accommodating a 0.98-inch axle hole diameter. This wheel delivers exceptional load performance with a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. Constructed with a durable polypropylene body and foamed polyurethane tread, it incorporates precision roller bearings for smooth operation across diverse industrial applications.
Wheel 15.31 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.31-inch diameter with a 3.35-inch wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.79-inch axle hole diameter and 2.91-inch hub length for optimal performance. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 15.31 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.31-inch diameter with a 3.35-inch wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a precision roller bearing system with a 0.98-inch axle hole diameter and 2.91-inch hub length for optimal performance. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load rating of 330.69 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 4.92 in
The Novatech Wheel is an aluminum-bodied caster wheel featuring a casted polyurethane tread with a diameter of 4.92 inches and tread width of 1.97 inches. The wheel incorporates a bore with keyway bearing system, with an axle hole diameter of 0.67 inches and hub length of 2.13 inches. Load capacity specifications include a static load rating of 2,204.62 lb and dynamic load capacities of 1,102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, making it suitable for demanding industrial applications.
Wheel 3.15 in
The Puretech Wheel is a robust caster component featuring a 3.15 in diameter with a 1.18 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates roller bearing technology with a 0.47 in axle hole diameter and 1.75 in hub length for reliable operation. Load specifications include a dynamic capacity of 154.32 lb at 2.49 mph and static capacity of 308.65 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Puretech Wheel is designed for caster applications, featuring a 9.84 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb. Constructed with a polypropylene body and solid black rubber tread, it incorporates a plain bearing system and is suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Puretech Wheel is a high-performance caster wheel featuring a 9.84 in diameter with a 1.97 in tread width and 2.28 in hub length, constructed with a polypropylene body and solid rubber black tread material. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter for smooth operation. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 9.84 in
The Puretech Wheel is a 9.84 in diameter caster wheel featuring a polypropylene body construction with a solid rubber, black tread measuring 1.97 in in width and a hub length of 2.28 in, equipped with a roller bearing system and a 0.98 in axle hole diameter. This wheel provides a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 1.97 in
The Supratech Wheel is a polypropylene wheel designed for caster applications, featuring a diameter of 1.97 inches and a thermoplastic rubber tread with a width of 0.71 inches. The wheel incorporates a plain bearing system with an axle hole diameter of 0.31 inches and a hub length of 0.83 inches. Load specifications include a dynamic load capacity of 77.16 lb at speeds up to 1.86 mph and a static load capacity of 154.32 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 3.94 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.94 inches and tread width of 1.42 inches, featuring a hub length of 1.75 inches and axle hole diameter of 0.47 inches. This plain bearing wheel offers a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, with the tread material identical to the wheel body construction. Designed for demanding applications including roll cages and store fixtures and display systems.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a hub length of 1.75 inches and axle hole diameter of 0.47 inches. This plain bearing wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb. The tread material is identical to the wheel body construction, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.34 inches, and hub length of 1.75 inches, featuring an axle hole diameter of 0.47 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel featuring a 4.92 in diameter with a 1.57 in tread width, 1.89 in hub length, and 0.47 in axle hole diameter. The tread material is identical to the wheel body construction, and the unit incorporates a roller bearing system for smooth operation. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 15.75 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.54 in wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter and 2.91 in hub length for optimal performance. Load specifications include a dynamic capacity of 319.67 lb at speeds up to 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 4.92 inches, tread width of 1.57 inches, and hub length of 1.75 inches, featuring a 0.47-inch axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 15.75 in
The Maxtech Wheel is designed for caster applications, featuring a 15.75 in diameter with a 3.54 in tread width and 2.91 in hub length, constructed with a polypropylene body and foamed polyurethane tread material. This roller bearing equipped wheel accommodates a 0.79 in axle hole diameter and delivers robust load performance with a dynamic capacity of 319.67 lb at 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.