- Home
- Industry
- Lifestyle
- Shopping & Retail
-
Roll Cages
Roll Cage Casters and Wheels
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3-inch diameter with a 1.81-inch tread width and 2.36-inch hub length, accommodating a 0.47-inch axle hole diameter. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb. The polyamide body incorporates precision stainless ball bearings and an elastic tire, non-marking, vulcanized tread for reliable performance across diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and industrial equipment.
Wheel 7.87 in
The Elastech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 1.81-inch wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a 2.36-inch hub length and 0.47-inch axle hole diameter. This precision ball bearing wheel with stainless construction delivers exceptional performance with a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, and various industrial transport equipment.
Wheel 4.92 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a roller bearing system and hub length of 1.89 inches with an axle hole diameter of 0.47 inches. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 3 in
The Supratech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel provides a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 3.5 in
The Supratech Wheel is a 3.5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 4 in
The Supratech Wheel is a 4 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 5 in
The Supratech Wheel is a 5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.57 in, equipped with a plain bearing and 0.48 in axle hole diameter. This wheel offers a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3 in
The Basetech Wheel is a 3-inch diameter polypropylene caster wheel with a tread width of 1.25 inches and hub length of 1.57 inches, featuring a 0.48-inch axle hole diameter and plain bearing construction. The wheel offers a dynamic load capacity of 253.53 lb at speeds up to 1.86 mph and a static load capacity of 507.06 lb, with the tread material identical to the wheel body. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment.
Wheel 3.5 in
The Basetech Wheel is a polypropylene caster wheel featuring a 3.5 in diameter with a 1.25 in tread width, 1.57 in hub length, and 0.48 in axle hole diameter. The wheel incorporates a plain bearing system and utilizes an identical polypropylene material for both the wheel body and tread construction. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for roll cages and store fixtures and display applications.
Wheel 4 in
The Basetech Wheel is a 4 in diameter polypropylene wheel designed for caster applications, featuring a 1.25 in tread width and 1.57 in hub length with a 0.48 in axle hole diameter. This plain bearing wheel utilizes an identical polypropylene material for both the wheel body and tread surface. The wheel provides a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for roll cages, store fixtures and display applications.
Wheel 5 in
The Basetech Wheel is a 5 in diameter polypropylene wheel designed for caster applications, featuring a 1.25 in tread width and 1.57 in hub length with a 0.48 in axle hole diameter. This plain bearing wheel utilizes an identical polypropylene material for both the wheel body and tread surface. The wheel provides a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for roll cages, store fixtures and display applications.
Wheel 3 in
The Supratech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.5 in
The Supratech Wheel is a 3.5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a precision ball bearing system. The wheel has a 0.39 in axle hole diameter and 1.61 in hub length. Load capacity specifications include a dynamic load rating of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb. This wheel is designed for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 4 in
The Supratech Wheel is a 4 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in in width and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 5 in
The Supratech Wheel is a 5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel offers a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing construction. The wheel has a hub length of 1.75 in and an axle hole diameter of 0.79 in, providing a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing construction. The wheel has a hub length of 1.75 in and an axle hole diameter of 0.79 in, providing a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized. The wheel incorporates a polyamide body material and roller bearing system, with an axle hole diameter of 0.47 in and hub length of 1.75 in. Load capacity specifications include 551.16 lb dynamic load at 2.49 mph and 1102.31 lb static load, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing construction. The hub measures 1.75 in in length with an axle hole diameter of 0.47 in. This wheel provides a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial equipment.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, equipped with a 0.47 in axle hole diameter. This wheel incorporates a polyamide body material combined with an elastic tire, non-marking, vulcanized tread and roller bearing system. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for diverse industrial applications.
Wheel 7.87 in
The Elastech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing and 2.28 in hub length accommodating a 0.47 in axle hole diameter. This wheel provides a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial equipment.
Wheel 7.87 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 7.87 inches and tread width of 1.97 inches, featuring an identical wheel body and tread material construction. The wheel incorporates a roller bearing with stainless steel components and has an axle hole diameter of 0.79 inches with a hub length of 2.28 inches. Load capacity specifications include a dynamic rating of 881.85 lb at 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology applications.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is a 7.87 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.97 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.