Swivel castor 100 mm
Agila
EAN:
4031582344035
Número de producte:
2470YGO100R47-24-27
- Materials no perillosos
- Qualitat provada
- Opcions de muntatge variables
The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the tube inner diam...
Detalls
Personalitzat o volum alt? Sol·licita un pressupost ara.
Fitxers CAD
Podeu descarregar les dades de construcció d'aquest producte.
Fulls de dades
The Agila swivel castor features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread and plain bearing system. The wheel diameter measures 100 mm, contributing to an overall castor height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.
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
TENTE's OMIKRON castors are engineered for exceptional performance under extreme conditions. Featuring a solid welded steel construction, these castors can transport the heaviest loads with high steering stability and excellent maneuverability.
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
Conductivitat certificada
Versió conductora per protegir els usuaris i dispositius elèctrics contra descàrregues electrostàtiques