- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Bearing Type
-
Precision Ball Bearing
Wheels with Precision Ball Bearing
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 0.98 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing (RS/2RS) system with a 0.98 in axle hole diameter and 0.47 in hub length for optimal performance. Load specifications include a dynamic capacity of 352.74 lb at speeds up to 1.86 mph and a static load capacity of 705.48 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 3.15-inch wide polyurethane casted tread on a casting body material. The wheel incorporates a precision ball bearing system with a 0.98-inch axle hole diameter and 3.62-inch hub length. Load capacity specifications include a static rating of 7,407.52 lb and dynamic ratings of 3,703.76 lb at 2.49 mph and 3,086.47 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, and heavy-duty industrial transport equipment.
Wheel 10.24 in
The Puretech air Wheel is engineered for demanding caster applications, featuring a 10.24-inch diameter with a 3.35-inch wide pneumatic tire with block profile tread for superior traction and shock absorption. Constructed with a sheet steel body and precision ball bearing system, this wheel accommodates a 0.79-inch axle hole diameter and includes a 2.91-inch hub length for secure mounting. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it ideal for heavy-duty industrial applications.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.95-inch wide polyurethane casted tread that delivers exceptional durability and smooth operation. This precision-engineered wheel incorporates a casting body material construction with precision ball bearing technology, accommodating a 0.98-inch axle hole diameter and 2.95-inch hub length for reliable performance across diverse industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment such as C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift operations, heavy AGV systems, machine construction, post logistics, production trolleys, ultrasound equipment, and general transport applications.
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with a 1.77 in hub length and 0.31 in axle hole diameter. This precision ball bearing, stainless steel equipped wheel offers a dynamic load capacity of 352.74 lb at 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a 1.77 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components delivers exceptional performance with a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, and various industrial transport equipment.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3-inch diameter with a 1.81-inch tread width and 2.36-inch hub length, accommodating a 0.47-inch axle hole diameter. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb. The polyamide body incorporates precision stainless ball bearings and an elastic tire, non-marking, vulcanized tread for reliable performance across diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and industrial equipment.
Wheel 7.87 in
The Elastech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 1.81-inch wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a 2.36-inch hub length and 0.47-inch axle hole diameter. This precision ball bearing wheel with stainless construction delivers exceptional performance with a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, and various industrial transport equipment.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical devices, heavy AGV systems, and industrial transport equipment.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 11.81 in
The Puretech Wheel is designed for caster applications, featuring an 11.81-inch diameter with a 3.35-inch tread width and 3.62-inch hub length, accommodating a 0.98-inch axle hole diameter. This casting body wheel incorporates solid rubber black tread material and precision ball bearing for smooth operation. Load capacity specifications include a static rating of 4,232.87 lb and dynamic ratings of 2,116.44 lb at 2.5 mph and 1,763.7 lb at 3.7 mph. Suitable applications encompass scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3 in
The Supratech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.5 in
The Supratech Wheel is a 3.5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a precision ball bearing system. The wheel has a 0.39 in axle hole diameter and 1.61 in hub length. Load capacity specifications include a dynamic load rating of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb. This wheel is designed for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 4 in
The Supratech Wheel is a 4 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in in width and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 5 in
The Supratech Wheel is a 5 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with a precision ball bearing and 0.39 in axle hole diameter. This wheel offers a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3 in
The Maxtech Wheel is a 3 in diameter caster wheel featuring a polypropylene body with an injected polyurethane tread measuring 1.25 in wide and a hub length of 1.61 in, equipped with precision ball bearing and a 0.39 in axle hole diameter. This wheel provides a dynamic load capacity of 224.87 lb at speeds up to 1.86 mph and a static load capacity of 449.74 lb, making it suitable for aerospace industry and airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.5 in
The Maxtech Wheel is a precision-engineered caster component featuring a 3.5 in diameter with a 1.25 in tread width and 1.61 in hub length, constructed with a polypropylene body and polyurethane injected tread material. The wheel incorporates a precision ball bearing system with a 0.39 in axle hole diameter for smooth operation. Load specifications include a dynamic capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for demanding applications in aerospace industry and airport equipment.
Wheel 4 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 4 in diameter with a 1.25 in wide polyurethane injected tread and polypropylene body construction. The wheel incorporates precision ball bearings and has a hub length of 1.61 in with an axle hole diameter of 0.39 in. Load capacity specifications include a dynamic rating of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 5 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 5 in diameter with a 1.25 in wide Polyurethane, injected tread and durable Polypropylene body construction. The wheel incorporates a Precision ball bearing system with a 0.39 in axle hole diameter and 1.61 in hub length for optimal performance. Load specifications include a dynamic capacity of 299.83 lb at speeds up to 1.86 mph and a static load capacity of 599.66 lb, making it suitable for Aerospace Industry, Airport Equipment, Automotive OEM, Machine Construction, and various industrial applications.
Wheel 3.94 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.57 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.79 in axle hole diameter and 1.57 in hub length for optimal performance. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and static capacity of 1322.77 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport systems.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing system with a 0.47 in axle hole diameter and 1.1 in hub length for optimal performance. It delivers a dynamic load capacity of 396.83 lb at speeds up to 1.86 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 3.15 in wide casted polyurethane tread mounted on a steel and iron body construction. The wheel incorporates precision ball bearings and includes a 0.98 in axle hole diameter with a 3.15 in hub length for secure mounting. Load specifications include a dynamic capacity of 1,543.23 lb at speeds up to 1.86 mph and a static load rating of 3,086.47 lb, making it suitable for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 2.76 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing, sealed design with a 2.95 in hub length and 0.67 in axle hole diameter. Load specifications include a dynamic capacity of 1543.23 lb at speeds up to 1.86 mph and a static load capacity of 3086.47 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and transport equipment applications.
Wheel 15.75 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.54 in wide foamed polyurethane tread that provides excellent shock absorption and floor protection. The wheel incorporates a sheet steel body construction with precision ball bearing for smooth operation and durability, while the 5.08 in hub length accommodates a 0.39 in axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 319.67 lb at speeds up to 1.86 mph and a static load rating of 418.88 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment where reliable performance under heavy loads is essential.