- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Bearing Type
-
Precision Ball Bearing
Wheels with Precision Ball Bearing
Wheel 7.87 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you convert?
Wheel 9.84 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 9.84 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert yet. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 5.91 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 5.91 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or work with. Could you please provide the text, document, or information that you'd like me to modify according to these specifications?
Wheel 6.3 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 2.95 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert yet. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 5.51 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert yet. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 11.81 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 3.35 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or rewrite?
Wheel 3.35 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you with?
Wheel 3.35 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you convert?
Wheel 15.75 in
The Elastech wheel has a wheel body made of sheet steel which makes it heavy and durable. The tread is made of a black, vulcanized elastic tire material providing good traction and shock absorption. The wheel uses a precision ball bearing for smooth and efficient rolling motion. The Elastech wheel has a diameter of 15.75 inches and a tread width of 3.15 inches. The axle hole has a diameter of 1.57 inches to fit standard axle sizes. The hub has a length of 3.15 inches to provide stability. At a speed of 4 km/h, the wheel has a load capacity of 3174.65 lb. When used at 6 km/h, the load capacity is 2645.54 lb. Under static load conditions, the wheel can support up to 6349.31 lb. The combination of a heavy-duty steel body and elastic tread makes the Elastech wheel suitable for industrial applications requiring high load capacities across varying speeds.
Wheel 9.84 in
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The precision ball bearing wheel has a diameter of 9.84 inches and a tread width of 1.97 inches. The axle hole diameter is 0.79 inches and the hub length is 2.36 inches. The load capacity at 4 km/h is 881.85 pounds and the static load capacity is 1763.7 pounds. The polyamide wheel body paired with the elastic vulcanized non-marking tread and precision ball bearing allow the Elastech wheel to support substantial loads both dynamically and statically while providing a smooth and quiet roll.
Wheel 6.3 in
The Elastech wheel has a wheel body made of polyamide and a tread made of black, vulcanized elastic tire material. The precision ball bearing wheel has a diameter of 6.3 inches, a tread width of 1.57 inches, an axle hole diameter of 0.79 inches, and a hub length of 2.36 inches. The load capacity at 4 km/h is 551.16 lb, and the static load capacity is 1102.31 lb. The polyamide wheel body paired with the elastic vulcanized tire tread allows for smooth rolling while still providing durability and load-bearing capability. The precision ball bearing further enhances performance by minimizing friction. With dimensions optimized for strength and functionality, the Elastech wheel offers impressive load capacities both dynamically at speed and when stationary.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 1.97 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. Constructed with a durable sheet steel body and foamed polyurethane tread, it incorporates precision ball bearings for smooth operation across diverse industrial applications.
Wheel 6.3 in
The Duratech Wheel is a precision-engineered caster component featuring a 6.3 in diameter with a 1.57 in tread width and 2.36 in hub length, constructed from durable polyamide material with an identical tread composition and equipped with precision ball bearing technology through a 0.79 in axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 1,984.16 lb at speeds up to 2.49 mph and a static load capacity of 3,968.32 lb, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and various transport equipment installations.
Wheel 1.97 in
The Duratech plus Wheel is engineered for demanding caster applications, featuring a compact 1.97 in diameter with a 1.02 in tread width and 1.26 in hub length, accommodating a 0.59 in axle hole diameter. This wheel incorporates a polyamide super heavy body material paired with a double flanged with tracks tread design and precision ball bearing for optimal performance. Load specifications include a static capacity of 1058.22 lb and dynamic capacities of 529.11 lb at 2.49 mph and 440.92 lb at 3.73 mph, making it suitable for heavy-duty industrial applications.
Wheel 11.81 in
The Maxtech Wheel is engineered for demanding caster applications, featuring an 11.81-inch diameter with a 1.65-inch wide foamed polyurethane tread and a durable polypropylene body construction. The precision ball bearing system operates through a 0.47-inch axle hole diameter with a 1.77-inch hub length for optimal performance. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load rating of 308.65 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84-inch diameter with a 1.97-inch wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.98-inch axle hole diameter and 2.36-inch hub length for optimal performance. Load capacity specifications include 3,527.39 lb static load rating and dynamic load capacities of 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-arms, CT scanners, MRI and X-ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread and aluminum body construction. This precision ball bearing equipped wheel accommodates a 0.79 in axle hole diameter and provides a 2.36 in hub length for secure mounting. Load capacity specifications include 881.85 lb dynamic capacity at 2.5 mph and 705.48 lb at 3.7 mph, with a static load rating of 1763.7 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport solutions.
Wheel 11.81 in
The Elastech Wheel is designed for caster applications, featuring an 11.81 in diameter with a 2.36 in tread width and hub length, plus a 1.18 in axle hole diameter. This aluminum-bodied wheel incorporates an elastic tire that is black and vulcanized, supported by precision ball bearings for smooth operation. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.5 mph and 1058.22 lb at 3.7 mph, with a static load capacity of 2645.54 lb, making it suitable for various industrial applications.
Wheel 2.36 in
The Novatech Wheel is engineered for demanding caster applications, featuring a compact 2.36 in diameter with a 0.79 in tread width and 0.47 in hub length, utilizing a 0.79 in axle hole diameter for secure mounting. This precision-engineered wheel combines a robust steel and iron body construction with a casted polyurethane tread material and precision ball bearing system to deliver exceptional performance across diverse industrial environments. The wheel provides a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 0.79 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates precision ball bearing (RS/2RS) technology with a 0.79 in axle hole diameter and 0.55 in hub length for optimal performance. Load specifications include a dynamic capacity of 308.65 lb at speeds up to 1.86 mph and a static load capacity of 617.29 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy-duty industrial transport systems.